AD640:  120 MHz, 50 dB Demodulating Logarithmic Amplifier

The AD640 is a complete monolithic logarithmic amplifier. A single AD640 provides up to 50 dB of dynamic range for frequencies from dc to 120 MHz. Two AD640s in cascade can provide up to 95 dB of ...More

AD640:  120 MHz, 50 dB Demodulating Logarithmic Amplifier

Product Description

The AD640 is a complete monolithic logarithmic amplifier. A single AD640 provides up to 50 dB of dynamic range for frequencies from dc to 120 MHz. Two AD640s in cascade can provide up to 95 dB of dynamic range at reduced bandwidth. The AD640 uses a successive detection scheme to provide an output current proportional to the logarithm of the input voltage. It is laser calibrated to close tolerances and maintains high accuracy over the full military temperature range using supply voltages from ±4.5 V to ±7.5 V.

The AD640 comprises five cascaded dc coupled amplifier/limiter stages, each having a small signal voltage gain of 10 dB and a -3 dB bandwidth of 350 MHz. Each stage has an associated full-wave detector, whose output current depends on the absolute value of its input voltage. The five outputs are summed to provide the video output (when low-pass filtered) scaled at 1 mA per decade (50 µA per dB). On chip resistors can be used to convert this output current to a voltage with several convenient slope options. A balanced signal output at +50 dB (referred to input) is provided to operate AD640s in cascade.

The logarithmic response is absolutely calibrated to within ±l dB for dc or square wave inputs from ±0.75 mV to ±200 mV,with an intercept (logarithmic offset) at 1 mV dc. An integral X10 attenuator provides an alternative input range of ±7.5 mV to ±2 V dc. Scaling is also guaranteed for sinusoidal inputs.

The AD640B is specified for the industrial temperature range of -40°C to +85°C and the AD640T, available processed to MIL-STD- 883B, for the military range of -55°C to +125°C. Both are available in 20-pin side brazed ceramic DIPs or leadless chip carriers (LCC). The AD640J is specified for the commercial temperature range of 0°C to +70°C, and is available in both 20-pin plastic DIP (N) and PLCC (P) packages.

This device is now available to Standard Military Drawing (DESC) number 5962-9095501MRA and 5962-9095501M2A.

An evaluation board is available for this product and may be ordered using the following product number: AD640-EB.

Applications

  • Radar, Sonar, Ultrasonic and Audio Systems
  • Precision Instrumentation from DC to 120 MHz
  • Power Measurement with Absolute Calibration
  • Wide Range High Accuracy Signal Compression
  • Alternative to Discrete and Hybrid IF Strips
  • Replaces Several Discrete Log Amp ICs
  • Features

    • Complete, Fully Calibrated Monolithic System
    • Five Stages, Each Having 10 dB Gain,
      350 MHz BW
    • Direct Coupled Fully Differential Signal Path
    • Logarithmic Slope, Intercept and AC Response are Stable Over Full Military Temperature Range
    • Dual Polarity Current Outputs Scaled
      1 mA/Decade
    • Voltage Slope Operation (1 V/Decade,
      100 mV/dB, etc.)
    • Low Power Operation (Typically 220 mW at
      ±5 V)
    • Low Cost Plastic Packages Also Available

    Diagrams

    AD640 Diagram
    Functional Block Diagram for AD640

    Характеристики

    Dynamic Range (dB) 50dB
    Temp Stability (dB) ±1dB
    Phase Accuracy (deg) n/a
    Response Time (ns typ) 10ns
    Voltage Supply (V) +/- 4.5 to +/- 7.5
    Supply Current (max) 44mA
    Limiter Output Yes
    AC Linearity (± dB) 3dB
    Power Consumption (mW) 200mW
    Package 20-Lead DIP,20-Lead LCC,20-Lead PLCC

    Посмотреть другие компоненты

    Part# Product Description RF Frequency (MHz) Dynamic Range (dB) Temp Stability (dB) Response Time (ns typ) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
    AD606 Limiter Output - 80 - 400 4.5 to 5.5 13 16-Lead DIP, 16-Lead SOIC $22.00
    AD640 Military Specified Part Available - 50 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $36.48
    AD641 Military Specified Part Available - 44 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $32.82
    AD8302 Dual-Channel Gain and Phase Outputs 2,700 60 ±1 60 2.7 to 5.5 19 14-Lead TSSOP $12.14
    AD8306 Military Specified Part Available 5 to 400 100 ±1 73 2.7 to 5.5 16 16-Lead SOP $14.67
    AD8307 High Dynamic Range dc to 500 92 ±1 400 2.7 to 5.5 8 8-Lead SOIC/DIP $6.07
    AD8309 Limiter Output 5 to 500 100 ±1 67 2.7 to 5.5 16 16-Lead TSSOP $7.84
    AD8310 High Dynamic Range dc to 440 100 ±1 15 2.7 to 5.5 8 8-Lead SOIC $4.00
    AD8311 Low Power for Battery Operation 100 to 2500 50 ±0.5 150 2.7 to 5.5 8.5 WLCSP $1.27
    AD8312 Low Power for Battery Operation 50 to 3500 45 ±0.5 70 2.7 to 5.5 4.2 WLCSP $1.27
    AD8313 Industry Standard 100 to 2500 70 ±1.25 40 2.7 to 5.5 14 8-Lead uSOIC $7.99
    AD8314 Industry Standard 100 to 2700 45 ±1 70 2.7 to 5.5 4.5 8-Lead uSOIC/CSP $1.10
    AD8315 Low Power for Battery Operation 100 to 2500 50 ±1 150 2.7 to 5.5 8.5 8-Lead uSOIC $4.00
    AD8316 Dual Output AD8315 100 to 2500 49 ±1 50 2.7 to 5.5 8.5 16-Lead CSP -
    AD8317 Available in Die 1 to 10000 55 ±0.5 6 3 to 5.5 20 8-Lead CSP $3.98
    AD8318 Integrated Temp Sensor 1 to 8000 70 ±0.5 10 4.5 to 5.5 68 16-Lead CSP $5.05
    AD8319 Pin-compatible with AD8317 1 to 10000 45 ±0.5 6 3 to 5.5 22 8-Lead CSP $1.77
    ADL5513 125°C Operation, Broadband 1 to 4000 80 ±0.5 10 2.7 to 5.5 - 16-Lead CSP -
    ADL5519 Dual-Channel AD8317 1 kHz to 10000 62 ±0.5 6 3 to 5.5 56 32-Lead LFCSP $5.04

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Цены, корпуса, поставка

    Help

    Модель
    Номер модели - это одна из ряда версий микросхемы, которая может быть куплена или заказана в виде образцов.

    Статус
    Статус показывает, на какой стадии производства находится микросхема. Возможны 4 различных статуса:
    • "Pre-Release": модель микросхемы еще не запущена в серийное производство, однако можно получить образцы.
    • Производство: модель производится, доступна для покупки и заказа образцов.
    • Завершение продаж: запланировано снятие модели микросхемы с производства, но в течение некоторого ограниченного времени покупка еще возможна.
    • Снято с производства: Микросхема снята с производства и не доступна для приобретения. Другие варианты, указанные в таблице, все еще производятся (если их статус любой, кроме "снято с производства")
    Описание корпуса
    Корпус данной микросхемы (т.е. DIP, SOIC, BGA). страницу, посвященную корпусам ИС. Оценочная плата - плата, разработанная с целью продемонстрировать и дать возможность оценить работу данной ИС.

    Для более подробного описания корпуса и материалов - см.  Package Site

    Число выводов
    Число выводов или контактов микросхемы. Назначение выводов/контактов и их положение указано в техническом описании (datasheet)

    Температурный диапазон
    Это допустимый режим работы для данного устройства. Различные диапазоны указаны ниже:
    • Коммерческое исполнение: 0…70°С
    • Военное исполнение: от -55 до +125 градусов по Цельсию
    • Индустриальное исполнение: диапазоны рабочих температур могут быть разные у разных моделей. См. техническое описание (datasheet)
    • Automotive: -40 to +125 °С
    Цена
    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Доступная дата отгрузки
    Это ориентировочная дата отгрузки заказанного продукта со склада Analog Devices Inc. Большинство заказов отгружается в течение 48 часов от этой даты. Как только вы размещаете заказ, Analog Devices Inc. посылает вам по e-mail подтверждение заказа, в котором указывается предполагаемая дата доставки. Очень важно обратить внимание на дату отгрузки, указанную на странице размещения заказа. Мы принимаем заказы и на те позиции, которых еще нет на складе, и их доставка предполагается в будущем. Кроме того, обратите внимание на место расположения склада, с которого пойдет отгрузка. У нас есть склады в США, Европе и Юго-Восточной Азии. Время доставки будет разным.

    Без использования свинца
    ADI считает очень важным аспектом своей деятельности охрану окружающей среды, поэтому многие продукты ADI выпускаются в вариантах без содержания свинца. Подробную информацию о не содержащих свинец микросхемах можно получить здесь: Pb (Lead) free information page

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    Просмотр списка дистрибьюторов и офисов продаж