Добавить к Мастеру создания структурных схем

ADUC7028:  Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI® MCU

Информация о продукте

Статус продукта:Производство

The ADuC7019/20/21/22/24/25/26/27/28 are fully integrated, 1 MSPS, 12-bit data acquisition systems incorporating high performance multichannel ADCs, 16-bit/32-bit MCUs, and Flash/EE memory on a single chip.

The ADC consists of up to 12 single-ended inputs. An additional four inputs are available but are multiplexed with the four DAC output pins. The four DAC outputs are only available on certain models (ADuC7020 and ADuC7026). However, in many cases where the DAC outputs are not present, these pins can still be used as additional ADC inputs, giving a maximum of 16 ADC input channels. The ADC can operate in single-ended or differential input modes. The ADC input voltage is 0 V to VREF. A low drift band gap reference, temperature sensor, and voltage comparator complete the ADC peripheral set.

Depending on the part model, up to four buffered voltage output DACs are available on-chip. The DAC output range is programmable to one of three voltage ranges.

The devices operate from an on-chip oscillator and a PLL generating an internal high frequency clock of 41.78 MHz. This clock is routed through a programmable clock divider from which the MCU core clock operating frequency is generated. The microcontroller core is an ARM7TDMI, 16-bit/32-bit RISC machine, which offers up to 41 MIPS peak performance. Eight kilobytes of SRAM and 62 kilobytes of nonvolatile Flash/EE memory are provided on-chip. The ARM7TDMI core views all memory and registers as a single linear array.

Applications

  • Industrial control and automation systems
  • Smart sensors, precision instrumentation
  • Base station systems, optical networking

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Chinese data sheet available
  • Microcontroller
    ARM7TDMI core, 16-bit/32-bit RISC architecture
    JTAG port supports code download and debug
  • Clocking options
    Trimmed on-chip oscillator (±3%)
    External watch crystal
    External clock source up to 44 MHz
    41.78 MHz PLL with programmable divider
  • Memory
    62 kB flash/EE memory, 8 kB SRAM
    In-circuit download, JTAG-based debug
    Software-triggered in-circuit reprogrammability

Analog I/O

  • Multichannel, 12-bit, 1 MSPS ADC
    Up to 16 ADC channels1
  • Fully differential and single-ended modes
  • 0 V to VREF analog input range
  • 12-bit voltage output DACs
    Up to 4 DAC outputs available1
  • On-chip voltage reference
  • On-chip temperature sensor (±3°C)
  • Voltage comparator
  • Power
    Specified for 3 V operation
    Active mode: 11 mA @ 5 MHz, 40 mA @ 41.78 MHz
  • Packages and temperature range
    From 40-lead 6 mm x 6 mm LFCSP to 80-lead LQFP1
    Fully specified for –40°C to +125°C operation
  • Tools
    Low cost QuickStart™ development system
    Full third-party support

On-chip peripherals

  • UART, 2 x I2C® and SPI® serial I/O
  • Up to 40-pin GPIO port1
  • 4x general-purpose timers
  • Wake-up and watchdog timers (WDT)
  • Power supply monitor
  • 3-phase, 16-bit PWM generator1
  • Programmable logic array (PLA)
  • External memory interface, up to 512 kB1

1 Depending on part model. See Ordering Guide for more information.

Functional Block Diagram for ADuC7028

Learn More ...

ADuC7019/ADuC702x Silicon Anomaly Sheet Available
This anomaly list describes the known bugs, anomalies, workarounds, and planned feature enhancements for the ADuC702x MicroConverter®.

QuickStart™ Development Tools for MicroConverter® Products
Development tools and systems for ARM7TDMI and 8052 Precision based Precision Analog Microcontrollers.

Документация

Наименование Тип контента Тип файлов
ADuC70xx Series: Precision Analog Microcontroller, 12-Bit Analog I/O, ARM7TDMI MCU Data Sheet (Rev F, 05/2013) (pdf, 1296 kB) Технические описания PDF
AN-908: Interfacing the HD44780-Based Character LCD to an ADuC702x  (pdf, 111 kB) Статьи по применению PDF
AN-904: ADuC7028 Evaluation Board Reference Guide MicroConverter ADuC7028 Development System  (pdf, 674 kB) Статьи по применению PDF
AN-724: ADuC702x Serial Download Protocol  (pdf, 141 kB) Статьи по применению PDF
Using Integrated Precision Analog Microcontrollers to Simplify Data Acquisition System Design
The ins and outs (the I/O) of using Analog Microcontrollers to manage data acquisition applications
Webcasts WEBCAST
Full-Featured Pedometer Design Realized with 3-Axis Digital Accelerometer  (pdf, 598 kB)
Analog Dialogue, June 2010
Журнал Analog Dialogue PDF
Full-Featured Pedometer Design Realized with 3-Axis Digital Accelerometer  (pdf, 598 kB)
Analog Dialogue, June 2010
Технические статьи PDF
Human Fall Detection Using New MEMS Accelerometer Technology
For humans, an unobserved fall can have very serious consequences. Statistics show that the majority of serious consequences are not the direct result of falling, but rather are due to a delay in assistance and treatment. Post-fall consequences can be greatly reduced if relief personnel can be alerted in time.
(ECN, December 9, 2009)
Технические статьи HTML
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards (Part 1 of 2)
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09)
Технические статьи HTML
Healthcare at Home (Part II)
A major trend in medicine is to move treatments and monitoring out of the hospital or even the doctor's office and either attach them to the patient or enable it to be done in the home. What can device designers do to aid this effort and what technologies would help to enable it.
(EDN, February 25, 2008)
Технические статьи HTML
Reduce Noise and Power Levels with Precision Data Acquisition Solution Технические статьи HTML
Low Power, Low Cost, Wireless ECG Holter Monitor Технические статьи HTML
Low Cost, Low Power, High Performance AED Технические статьи HTML
Programmable Medical Infusion Pumps Offer High Reliability and Performance Технические статьи HTML
Oscillometric Blood Pressure Measurement Технические статьи HTML
Impedance Measurement Blood Analysis Systems Технические статьи HTML
ICs for Low Power, Low Cost ECG Holter Monitors Support Standard Medical Wireless Bands Технические статьи HTML
Integrated Route Taken to Pulse Oximetry
by Aude Richard and Brian Moss, Analog Devices, Inc. (EE Times, 12/6/2004)
Технические статьи HTML
Precision Analog Microcontroller Simplifies Optical Transceiver Design  (pdf)
by Eamon Neary and Nobuhiro Matsuzoe, Analog Devices, Inc. (Information Quarterly, Volume 3, Number 2, 2004)
Технические статьи PDF
Precision Analog Microcontrollers—ARM7® and 8051 Series  (pdf, 5834 kB) Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
Development Tools Микросхемы, конфигурируемые программно HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

ADUC7028 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

ADuC7028 QuickStart Plus Development System
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-ADUC7028QSZ Статус: Prodn ADuC7028 Quickstart development system $ 59,00 Да -
EVAL-ADUC-CABLE1Z Статус: Prodn UART Serial downloader cable $ 15,18 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть