| Наименование | Тип контента | Тип файлов |
|---|---|---|
| ADA4051-1/ADA4051-2: 1.8 V, Micropower, Zero-Drift, Rail-to-Rail Input/Output Op Amp Data Sheet (Rev B, 01/2010) (pdf, 581 kB) | Технические описания | |
| AN-1114: Lowest Noise Zero-Drift Amplifier Has 5.6 nV/√Hz Voltage Noise Density (pdf, 182 kB) | Статьи по применению | |
| AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance (pdf, 199 kB) | Статьи по применению | |
| CN-0188: Isolated Low Side Current Monitor for Negative High Voltage Rails (pdf, 129 kB) | Circuit Note | |
| Op Amp Applications Handbook | Руководства по проектированию | HTML |
| MT-055: Chopper Stabilized (Auto-Zero) Precision Op Amps (pdf, 320 kB) | Обучение | |
| MT-052: Op Amp Noise Figure: Don't Be Mislead (pdf, 60 kB) | Обучение | |
| MT-050: Op Amp Total Output Noise Calculations for Second-Order System (pdf, 38 kB) | Обучение | |
| MT-049: Op Amp Total Output Noise Calculations for Single-Pole System (pdf, 40 kB) | Обучение | |
| MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth (pdf, 81 kB) | Обучение | |
| MT-047: Op Amp Noise (pdf, 72 kB) | Обучение | |
|
WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part I)
This first part of a two-part series will explore the noise topic in detail and provide tips and answers to these types of questions. |
Webcasts | WEBCAST |
|
WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part II)
This is the second part of a two-part series that explores the topic of signal noise in detail. |
Webcasts | WEBCAST |
|
Webcast: Noise Optimization in Sensor Signal Conditioning Circuits, Part III
Expanding upon the material previously presented in "Optimizing Noise in the Sensor Signal Path" Parts I & II, this Webcast addresses some of the specific questions and areas of additional interest, raised by viewers. |
Webcasts | WEBCAST |
| Ask the Applications Engineer - 39: Zero Drift Operational Amplifiers | Журнал Analog Dialogue | HTML |
Demystifying Auto-Zero Amplifiers
|
Журнал Analog Dialogue | HTML |
| MS-2062: To Chop or Auto-Zero: That Is the Question. (pdf, 278 kB) | Технические статьи | |
|
Amplifiers for Signal Conditioning - Section 3
(PDF, 397 kB)
By Walt Kester, James Bryant, Walt Jung |
Технические статьи | |
| MS-2066: Low Noise Signal Conditioning for Sensor-Based Circuits (pdf, 425 kB) | Технические статьи | |
|
Demystifying Auto-Zero Amplifiers Part 2
by Eric Nolan and Reza Moghimi (Analog Dialogue, May 2000) |
Технические статьи | HTML |
|
Demystifying Auto-Zero Amplifiers Part 1
by Eric Nolan (Analog Dialogue, March 2000) |
Технические статьи | HTML |
| Zero-drift Amplifiers | Обзор | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| Словарь терминов | Глоссарий | HTML |
| Наименование | Тип контента | Тип файлов |
|---|---|---|
|
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers. |
Design Calculators | HTML |
|
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit. |
ADIsim Design/Simulation Tools | HTML |
| ADA4051 SPICE Macro Model | Модели SPICE | HTML |
Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.
Образцы / Покупка| Модели | Корпуса | Выводы | Температурный диапазон |
Упаковка, количество |
Цена*(100-499) | Цена*1000 шт. | Без использования свинца | PCN/PDN | Проверка наличия/ Покупка/Запрос образца |
|---|
Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.