| Наименование | Тип контента | Тип файлов |
|---|---|---|
| ADA4051-1/ADA4051-2: 1.8 V, Micropower, Zero-Drift, Rail-to-Rail Input/Output Op Amp Data Sheet (Rev B, 01/2010) (pdf, 581 kB) | Технические описания | |
| AN-1114: Lowest Noise Zero-Drift Amplifier Has 5.6 nV/√Hz Voltage Noise Density (pdf, 182 kB) | Статьи по применению | |
| AN-940: Low Noise Amplifier Selection Guide for Optimal Noise Performance (pdf, 199 kB) | Статьи по применению | |
| CN-0188: Isolated Low Side Current Monitor for Negative High Voltage Rails (pdf, 129 kB) | Circuit Note | |
| Op Amp Applications Handbook | Руководства по проектированию | HTML |
| MT-055: Chopper Stabilized (Auto-Zero) Precision Op Amps (pdf, 320 kB) | Обучение | |
| MT-052: Op Amp Noise Figure: Don't Be Mislead (pdf, 60 kB) | Обучение | |
| MT-050: Op Amp Total Output Noise Calculations for Second-Order System (pdf, 38 kB) | Обучение | |
| MT-049: Op Amp Total Output Noise Calculations for Single-Pole System (pdf, 40 kB) | Обучение | |
| MT-048: Op Amp Noise Relationships: 1/f Noise, RMS Noise, and Equivalent Noise Bandwidth (pdf, 81 kB) | Обучение | |
| MT-047: Op Amp Noise (pdf, 72 kB) | Обучение | |
|
WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part I)
This first part of a two-part series will explore the noise topic in detail and provide tips and answers to these types of questions. |
Webcasts | WEBCAST |
|
WEBCAST: Noise Optimization in Sensor Signal Conditioning Circuits (Part II)
This is the second part of a two-part series that explores the topic of signal noise in detail. |
Webcasts | WEBCAST |
|
Webcast: Noise Optimization in Sensor Signal Conditioning Circuits, Part III
Expanding upon the material previously presented in "Optimizing Noise in the Sensor Signal Path" Parts I & II, this Webcast addresses some of the specific questions and areas of additional interest, raised by viewers. |
Webcasts | WEBCAST |
| Ask the Applications Engineer - 39: Zero Drift Operational Amplifiers | Журнал Analog Dialogue | HTML |
Demystifying Auto-Zero Amplifiers
|
Журнал Analog Dialogue | HTML |
| MS-2062: To Chop or Auto-Zero: That Is the Question. (pdf, 278 kB) | Технические статьи | |
|
Amplifiers for Signal Conditioning - Section 3
(PDF, 397 kB)
By Walt Kester, James Bryant, Walt Jung |
Технические статьи | |
| MS-2066: Low Noise Signal Conditioning for Sensor-Based Circuits (pdf, 425 kB) | Технические статьи | |
|
Demystifying Auto-Zero Amplifiers Part 2
by Eric Nolan and Reza Moghimi (Analog Dialogue, May 2000) |
Технические статьи | HTML |
|
Demystifying Auto-Zero Amplifiers Part 1
by Eric Nolan (Analog Dialogue, March 2000) |
Технические статьи | HTML |
| Achieving High Accuracy System Designs with Zero-drift Amplifiers | Обзор | HTML |
| RAQs index | Rarely Asked Questions | HTML |
| Словарь терминов | Глоссарий | HTML |
| Наименование | Тип контента | Тип файлов |
|---|---|---|
|
OpAmp Stability
An applet for demonstrating stability effects in opamp buffers. |
Design Calculators | HTML |
|
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself. |
ADIsim Design/Simulation Tools | HTML |
|
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit. |
ADIsim Design/Simulation Tools | HTML |
| ADA4051 SPICE Macro Model | Модели SPICE | HTML |
Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.
Образцы / ПокупкаПриведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.