Информация о продукте

Статус продукта:Производство

The AD9736, AD9735, and AD9734 are high performance, high frequency DACs that provide sample rates of up to 1200 MSPS, permitting multicarrier generation up to their Nyquist frequency. The AD9736 is the 14-bit member of the family, while the AD9735 and the AD9734 are the 12-bit and 10-bit members, respectively. They include a serial peripheral interface (SPI) port that provides for programming of many internal parameters and enables readback of status registers.

A reduced-specification LVDS interface is utilized to achieve the high sample rate. The output current can be programmed over a range of 8.66 mA to 31.66 mA. The AD973x family is manufactured on a 0.18 µm CMOS process and operates from 1.8 V and 3.3 V supplies for a total power consumption of 380 mW in bypass mode. It is supplied in a 160-lead chip scale ball grid array for reduced package parasitics.

Product Highlights

  1. Low noise and intermodulation distortion (IMD) features enable high quality synthesis of wideband signals at intermediate frequencies up to 600 MHz.
  2. Double data rate (DDR) LVDS data receivers support the maximum conversion rate of 1200 MSPS.
  3. Direct pin programmability of basic functions or SPI port access offers complete control of all AD973x family functions.
  4. Manufactured on a CMOS process, the AD973x family uses a proprietary switching technique that enhances dynamic performance.
  5. The current output(s) of the AD9736 family are easily configured for single-ended or differential circuit topologies.

Applications

  • Broadband communications systems
    Cellular infrastructure(digital predistortion)
    Point-to-point wireless
    CMTS/VOD
  • Instrumentation, automatic test equipment
  • Radar, avionics

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Pin-compatible family
  • Excellent dynamic performance
    AD9736: SFDR = 82 dBc at fOUT = 30 MHz
    AD9736: SFDR = 69 dBc at fOUT = 130 MHz
    AD9736: IMD = 87 dBc at fOUT = 30 MHz
    AD9736: IMD = 82 dBc at fOUT = 130 MHz
  • LVDS data interface with on-chip 100 Ω terminations
  • Built-in self test
    LVDS sampling integrity
    LVDS-to-DAC data transfer integrity
  • Low power: 380 mW (IFS = 20 mA;
    fOUT = 330 MHz)
  • 1.8/3.3 V dual-supply operation
  • Adjustable analog output
    8.66 mA to 31.66 mA (RL = 25 Ω to 50 Ω)
  • On-chip 1.2 V reference
  • 160-lead chip scale ball grid array (CSP_BGA) package

Functional Block Diagram for AD9736

Документация

Наименование Тип контента Тип файлов
AD9734/AD9735/AD9736: 10-/12-/14-Bit, 1200 MSPS DACS Data Sheet  (Rev A, 09/2006) (pdf, 1071 kB) Технические описания PDF
AN-928: Understanding High Speed DAC Testing and Evaluation  (pdf, 4445 kB) Статьи по применению PDF
AN-912: Driving a Center-Tapped Transformer with a Balanced Current-Output DAC  (pdf, 246 kB) Статьи по применению PDF
AN-808: Multicarrier CDMA2000 Feasibility  (pdf, 1535 kB)
The goal of this application note is to determine the feasibility of implementing a multicarrier CDMA2000 transceiver and what the major subsystem performances must be.
Статьи по применению PDF
AN-320A: CMOS Multiplying DACs and Op Amps Combine to Build Programmable Gain Amplifier, Part 1  (pdf, 1295 kB) Статьи по применению PDF
BIST for Analog Weenies
(Analog Dialogue, Vol. 42, February 2008)
Журнал Analog Dialogue HTML
The World is Still Analog
(Test & Measurement World, 6/1/2006)
Обзоры продукции HTML
Specialized Data Converters Move Up The Signal Chain
(Electronic Design, 1/11/2007)
Обзоры продукции HTML
AD9736: 14-Bit DAC Clocks At 1.2 Gsample/s  (htm)
(acquisitionZONE Products for the week of May 3, 2004)
Обзоры продукции HTM
High-speed 14-Bit DAC Breaks 1 Gsps Barrier
(RFDesign Product of the Month, April 2004)
Обзоры продукции HTML
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
DAC Harmonic Analyzer
This tool displays harmonic images and spurs in a DAC output. The user can define a post-DAC analog filter to suppress these images. The effect of this filter is plotted on the graph and shown in the accompanying chart.
DAC Harmonic Analyzer HTML
AD9736 IBIS Model Модели IBIS HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Сопутствующие компоненты

Suggested Companion Products


Recommended Clock Source for the AD9736
  • For a multi-channel clock source, we recommend the AD9518-0.
  • For a PLL clock source, we recommend the ADF4150.
  • For a PLL clock source with integrated VCO, we recommend the ADF4350.
  • For a clock and data buffer, we recommend the ADCLK914.
Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD9736 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD9736-DPG2-EBZ Статус: Prodn Evaluation Board $ 303,60 Да -
AD-DAC-FMC-ADP Статус: Prodn FMC to High-Speed DAC Evalution Board Adaptor $ 125,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть