Добавить в Мастер Структурных Схем

AD5328:  2.5 V to 5.5 V Octal Voltage Output 12-Bit DACs in 16-Lead TSSOP

Информация о продукте

Статус продукта:Производство

The AD5308/AD5318/AD5328 are octal 8-, 10-, and 12-bit buffered voltage output DACs in a 16-lead TSSOP. They operate from a single 2.5 V to 5.5 V supply, consuming 0.7 mA typical at 3 V. Their on-chip output amplifiers allow the outputs to swing rail-to-rail with a slew rate of 0.7 V/μs. The AD5308/ AD5318/AD5328 use a versatile 3-wire serial interface that operates at clock rates up to 30 MHz and is compatible with standard SPI, QSPI, MICROWIRE, and DSP interface standards.

The references for the eight DACs are derived from two reference pins (one per DAC quad). These reference inputs can be configured as buffered, unbuffered, or VDD inputs. The parts incorporate a power-on reset circuit, which ensures that the DAC outputs power up to 0 V and remain there until a valid write to the device takes place. The outputs of all DACs may be updated simultaneously using the asynchronous LDAC input. The parts contain a power-down feature that reduces the current consumption of the devices to 400 nA at 5 V (120 nA at 3 V). The eight channels of the DAC may be powered down individually.

All three parts are offered in the same pinout, which allows users to select the resolution appropriate for their application without redesigning their circuit board.

Applications

  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Optical networking
  • Automatic test equipment
  • Mobile communications
  • Programmable attenuators
  • Industrial process control

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • AD5308: 8 buffered 8-bit DACs in 16-lead TSSOP A version: ±1 LSB INL, B version: ±0.75 LSB INL
  • AD5318: 8 buffered 10-bit DACs in 16-lead TSSOP A version: ±4 LSB INL, B version: ±3 LSB INL
  • AD5328: 8 buffered 12-bit DACs in 16-lead TSSOP A version: ±16 LSB INL, B version: ±12 LSB INL
  • Low power operation: 0.7 mA @ 3 V
  • Power-down to 120 nA @ 3 V, 400 nA @ 5 V
  • Double-buffered input logic
  • Guaranteed monotonic by design over all codes
  • Buffered/unbuffered/VDD reference input options
  • Output range: 0 V to VREF or 0 V to 2 VREF
  • Power-on reset to 0 V
  • Programmability
    Individual channel power-down
    Simultaneous update of outputs (LDAC)
  • Low power, SPI-®, QSPI-™, MICROWIRE-™, and DSP-compatible 3-wire serial interface

Functional Block Diagram for AD5328

Подобная продукция

  • AD5308: 2.5 V to 5.5 V Octal Voltage Output 8-Bit DACs in 16-Lead TSSOP
  • AD5318: 2.5 V to 5.5 V Octal Voltage Output 10-Bit DACs in 16-Lead TSSOP
  • AD5362: 8-Channel, 16-Bit, Serial Input, Voltage-Output DAC
More

Документация

Наименование Тип контента Тип файлов
AD5308/AD5318/AD5328: 2.5 V to 5.5 V Octal Voltage Output 8-/10-/12-Bit DACs in 16-Lead TSSOP Data Sheet  (Rev F, 04/2011) (pdf, 568 kB) Технические описания PDF
Digital to Analog Converters ICs Solutions Bulletin  (pdf) Техническая периодика PDF
Extending the denseDAC™ Multichannel D/As  (pdf, 1100 kB)
denseDAC multichannel D/As are Analog Devices digital-to-analog converters with 8 to 40 channels, offering 12-bit to 16-bit resolution.
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
Сопутствующие компоненты

Suggested Companion Products


Recommended Precision References for the AD5328 Recommended Output Amplifiers for the AD5328
  • For applications requiring 5V bipolar outputs, we recommend the AD8638 or the dual AD8639.
  • For wider supplies, we recommend the AD820 or the OP295.
Recommended Digital Isolator for the AD5328
  • For process control applications in industrial environments, we recommend the ADuM1300 or the ADuM1310.

Recommended Power Solutions

  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD5328ARU Статус: Prodn 16 ld TSSOP 16 Ind Tube, 96 $ 9,91 $ 8,13 N  Используемые материалы PCN Купить
AD5328ARU-REEL7 Статус: Контакты 16 ld TSSOP 16 Ind Reel, 1000 - $ 0,00 N  Используемые материалы PCN Контакты
AD5328ARUZ Статус: Prodn 16 ld TSSOP 16 Ind Tube, 96 $ 8,58 $ 7,03 Y  Используемые материалы PCN Купить Образцы
AD5328ARUZ-REEL7 Статус: Prodn 16 ld TSSOP 16 Ind Reel, 1000 - $ 7,03 Y  Используемые материалы PCN Купить
AD5328BRU Статус: Prodn 16 ld TSSOP 16 Ind Tube, 96 $ 11,64 $ 9,89 N  Используемые материалы PCN Купить
AD5328BRU-REEL Статус: Obsolete 16 ld TSSOP 16 Ind Reel, 2500 - $ 0,00 N  Используемые материалы PCN/ PDN Контакты
AD5328BRU-REEL7 Статус: Завершение продаж 16 ld TSSOP 16 Ind Reel, 1000 - $ 9,89 N  Используемые материалы PCN/ PDN Купить
AD5328BRUZ Статус: Prodn 16 ld TSSOP 16 Ind Tube, 96 $ 10,08 $ 8,56 Y  Используемые материалы PCN Купить Образцы
AD5328BRUZ-REEL Статус: Prodn 16 ld TSSOP 16 Ind Reel, 2500 - $ 8,56 Y  Используемые материалы PCN Купить
AD5328BRUZ-REEL7 Статус: Prodn 16 ld TSSOP 16 Ind Reel, 1000 - $ 8,56 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть