Добавить в Мастер Структурных Схем

AD5314:  2.5 V to 5.5 V, 500 µA, Quad Voltage Output 10-Bit DAC in 10-Lead Packages

Информация о продукте

Статус продукта:Производство

The AD5304/AD5314/AD5324 are quad 8-, 10-, and 12-bit buffered voltage output DACs in 10-lead MSOP and 10-lead LFCSP packages that operate from a single 2.5 V to 5.5 V supply, consuming 500 µA at 3 V. Their on-chip output amplifiers allow rail-to-rail output swing to be achieved with a slew rate of 0.7 V/µs. A 3-wire serial interface is used; it operates at clock rates up to 30 MHz and is compatible with standard SPI, QSPI, MICROWIRE, and DSP interface standards.

The references for the four DACs are derived from one reference pin. The outputs of all DACs can be updated simultaneously using the software LDAC function. The parts incorporate a power-on reset circuit, and ensure that the DAC outputs power up to 0 V and remains there until a valid write takes place to the device. The parts contain a power-down feature that reduces the current consumption of the device to 200 nA @ 5 V (80 nA @ 3 V).

The low power consumption of these parts in normal operation makes them ideally suited to portable battery-operated equipment. The power consumption is 3 mW at 5 V, 1.5 mW at 3 V, reducing to 1 µW in power-down mode.

Applications

  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators
  • Industrial process control

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 4 buffered 10-Bit DACs in 10-lead MSOP and 10-lead LFCSP
    A Version: ±4 LSB INL, B Version: ±2.5 LSB INL
  • Low power operation: 500 µA @ 3 V, 600 µA @ 5 V
  • 2.5 V to 5.5 V power supply
  • Guaranteed monotonic by design over all codes
  • Power-down to 80 nA @ 3 V, 200 nA @ 5 V
  • Double-buffered input logic
  • Output range: 0 V to VREF
  • Power-on reset to 0 V
  • Simultaneous update of outputs (LDAC function)
  • Low power-, SPI®-, QSPI™-, MICROWIRE™-, and DSP-compatible 3-wire serial interface
  • On-chip, rail-to-rail output buffer amplifiers
  • Temperature range –40°C to +105°C

Functional Block Diagram for AD5314

Подобная продукция

  • AD5024: Fully Accurate, Quad, 12-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
  • AD5044: Fully Accurate, Quad, 14-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
  • AD5064: Fully Accurate, Quad, 16-Bit, Buffered VOUT, 4.5 V to 5.5 V nanoDAC® with SPI Interface
More

OF NOTE ...

For additional information, please see also AD5317 for enhanced functionality and the AD5315 with a 2-Wire Interface.

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD5314 IBIS Model  (ibs) Модели IBIS IBS

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Обозначения и посадочные места— Analog Devices предлагает библиотеки компонентов, совместимые с широким спектром современных САПР.

Рекомендации по выбору продуктов и типовые проекты

Сопутствующие компоненты

Suggested Companion Products


Recommended Precision References for the AD5314 Recommended Output Amplifiers for the AD5314
  • For applications requiring 5V bipolar outputs, we recommend the AD8638 or the dual AD8639.
  • For wider supplies, we recommend the AD820 or the OP295.
Recommended Digital Isolator for the AD5314
  • For process control applications in industrial environments, we recommend the ADuM1300 or the ADuM1310.

Recommended Power Solutions

  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

Модели Корпуса Выводы Температурный
диапазон
Упаковка,
количество
Цена*(100-499) Цена*1000 шт. Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
AD5314ACPZ-REEL7 Статус: Prodn 10 ld LFCSP (3x3mm) 10 Ind Reel, 1500 - $ 2,63 Y  Используемые материалы Уведомить меня Купить
AD5314ARM-REEL7 Статус: Prodn 10 ld MSOP 10 Ind Reel, 1000 - $ 3,03 N  Используемые материалы PCN Купить
AD5314ARMZ Статус: Prodn 10 ld MSOP 10 Ind Tube, 50 $ 3,21 $ 2,63 Y  Используемые материалы PCN Купить Образцы
AD5314ARMZ-REEL7 Статус: Prodn 10 ld MSOP 10 Ind Reel, 1000 - $ 2,63 Y  Используемые материалы PCN Купить
AD5314BCPZ-REEL7 Статус: Prodn 10 ld LFCSP (3x3mm) 10 Ind Reel, 1500 - $ 3,59 Y  Используемые материалы Уведомить меня Купить
AD5314BRM Статус: Prodn 10 ld MSOP 10 Ind Tube, 50 $ 5,06 $ 4,16 N  Используемые материалы PCN Купить
AD5314BRM-REEL7 Статус: Prodn 10 ld MSOP 10 Ind Reel, 1000 - $ 4,16 N  Используемые материалы PCN Купить
AD5314BRMZ Статус: Prodn 10 ld MSOP 10 Ind Tube, 50 $ 4,38 $ 3,59 Y  Используемые материалы PCN Купить Образцы
AD5314BRMZ-REEL Статус: Prodn 10 ld MSOP 10 Ind Reel, 3000 - $ 3,59 Y  Используемые материалы PCN Купить
AD5314BRMZ-REEL7 Статус: Prodn 10 ld MSOP 10 Ind Reel, 1000 - $ 3,59 Y  Используемые материалы PCN Купить
AD5314WARMZ-REEL7 Статус: Prodn 10 ld MSOP 10 Ind Reel, 1000 - $ 2,81 Y  Используемые материалы PCN Купить
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

沪ICP备09046653号
Review this Product X
content here.
content here.

Review this Product

Закрыть