Добавить к Мастеру создания структурных схем

ADA4091-4:  Precision, Micropower, OVP, RRIO Quad Op Amp

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The ADA4091-2 dual and ADA4091-4 quad are micropower, single-supply, 1.2 MHz bandwidth amplifiers featuring rail-to-rail inputs and outputs. They are guaranteed to operate from a +3 V to +30 V single supply as well as from ±1.5 V to ±15 V dual supplies.

The ADA4091 family features a unique input stage that allows the input voltage to exceed either supply safely without any phase reversal or latch-up; this is called overvoltage protection, or OVP. The output voltage swings to within 10 mV of the supplies.

Applications for these amplifiers include portable telecom-munications equipment, power supply control and protection, and interface for transducers with wide output ranges. Sensors requiring a rail-to-rail input amplifier include Hall effect, piezo-electric, and resistive transducers.

The ability to swing rail-to-rail at both the input and output enables designers, for example, to build multistage filters in single-supply systems and to maintain high signal-to-noise ratios.

The ADA4091 family is specified over the extended industrial temperature range of −40°C to +125°C. The ADA4091 family is part of the growing selection of 36 V, low power op amps from Analog Devices, Inc., (see Table 1).

The ADA4091-2 is available in an 8-lead plastic SOIC. The ADA4091-4 is available in a 14–lead TSSOP surface-mount package.

APPLICATIONS
  • Industrial process control
  • Battery-powered instrumentation
  • Power supply control and protection
  • Telecommunications
  • Remote sensors
  • Low voltage strain gage amplifiers
  • DAC output amplifiers
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • Single-supply operation: 3 V to 30 V
    • Wide input voltage range
    • Rail-to-rail output swing
    • Low supply current: 250 μA/amplifier
    • Wide bandwidth: 1.2 MHz
    • Slew rate: 0.46 V/μs
    • Low offset voltage: 250 μV maximum
    • No phase reversal
    • Overvoltage protection (OVP)
        25 V above/below supply rails at ±5 V
        12 V above/below supply rails at ±15 V

    ADA4091-4 Pin Diagram

    Средства разработки, программные модели, драйверы и ПО

    Наименование Тип контента Тип файлов
    Analog Filter Wizard 2.0
    The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
    ADIsim Design/Simulation Tools HTML
    ADA4091 SPICE Macro Model Модели SPICE HTML

    Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

    Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

    Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

    Рекомендации по выбору продуктов и типовые проекты

    Разработаны. Протестированы. Готовы к интеграции.
    Узнать больше

    SampleОбразцы / Покупка

    Цены, исполнение ИМС, наличие на складе

    Помощь

    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    PRAOPAMP Evaluation Board
    Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
    Покупка/Запрос образца
    EVAL-PRAOPAMP-1KSZ Статус: Prodn Single 5 Lead SC70 (KS-5) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-1RJZ Статус: Prodn Single 5-Lead SOT 23 (RJ-5) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-1RMZ Статус: Prodn Single 8 Lead MSOP (RM-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-1RZ Статус: Prodn Single 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual 8-Lead MSOP (RM-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-2RZ Статус: Prodn Dual 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
    EVAL-PRAOPAMP-4RUZ Статус: Prodn Quad 14-Lead TSSOP (RU-14) $ 20,19 Да -
    EVAL-PRAOPAMP-4RZ Статус: Prodn Quad 14-Lead SOIC (R-14) $ 20,19 Да -

    Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

    Проверка наличия и приобретение

    Просмотр списка дистрибьюторов и офисов продаж
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть