AD8343:  DC-to-2.5 GHz High IP3 Active Mixer

The AD8343 is a high-performance broadband active mixer. With wide bandwidth on all ports and very low intermodulation distortion, the AD8343 is well suited for demanding transmit applications or ...続きを見る

AD8343:  DC-to-2.5 GHz High IP3 Active Mixer

製品概要

The AD8343 is a high-performance broadband active mixer. With wide bandwidth on all ports and very low intermodulation distortion, the AD8343 is well suited for demanding transmit applications or receive channel applications.

The AD8343 provides a typical conversion gain of 7 dB. The integrated LO driver supports a 50 Ω differential input impedance with low LO drive level, helping to minimize external component count.

The open-emitter differential inputs can be interfaced directly to a differential filter or driven through a balun (transformer) to provide a balanced drive from a single-ended source.

The open-collector differential outputs can be used to drive a differential IF signal interface or convert to a single-ended signal through the use of a matching network or transformer. When centered on the VPOS supply voltage, the outputs swing ±1 V.

The LO driver circuitry typically consumes 15 mA of current. Two external resistors are used to set the mixer core current for required performance, resulting in a total current of 20 mA to 60 mA. This corresponds to power consumption of 100 mW to 300 mW with a single 5 V supply.

The AD8343 is fabricated on Analog Devices, Inc.’s high-performance 25 GHz silicon bipolar IC process. The AD8343 is available in a 14-lead TSSOP package. It operates over a −40°C to +85°C temperature range. A device-populated evaluation board is available.

Applications

  • Cellular base stations
  • Wireless LAN
  • Satellite converters
  • SONET/SDH radio
  • Radio links
  • RF instrumentation
  • Features

    • High-performance active mixer
    • Broadband operation to 2.5 GHz
    • Conversion gain: 7 dB
    • Input IP3: 16.5 dBm
    • LO drive: –10 dBm
    • Noise figure: 14 dB
    • Input P1dB: 2.8 dBm
    • Differential LO, IF and RF Ports
    • 50 Ω LO input impedance
    • Single-supply operation: 5 V @ 50 mA typical
    • Power-down mode @ 20 μA typical

    Diagrams

    AD8343 Diagram
    Functional Block Diagram for AD8343

    仕様

    RF Frequency (MHZ) dc to 2500
    IF Frequency (MHz) dc to 2500
    LO Frequency (MHz) dc to 2500
    LO Drive (dBm) -10
    Conversion Gain (dB) 7
    IP3 (dBm) 16.5
    P1dB (dBm) 2.8
    Voltage Supply (V) +5V
    Supply Current (max) 50mA
    Package 14-Lead TSSOP

    その他の製品を探す

    ADL5360 - Dual 900 MHz Balanced Mixer with Low Side LO Buffer, IF Amp, and RF Balun

    新製品情報のRSSフィードを取得
    Part# RF Frequency (MHZ) IF Frequency (MHz) LO Frequency (MHz) LO Drive (dBm) Conversion Gain (dB) IP3 (dBm) P1dB (dBm) NF (dB) Pos Supply Supply Current (max) Price* (1000-4999)
    AD831 400 200 400 0 0 24 10 14 +9V to +11V 100 $6.83
    AD8342 LF to 2400 LF to 2400 LF to 2400 0 3 24 8.5 12 +4.75V to +5.25V 97 $3.59
    AD8343 dc to 2500 dc to 2500 dc to 2500 -10 7 16.5 2.8 14 +4.5V to +5.5V 50 $3.67
    AD8344 400 to 1200 70 to 400 470 to 1600 0 4.5 24 8.5 10 +4.75V to +5.25V 84 $3.59
    ADL5350 LF to 4000 LF to 4000 LF to 4000 +4 - 25 19 6.5 +2.7V to +3.5V 19 $2.39
    ADL5356 1700 to 2200 50 to 450 1400 to 2100 - 8 26 11 10 +3.3V to +5V - -
    ADL5358 700 to 1000 50 to 350 750 to 1450 - 8.5 26 10 9.5 +3.3V to +5V - -
    ADL5360 700 to 1000 40 to 450 250 to 960 0 8.5 26 10 9.5 +3.3V to +5V - -
    ADL5390 20 to 2400 230 20 to 2400 - 3.5 25 13 21 +4.75V to +5.25V 130 $7.59
    ADL5391 dc to 2000 - - - 1 14 13.2 - +4.5V to +5.5V 135 $4.95
    ADL5802 100 to 6000 LF to 600 100 to 6000 0 1.5 27 12 11 +3.3V to +5V - -

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    価格、パッケージ&製品状況