シグナル・チェーンデザイナーに追加する

ADSP-BF547:  High Performance Convergent Multimedia Blackfin Processor

製品詳細

製品状況:生産/供給中

The ADSP-BF547 processors were specifically designed to meet the needs of convergent multimedia applications where system performance and cost are essential ingredients. The integration of multimedia, human interface, and connectivity peripherals combined with increased system bandwidth and on-chip memory provides customers a platform to design the most demanding applications. For applications that require additional external memory, the ADSP-BF547 family provides product variants specifically designed to interface to either Standard DDR1 or 1.8V Low-Power DDR memory devices.

IP protection has become a necessary part of today’s embedded applications. The ADSP-BF54x provides a security scheme that balances flexibility and upgradeability with performance through the inclusion of a firmware based solution including OTP memory to enable users to implement private keys for secure access to program code.

The ADSP-BF547 provides peripheral flexibility to complement its high performance processing. These rich system level peripherals are well suited for Advanced Vehicle Infotainment and Industrial multimedia applications where multiple standards are prevalent and system performance is required.

To enhance connectivity, a High Speed USB On-the-Go (HS USB OTG) module with Integrated PHY has been integrated along with an 8/16-bit Host DMA Interface. These system level peripherals, along with standard serial connections provided by multiple on-chip SPORT, SPI, UART, and TWI interfaces, provide glue-less interfaces to multiple off chip devices including consumer and communication products, Bluetooth, and other application specific interfaces. This level of integration is perfect for the emerging and constantly changing products and standards in the car infotainment and multimedia segments.

For interfacing off chip to storage media including hard drives, CD/DVD-drives, and NAND Flash products, the ADSP-BF547 has implemented a SD/SDIO controller, ATAPI-6 controller, and an 8/16-bit NAND flash controller.

Many multimedia enhancements have also been included on the ADSP-BF547 to offload processor MIPS through hardware integration, expand display capabilities, and shorten customer development time. The multiple Enhanced Parallel Peripheral Interfaces that support ITU-R BT.656 Video Formats now can also drive 18/24-bit LCD displays. A Hardware acceleration block, the Pixel Compositor, has been developed to execute overlay, color conversion and alpha blending. This block significantly reduces processor core overhead associated with software RGB-YUV color conversion and alpha blending.

For human interface capability, the ADSP-BF547 provides a 32-bit up/down counter that can sense 2-bit quadrature or binary codes as typically emitted by industrial drives or manual thumb wheels. An 8x8 Keypad interface is also included.

特長と利点

  • Lockbox™ Secure Technology: Hardware-enabled security for code and content protection
  • Two independent DMA controllers
  • Multimedia: Multiple Enhanced Parallel Peripheral Interfaces (EPPI), Pixel Compositor hardware accelerator
  • Human Interface: 18/24-bit LCD Controller 32-bit Up/Down counter/Thumbwheel interface, 8x8 Keypad interface
  • Blackfin® Processor Core with up to 600Mhz (1200 MMACS) Performance
  • Connectivity: High Speed USB OTG , Host DMA, UARTs, SPORTs, SPI, and TWI
  • Expansion: SD/SDIO and ATAPI-6 Controllers
  • Synchronous interface for DDR or Mobile DDR connectivity (See data sheet ordering guide for specific product information)
  • Asynchronous memory interface for SRAM, EEPROM, NAND/NOR, Flash connectivity

Functional Block Diagram for ADSP-BF547

ニュースレターのご紹介

アナログ・デバイセズのニュースレター
アナログ・デバイセズでは、以下の情報を定期的に配信しています。メール形式はHTMLまたはTEXT形式のどちらかを選んで購読していただけます。 ぜひ、製品の設計や開発にお役立てください。
ニュースレターの購読手続きは、新規の方はmyAnalogに新規ご登録、登録済みの方はログインしてから行ってください。

【myAnalog 今週の新着情報(ウィークリーメール)
myAnalogにお客様のご興味のある製品や回路などをご登録いただきますと、ウェブサイトに掲載されたアップデート情報や新製品情報を一週間に一回、ご登録いただきましたメールアドレスに情報をお送りします。

【ニュースレター】
お客様の「興味のある製品」に関連する技術情報やセミナー情報などさまざまな情報をニュースレターとして定期的にお送りします。
ニュースレター申し込み

資料

タイトル コンテンツの種類 ファイル形式
ADSP-BF542/ADSP-BF544/ADSP-BF547/ADSP-BF548/ADSP-BF549 Blackfin Embedded Processor Data Sheet (Rev D, 06/2011) (pdf, 3095 kB)  データシート PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) アプリケーション・ノート PDF
EE-352: Soldering Considerations for Exposed-Pad Packages (Rev 1, 05/2012)  (pdf, 680 kB) アプリケーション・ノート PDF
EE-350: Seamlessly Interfacing MEMS Microphones with Blackfin Processors (Rev 1, 08/2010)  (pdf, 701 kB) アプリケーション・ノート PDF
EE-347: Formatted Print to a UART Terminal with Blackfin Processors (Rev 3, 06/2012)  (pdf, 112 kB) アプリケーション・ノート PDF
EE-344: Using the NAND Flash Controller on Blackfin Processors (Rev 1, 09/2008)  (pdf, 2531 kB) アプリケーション・ノート PDF
EE-341: Expert Pin Multiplexing Plug-in for Blackfin Processors (Rev 3, 07/2011)  (pdf, 253 kB) アプリケーション・ノート PDF
EE-340: SPIによるSHARC®とBlackfin®間接続  (pdf, 682 kB) アプリケーション・ノート PDF
EE-340: Connecting SHARC® and Blackfin® Processors over SPI  (pdf, 209 kB) アプリケーション・ノート PDF
EE-339: Using External Switching Regulators with Blackfin® Processors (Rev 1, 05/2008)  (pdf, 163 kB) アプリケーション・ノート PDF
EE-337: Host DMA Port on ADSP-BF52x and ADSP-BF54x Blackfin Processors (Rev 1, 05/2008)  (pdf, 614 kB) アプリケーション・ノート PDF
EE-336: Putting ADSP-BF54x Blackfin Processor Booting into Practice (Rev 1, 06/2008)  (pdf, 151 kB) アプリケーション・ノート PDF
EE-335: Interfacing SD Cards with Blackfin Processors (Rev 1, 02/2010)  (pdf, 2666 kB) アプリケーション・ノート PDF
EE-334: Using Blackfin® Processor Hibernate State for Low Standby Power  (pdf, 904 kB) アプリケーション・ノート PDF
EE-331: UART Enhancements on ADSP-BF54x Blackfin Processors (Rev 1, 11/2007)   (pdf, 81 kB) アプリケーション・ノート PDF
EE-321: Connecting Blackfin® Processors to the AD7656 SAR ADC (Rev 1, 03/27/2008)  (pdf, 176 kB) アプリケーション・ノート PDF
EE-312: Building Complex VDK/LwIP Applications Using Blackfin Processors (Rev 2, 09/2008)  (pdf, 162 kB) アプリケーション・ノート PDF
EE-281: Blackfin®プロセッサのハードウェア・デザイン・チェックリスト  (pdf, 208 kB) アプリケーション・ノート PDF
EE-281: Hardware Design Checklist for the Blackfin Processors (Rev 2, 07/2008)  (pdf, 77 kB) アプリケーション・ノート PDF
EE-271: EE-271: Using Cache Memory on Blackfin Processors (Rev 2, 05/2009)  (pdf, 1634 kB) アプリケーション・ノート PDF
EE-175: Emulator and Evaluation Hardware Troubleshooting Guide for VisualDSP++ Users (Rev 13, 09/2012)  (pdf, 183 kB) アプリケーション・ノート PDF
EE-68: Analog Devices JTAG Emulation Technical Reference (Rev 10, 04/2008)  (pdf, 293 kB) アプリケーション・ノート PDF
LabVIEW 1000m Below the Waves: Synchronized Sampling of Autonomous Units Through Sound  (pdf, 2405 kB) ホワイト・ペーパー PDF
Online Training: Introducing the $150.00 JTAG Emulator for Blackfin Processors (ADZS-ICE-100B) チュートリアル HTML
Blackfin Processor Workshops and Webcasts チュートリアル HTML
オンライン・セミナー オンライン・トレーニング HTML
ADSP-BF54x Blackfin ® Processor Hardware Reference, Revision 1.2, February 2013  (pdf, 32400 kB) プロセッサ・マニュアル PDF
Blackfin ® Processor Programming Reference, Revision 2.2, February 2013  (pdf, 20321 kB) プロセッサ・マニュアル PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.4, May 2010)  (pdf, 3197 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 5.4, January 2011)  (pdf, 3852 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.3, January 2011)  (pdf, 2484 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.3, January 2011)  (pdf, 785 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.5, January 2011)  (pdf, 2401 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.5, January 2011)  (pdf, 2290 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Quick Installation Reference Card (Revision 3.1, November 2007)  (pdf, 91 kB) | Request a CD ソフトウェア・マニュアル PDF
VisualDSP++ 5.0 Getting Started Guide (Revision 3.0, August 2007) | Request a CD ソフトウェア・マニュアル HTML
VisualDSP++ 5.0 Product Release Bulletin (Revision 3.0, August 2007)  (pdf, 774 kB) | Request a CD ソフトウェア・マニュアル PDF
ADSP-BF548 EZ-KIT Lite Evaluation System Manual, Revision 1.4, July 2012  (pdf, 1058 kB) 評価用キット・マニュアル PDF
Blackfin Landscape LCD EZ-Extender Manual, Revision 1.1, July 2012  (pdf, 265 kB) 評価用キット・マニュアル PDF
HPUSB, USB, and HPPCI Emulator User’s Guide, Revision 3.2, July 2012  (pdf, 746 kB) エミュレータ用マニュアル PDF
ICE-100B Emulator User’s Guide, Revision 1.1, July 2012  (pdf, 348 kB) エミュレータ用マニュアル PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.0, August 2007)  (pdf, 562 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.2, March 2009)  (pdf, 1845 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.2, March 2009)  (pdf, 5290 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.0, March 2009)  (pdf, 3256 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.2, March 2009)  (pdf, 2137 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 3.2, August 2008)  (pdf, 3107 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.1, August 2008)  (pdf, 2775 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.1, October 2008)  (pdf, 2924 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.1, August 2008)  (pdf, 3643 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.1, August 2008)  (pdf, 959 kB) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 4.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 3.0, January 2005)  (pdf) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 3.0, August 2007)  (pdf) ソフトウェア・マニュアル(旧版) PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) ソフトウェア・マニュアル(旧版) PDF
ADSP-BF548 EZ-KIT Lite Manual (Rev. 1.1, September 2007)  (pdf, 2448 kB) 評価用キット・マニュアル(旧版) PDF
Analog Dialogue Vol.42 No.3 - 3 公営鉄道の安価で安全なメンテナンス 技術情報誌 Analog Dialogue HTML
Blackfinプロセッサ・ベンチマーク ベンチマーク HTML
Blackfinプロセッサ・ファミリー  (pdf, 2098 kB) 製品カタログ PDF
ADSP-BF542_BF544_BF547_BF548_BF549 Blackfin Anomaly List for Revision(s) 0.1, 0.2, 0.3M (Rev K, 05-24-2011)  (pdf, 390 kB) ICアノーマリ PDF
Knowledge Base DSPナレッジ・ベース HTML
産業用IC ソリューション・ブリテン HTML
外形寸法図のBSCとは? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
Pwr Dissとは? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
ICの寿命や製品保証の資料は? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
デシケータ管理条件 FAQ(よくある質問) & RAQ(珍問/難問集) HTML
半導体用語集 用語集 HTML

設計支援ツール、モデル、ドライバ & ソフトウェア

タイトル コンテンツの種類 ファイル形式
VisualDSP++
使い易いツールで、設計およびデバッグ環境(DDE)のソフトが内蔵されています。最初から最後まで1つのインターフェースで、プロジェクトを効率的に管理できます。
VisualDSP++ HTML
CrossCore® Embedded Studio for Analog Devices Processors
CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies.
CrossCore Embedded Studio HTML
ADSP-BF542M/BF544M/BF547M/BF548M/BF549M Blackfin Processor IBIS Datafile 400-Ball CSP BGA Package (3/2010)  (txt, 240 kB) IBISモデル TXT
ADSP-BF542/BF544/BF547/BF548/BF549 Blackfin Processor IBIS Datafile 400-Ball CSP BGA Package (3/2010)  (txt, 242 kB) IBISモデル TXT
Blackfinプロセッサのコード例 コード例 HTML
VisualDSP++ Downloads and Updates ソフトウェア・ツール・アップグレード HTML

評価用キット / シンボル & フットプリント

評価ボード&キット資料と購入については、評価ボード&キットのページをご覧ください。

Sampleサンプル&購入

価格、パッケージ、入手性

ADSP-BF547 モデル一覧
モデル パッケージ ピン数 動作
温度範囲
梱包形態,
数量
価格*(100-499) 価格*1000 pcs RoHS準拠 PCN/製造中止案内 在庫確認/
購入/サンプル
ADSP-BF547BBCZ-5A 製品状況: 製造中 400 Ball CSPBGA (17x17x1.7) 400 工業用 Tray, 90 $ 21.39 $ 20.11 Y  成分表 PCN 購入
ADSP-BF547KBCZ-6A 製品状況: 製造中 400 Ball CSPBGA (17x17x1.7) 400 工業用 Tray, 90 $ 23.53 $ 22.12 Y  成分表 PCN 購入
ADSP-BF547MBBCZ-5M 製品状況: 製造中 400 Ball CSPBGA (17x17x1.7) 400 工業用 Tray, 90 $ 21.39 $ 20.11 Y  成分表 PCN 購入
ADSP-BF547YBC-4A 製品状況: 製造中 CHIP SCALE BGA 400 工業用 Tray, 90 $ 25.40 $ 24.53 N  成分表 お知らせを受け取る 購入
ADSP-BF547YBCZ-4A 製品状況: 製造中 CHIP SCALE BGA 400 工業用 Tray, 90 $ 23.09 $ 22.30 Y  成分表 お知らせを受け取る 購入
価格表の見かた

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

USB-Based Emulator and High Performance USB-Based Emulator
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
ADZS-HPUSB-ICE 製品状況: 製造中 Emulator $ 4,000.00 Yes -
ADZS-USB-ICE 製品状況: 製造中 Emulator $ 1,200.00 Yes -
VDSP-BLKFN-PCFLOAT 製品状況: 製造中 Development Software $ 4,250.00 Yes -
VDSP-BLKFN-PCFLT-5 製品状況: 製造中 Development Software $ 14,000.00 Yes -
VDSP-BLKFN-PC-FULL 製品状況: 製造中 Development Software $ 3,500.00 Yes -
VDSP-BLKFN-PC-TEST 製品状況: 製造中 Development Software $ 0.00 Yes -
VDSP-SHARC-PCFLOAT 製品状況: 製造中 Development Software $ 4,300.00 Yes -
VDSP-SHARC-PCFLT-5 製品状況: 製造中 Development Software $ 14,200.00 Yes -
VDSP-SHARC-PC-FULL 製品状況: 製造中 Development Software $ 3,550.00 Yes -
VDSP-SHARC-PC-TEST 製品状況: 製造中 Development Software $ 0.00 Yes -
VDSP-TS-PCFLOAT 製品状況: 製造中 Evaluation Board $ 4,300.00 No -
VDSP-TS-PCFLT-5 製品状況: 製造中 Evaluation Board $ 14,200.00 No -
VDSP-TS-PC-FULL 製品状況: 製造中 Evaluation Board $ 3,550.00 No -
VDSP-TS-PC-TEST 製品状況: 製造中 Evaluation Board $ 0.00 No -
ADSP-BF548 EZ-KIT Lite® Evaluation Kit for the ADSP-BF54x Blackfin Family
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
ADZS-BF548-EZLITE 製品状況: 製造中 Evaluation Board $ 1,000.00 Yes -
ADZS-BFAV-EZEXT 製品状況: 製造中 Evaluation Board $ 230.00 Yes -
ADZS-BFBLUET-EZEXT 製品状況: 製造中 Evaluation Board $ 195.00 Yes -
ADZS-BFFPGA-EZEXT 製品状況: 製造中 Evaluation Board $ 325.00 Yes -
ADZS-BFLLCD-EZEXT 製品状況: 製造中 Evaluation Board $ 135.00 Yes -
ADZS-HPUSB-ICE 製品状況: 製造中 Evaluation Board $ 4,000.00 Yes -
ADZS-USB-ICE 製品状況: 製造中 Evaluation Board $ 1,200.00 Yes -
ADZS-ICE-100B 製品状況: 製造中 Evaluation Board $ 150.00 Yes -

ここに表示されている価格は、1個あたりの価格です。米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

在庫確認&購入

販売代理店リストを見る
この製品に対するご感想 X
content here.
content here.

この製品に対するご感想

閉じる