シグナル・チェーンデザイナーに追加する

ADE7759:  Single-Phase Metering IC with di/dt Input (Serial-Port Interface).

製品詳細

製品状況:生産/供給中

The ADE7759 is an accurate active power and energy measurement IC with a serial interface and a pulse output. The ADE7759 incorporates two second-order sigma-delta ADCs, a digital integrator (on CH1), reference circuitry, temperature sensor and all the signal processing required to perform active power and energy measurement.

An on-chip digital integrator provides direct interface to current sensors such as Rogowski coil, which have di/dt output. The digital integrator eliminates the need for external analog integrator, and this solution provides excellent long-term stability and precise phase matching between the current and voltage channels. The integrator can be switched on and off based on the current sensor selected.

The ADE7759 is available in 20-lead SSOP package, and it is pin-to-pin compatible with the ADE7753 and ADE7756.

NOTE: If your application requires the measurement of rms voltage and current, the ADE7763 is recommended.

特長と利点

  • Exceeds IEC61036/60687
  • Less than 0.1% Active Energy Error Over Dynamic Range of 1000:1
  • Active Energy Measurement
  • High Frequency Pulse Output
  • Voltage SAG and Zero-crossing Detection
  • Current Sensor Interface for Current
    Transformers, di/dt Sensors or Shunts
  • On-chip Temperature Sensor and Voltage Reference (2.4 V)
  • Low Power (25 mW typical)

Functional Block Diagram for ADE7759

資料

タイトル コンテンツの種類 ファイル形式
ADE7759: Active Energy Metering IC with di/dt Sensor Interface Data Sheet (Rev A, 12/2002) (pdf, 813 kB)  データシート PDF
AN-639: よくある質問(FAQs)アナログ・デバイセズの電力量計(ADE)製品  (pdf, 420 kB) アプリケーション・ノート PDF
AN-639: Frequently Asked Questions (FAQs) Analog Devices Energy (ADE) Products  (pdf, 165 kB) アプリケーション・ノート PDF
AN-564: A Power Meter Reference Design Based on the ADE7756  (pdf, 4410 kB) アプリケーション・ノート PDF
Meter Architecture Trade-offs  (pdf, 1056 kB)
Single-Chip versus Multi-Chip Solutions and Examples of Implementation with Single-Chip Metering IC (Watt-Only and Multi-Function)
参考文献 PDF
Meter Background
  • Power Theory  (pdf, 386 kB)
    Definition Of Power/Energy, Power Calculations and Theory Behind ADE775x Power Calculations
  • Meter Configurations  (pdf, 888 kB)
    Wiring Standards, Tampering/Anti-Tampering Connections, Single Phase Stepper Motor and Microprocessor-Based Meters
  • Current Sensors  (pdf, 950 kB)
  • PCB Design  (pdf, 1603 kB)
参考文献 HTML
Power Engineering 参考文献 HTML
Utility Products Showcase 参考文献 HTML
PCIM Power Electronic Systems 参考文献 HTML
Sensors World Link 参考文献 HTML
Metering International 参考文献 HTML
Independent Energy Online 参考文献 HTML
Utility Automation Magazine 参考文献 HTML
Electrical World 参考文献 HTML
All-Electronic Power and Energy Meters
(Analog Dialogue, Vol. 33, No. 2, February, 1999)
技術情報誌 Analog Dialogue HTML
Smart Metering Technology Promotes Energy Efficiency for a Greener World
Analog Dialogue, Volume 43 – January 2009
技術情報誌 Analog Dialogue HTML
Measuring Harmonic Energy with a Solid State Energy Meter  (pdf, 46 kB)
(Reprinted with permission from Metering International where it was first printed in Issue 3, 2003)
技術関連記事 PDF
IC Technology and Failure Mechanisms - Understanding Reliability Standards Can Raise Quality of Meters  (pdf, 903 kB)
by Etienne Moulin, Analog Devices, Inc. (Reprinted with permission of India's Power Magazine, PowerLine, where it first appeared in the June 2004 issue)
技術関連記事 PDF
RF Meets Power Lines: Designing Intelligent Smart Grid Systems that Promote Energy Efficiency
RF DesignLine, March 2010
技術関連記事 HTML
Smart Metering Technology Promotes Energy Efficiency for a Greener World
Analog Dialogue, Volume 43 – January 2009
技術関連記事 HTML
Current Sensing for Energy Metering  (pdf, 795 kB)
by William Koon, presented at IIC, China
技術関連記事 PDF
Nuevos Desarrollos en Sensores de Corriente en Medidores de Estado Solido  (pdf, 89 kB)
... La bobina Rogowski se ha utilizado durante mucho tiempo para mediciones de corriente de alto nivel. Gracias a las numerosas ventajas de esta tecnología, éste podría llegar a ser el sensor preferido en la próxima generación de medidores eléctricos.
技術関連記事 PDF
Solid State Solutions For Electricity Metrology  (pdf, 67 kB)
Significant changes are taking place in the electric energy industry worldwide. Deregulation of the utilities will produce a tougher competitive environment for the suppliers of electricity. Increased demand for electrical energy will require better management of distribution. Suppliers will need to identify ways of supplying a better level of service at a reduced cost. One way to do this is to install a solid state electricity meter.
技術関連記事 PDF
Measuring Reactive Power in Energy Meters  (pdf, 425 kB)
(Reprinted with permission from Metering International where it first appeared in Issue 1, 2002)
技術関連記事 PDF
How Solid Is Your Solid-State Energy Meter? Not All Ics Are Created Equal.  (pdf, 206 kB)
(Reprinted with permission from Metering International where it was first printed in Issue 4, 2000)
技術関連記事 PDF
Tapping The Potential Of Electronic Energy Metering  (pdf, 63 kB)
by Rachel Kaplan, Analog Devices, Inc. ... Today's homes seem more modern than ever, with knobs and dials re-placed by buttons and digital displays. But outside, electricity meters use electromechanical Ferraris technology developed 100 years ago.
(The article originally appeared in Electronic Design's November 25, 2002 Analog & Power Vision Supplement)
技術関連記事 PDF
Trusting Integrated Circuits in Metering Applications  (pdf, 15 kB)
by Jared Jones, Analog Devices, Inc. (Published by and reprinted with permission of Metering International. The Chinese version of this article is published in the February 2003 Metering International, China Special Edition.)
技術関連記事 PDF
Digital Energy Meters by the Millions  (pdf, 85 kB)
by Paul Daigle, Analog Devices, Inc.
(Reprinted with permission of Utility Automation, where it was first published in 4/2000)
技術関連記事 PDF
Analog Feedback - Analog/Linear IC: Filling Important Roles  (pdf, 207 kB)
(Reprinted with permission from Power Electronics Technology where it first appeared in June, 2002)
技術関連記事 PDF
American Council for an Energy-Efficient Economy 関連団体&規格 HTML
Utility Industry Group 関連団体&規格 HTML
New South Wales Wholesale State Electricity Market 関連団体&規格 HTML
National Electrical Mfg Assoc. 関連団体&規格 HTML
California Public Utilities Commission 関連団体&規格 HTML
I.E.E.E Power Engineering Society 関連団体&規格 HTML
The Business Council for Sustainable Energy 関連団体&規格 HTML
American National Standards Institute 関連団体&規格 HTML
United Telecom Council 関連団体&規格 HTML
National Association of Regulatory Utility Commissioners 関連団体&規格 HTML
U.S. Department of Energy's Home Page 関連団体&規格 HTML
American Public Power Association 関連団体&規格 HTML
The Energy Foundation 関連団体&規格 HTML
Energy Information Administration 関連団体&規格 HTML
Energy Efficient and Renewable Energy Network 関連団体&規格 HTML
Edison Electric Institute 関連団体&規格 HTML
Electric Power Research Institute 関連団体&規格 HTML
International Engineering Consortium 関連団体&規格 HTML
The Hot 100 products of 2006
(EDN, 12/15/2006)
関連記事 HTML
Energy Meter Chips
(Components in Electronics, 11/2006)
関連記事 HTML
Energy Measurement Solutions  (pdf, 2002 kB) メディア掲載一覧 PDF
ADE Product Family Overview  (pdf, 1390 kB)
The portfolio includes single-phase products and polyphase products for stepper motor and LCD display meter designs, with five critical measurements available: watt, V rms, I rms, VA, and VAR.
メディア掲載一覧 PDF
海外で豊富な実績を誇るワンチップ・ソリューションを、日本にも。
電子電力メーターには、アナログ・デバイセズ
メディア掲載一覧 HTML
Metering IC at ADI - Product Features
  • ADE7752  (pdf, 730 kB)
    Detailed Description of ADE7752 from Block Diagram to Key Specifications
  • ADE7753  (pdf, 500 kB)
    Detailed Description of ADE7753 from Block Diagram to Key Specifications
  • ADE7754  (pdf, 912 kB)
    Detailed Description of ADE7754 from Block Diagram to Key Specifications
  • ADE7756  (pdf, 1252 kB)
    Detailed Description of ADE7756 from Block Diagram to Key Specifications
  • ADE7758  (pdf, 1185 kB)
    Detailed Description of ADE7758 from Block Diagram to Key Specifications
  • ADE7759  (pdf, 416 kB)
    Detailed Description of ADE7759 from Block Diagram to Key Specifications
メディア掲載一覧 HTML
Frequently Asked Questions (FAQs): Analog Devices Energy (ADE) Products  (pdf, 165 kB) FAQ(よくある質問) & RAQ(珍問/難問集) PDF
外形寸法図のBSCとは? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
Pwr Dissとは? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
ICの寿命や製品保証の資料は? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
デシケータ管理条件 FAQ(よくある質問) & RAQ(珍問/難問集) HTML
使用温度の規定の見方は? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
なぜクリスタルは3.579545MHz あるいは32.768KHz FAQ(よくある質問) & RAQ(珍問/難問集) HTML
What are the benefits of the ADE energy metering devices? FAQ(よくある質問) & RAQ(珍問/難問集) HTML
Rarely Asked Questions...アナログ・デバイセズに寄せられた珍問/難問集 RAQ(珍問/難問集) HTML
半導体用語集 用語集 HTML

評価用キット / シンボル & フットプリント

評価ボード&キット資料と購入については、評価ボード&キットのページをご覧ください。

シンボル&フットプリントアナログ・デバイセズでは、多岐にわたるCADシステムにおいて、簡単に使用することができる、シンボルとフットプリントのデータを提供しています。

Sampleサンプル&購入

価格、パッケージ、入手性

ADE7759 モデル一覧
モデル パッケージ ピン数 動作
温度範囲
梱包形態,
数量
価格*(100-499) 価格*1000 pcs RoHS準拠 PCN/製造中止案内 在庫確認/
購入/サンプル
ADE7759ARSZ 製品状況: 製造中 20 ld SSOP 20 工業用 Tube, 66 $ 1.99 $ 1.99 Y  成分表 PCN 購入 サンプル
ADE7759ARSZRL 製品状況: 製造中 20 ld SSOP 20 工業用 Reel, 1500 - $ 1.99 Y  成分表 PCN 購入
価格表の見かた

価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

ADE7759 Evaluation Board
モデル 概要 価格 RoHS PCN/製造中止案内 在庫確認/
購入/サンプル
EVAL-ADE7759EBZ 製品状況: 製造中 Evaluation Board $ 168.67 Yes -

ここに表示されている価格は、1個あたりの価格です。米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

在庫確認&購入

販売代理店リストを見る
この製品に対するご感想 X
content here.
content here.

この製品に対するご感想

閉じる