AD7400A: Isolated Sigma-Delta Modulator
The AD7400A1 is a second-order, Σ-Δ modulator that converts an analog input signal into a high speed, 1-bit data stream with on-chip digital isolation based on Analog Devices, Inc., ...続きを見る
AD7400A: Isolated Sigma-Delta Modulator
製品概要
The AD7400A1 is a second-order, Σ-Δ modulator that converts an analog input signal into a high speed, 1-bit data stream with on-chip digital isolation based on Analog Devices, Inc., iCoupler® technology. The AD7400A operates from a 5 V power supply and accepts a differential input signal of ±250 mV (±320 mV full scale). The analog input is sampled continuously by the analog modulator, eliminating the need for external sample-and-hold circuitry. The input information is contained in the output stream as a density of ones with a data rate of 10 MHz. The original information can be reconstructed with an appropriate digital filter. The serial I/O can use a 5 V or a 3 V supply (VDD2).
The serial interface is digitally isolated. High speed CMOS, combined with monolithic air core transformer technology, means the on-chip isolation provides outstanding performance characteristics superior to alternatives such as optocoupler devices. The part contains an on-chip reference and has an operating temperature range of −40°C to +125°C. The AD7400A is offered in an 8-lead surface-mount PDIP with gull wing leads and a 16-lead SOIC package.
Applications
1 Protected by U.S. Patents 5,952,849; 6,873,065; and 7,075,329. Other patents are pending..
Data Sheet, Rev. A, 9/08
Features
- 10 MHz clock rate
- Second-order modulator
- 16 bits no missing codes
- ±2 LSB INL typical at 16 bits
- 1.5 μV/°C typical offset drift
- On-board digital isolator
- 8-lead surface-mount PDIP package with gull wing leads and 16-lead SOIC package
- See Data Sheet for Additional Information
Diagrams
- 拡大
- その他
- シンボル&フットプリント
Functional Block Diagram
Isolated Sigma-Delta Modulator
AD7400A に関するその他のブロック図
Isolated Sigma-Delta Modulator
AD7400A Pin Configuration
Circuit Diagram for AD7400A
Functional Block Diagram for AD7400A