ADA4938-2:  Ultralow Distortion Differential ADC Driver (Dual)

The ADA4938 is a low noise, ultralow distortion, high speed differential amplifier. It is an ideal choice for driving high performance ADCs with resolutions up to 16 bits from dc to 27 MHz, or up to ...続きを見る

ADA4938-2:  Ultralow Distortion Differential ADC Driver (Dual)

製品概要

The ADA4938 is a low noise, ultralow distortion, high speed differential amplifier. It is an ideal choice for driving high performance ADCs with resolutions up to 16 bits from dc to 27 MHz, or up to 12 bits from dc to 74 MHz. The output common-mode voltage is adjustable over a wide range, allowing the ADA4938 to match the input of the ADC. The internal common-mode feedback loop also provides exceptional output balance as well as suppression of even-order harmonic distortion products.

Full differential and single-ended-to-differential gain configurations are easily realized with the ADA4938. A simple external feedback network of four resistors determines the closed-loop gain of the amplifier.

The ADA4938 is fabricated using the Analog Devices, Inc. proprietary third-generation, high voltage XFCB process, enabling it to achieve very low levels of distortion with an input voltage noise of only 2.6 nV/√Hz. The low dc offset and excellent dynamic performance of the ADA4938 make it well suited for a wide variety of data acquisition and signal processing applications.

The ADA4938-1 (single amplifier) is available in a Pb-free, 3 mm × 3 mm, 16-lead LFCSP. The ADA4938-2 (dual amplifier) is available in a Pb-free, 4 mm × 4 mm, 24-lead LFCSP. The pinouts have been optimized to facilitate layout and minimize distortion. The parts are specified to operate over the extended industrial temperature range of −40°C to +85°C.

Applications

  • ADC drivers
  • Single-ended-to-differential converters
  • IF and baseband gain blocks
  • Differential buffers
  • Line drivers
  • Data Sheet, Rev. 0, 11/07

    Features

    • Extremely low harmonic distortion
      −106 dBc HD2 @ 10 MHz
      −82 dBc HD2 @ 50 MHz
      −109 dBc HD3 @ 10 MHz
      −82 dBc HD3 @ 50 MHz
    • High speed
      −3 dB bandwidth of 1000 MHz, G = +1
      Slew rate: 4700 V/μs
      0.1 dB gain flatness to 150 MHz
      Fast overdrive recovery of 4 ns
    • Low input voltage noise: 2.6 nV/√Hz
    • 1 mV typical offset voltage
    • Externally adjustable gain
    • Differential-to-differential or single-ended-to-differential operation
    • Adjustable output common-mode voltage
    • Wide supply voltage range: +5 V to ±5 V
    • Single or dual amplifier configuration available

    Diagrams

    ADA4938-2 Diagram
    Functional Block Diagram for ADA4938-2

    仕様

    -3 dB BW (MHz) 1000MHz
    Minimum Gain (Acl) 1
    Supply Current 36.5mA
    Slew Rate (V/us) 4700V/µs
    Distortion (2nd) (dBc) -82dBc
    Distortion (3rd) (dBc) -82dBc
    Package 16-Lead LFCSP,24-Lead LFCSP

    その他の製品を探す

    ADL5561 - RF/IF用差動アンプ、超低歪み、2.9GHz

    ADA4950-1 - Low Power Selectable Gain Differential ADC Driver, G = 1, 2, 3

    ADL5562 - RF/IF用差動アンプ、超低歪み、3.3 GHz

    ADA4950-2 - Low Power Selectable Gain Differential ADC Driver, G = 1, 2, 3

    新製品情報のRSSフィードを取得
    Part# -3 dB BW (MHz) Minimum Gain (Acl) Voltage Supply (V) Supply Current Slew Rate (V/us) Distortion (2nd) (dBc) Distortion (3rd) (dBc) Package Price* (1000-4999)
    AD6630 700 - +/- 5 30mA 3700 - - 16-Lead SOIC $4.18
    AD8132 350 1 +/- 5 10.7mA 1200 -97 -100 8-Lead MSOP, 8-Lead SOIC $1.67
    AD8137 110 1 +/- 6 3.6mA 450 -85 -85 8-Lead SOIC $1.10
    AD8138 320 1 +/- 5 20mA 1500 -94 -114 8-Lead CSP, 8-Lead SOIC $3.75
    AD8139 410 1 5 to 12 24.5mA 800 -90 -105 8-Lead CSP, 8-Lead SOIC $3.75
    AD8350 900 - 4 to 11 32mA 2000 -67 -70 8-Lead SOIC/8-Lead uSOIC $2.52
    AD8351 2200 1 3 to 5.5 32mA 13000 -79 -81 10-Lead uSOIC $2.68
    AD8352 2200 - 3 to 5.5 37mA 11000 -81 -82 16-Lead LFCSP $3.53
    ADA4922-1 38 1 +/- 12 9.4mA 730 -116 -109 - $3.63
    ADA4927-1 2300 1 4.5 to 11 22.1mA 5000 -87 -89 16-Lead LFCSP $3.79
    ADA4927-2 2300 1 4.5 to 11 22.1mA 5000 -87 -89 24-Lead LFCSP $6.29
    ADA4937-1 1900 1 3 to 5.25 39.5mA 6000 -70 -84 16-Lead LFCSP $3.79
    ADA4937-2 1900 1 3 to 5.25 42mA 6000 -77 -84 16-Lead LFCSP, 24-Lead LFCSP $5.69
    ADA4938-1 1000 1 4.5 to 11 40mA 4700 -82 -82 16-Lead LFCSP, 24-Lead LFCSP $3.79
    ADA4938-2 1000 1 4.5 to 11 36.5mA 4700 -82 -82 16-Lead LFCSP, 24-Lead LFCSP $5.69
    ADA4939-1 1400 2 3 to 5 37.7mA 6800 -77 -95 16-Lead LFCSP $3.79
    ADA4939-2 1400 2 3 to 5 37.7mA 6800 -77 -91 16-Lead LFCSP $5.69
    ADA4941-1 30 2 - 2.3mA 22 -75 -71 8-Lead LFCSP, 8-Lead SOIC $2.42
    ADA4950-1 750 1 3 to 11 9.5mA 2900 -80 -84 16-Lead LFCSP, 24-Lead LFCSP $2.99
    ADA4950-2 750 1 3 to 11 9.5mA 2900 -80 -84 16-Lead LFCSP, 24-Lead LFCSP $5.29
    ADL5561 2900 6 3.3 40mA 0.0098 -82 -73 16-Lead LFCSP $3.68

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    価格、パッケージ&製品状況

    Help

    モデル名
    モデル名はある製品の特定のバージョンを表し、購入やサンプルの入手が可能です。

    製品状況
    製品状況は製品サイクルにおける現在の状況を示し、以下の4つの段階があります。
    • 発売前:このモデルはまだ全面的な製造には至っていませんが、サンプルは入手できます。
    • 製造:現在、このモデルは製造しておりますので、製品の購入とサンプルの入手が可能です。
    • 最終販売:このモデルは製造中止が予定されておりますが、まだしばらくの間は販売しております。
    • 製造中止製品:この製品はすでに製造中止となっており、販売しておりません。
    パッケージ情報
    本製品のパッケージ(DIP、SOIC、BGAなど)。評価用ボードはモデルの性能を示すために設計されたボードで、デバイスはこのボード上に収納されています。

    パッケージの詳細図および化学組成については、パッケージのサイトをご覧ください

    ピン数
    ピン数はデバイス上のピンやボール、パッドの数です。ピン配置図および機能についてはデータシートをご覧ください。

    動作温度範囲
    アナログ・デバイセズの製品モデルは、許容できる動作温度範囲が以下のように規定されています。
    モデル名によりそれぞれ動作温度範囲が異なる場合がありますので、詳細についてはデータシートでご確認ください。
    • 商用温度範囲:0~70℃
    • 軍用温度範囲:-55~+125℃
    • 拡張工業用温度範囲(1):-40~+85℃
      拡張工業用温度範囲(2):-40~+105℃
      拡張工業用温度範囲(3):-40~+125℃
    価格
    価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS準拠
    環境問題に対応した鉛フリー版も提供しております。詳細については、 鉛フリー情報をご覧ください.

    *価格は1個当たりの米ドルで、米国内における販売価格(FOB)で表示されておりますので、予算のためにのみご使用いただけます。 また、その価格は変更されることがあります。米国以外のお客様への価格は、輸送費、各国の税金、手数料、為替レートにより決定されます。価格・納期等の詳細情報については、弊社正規販売代理店または担当営業にお問い合わせください。なお、 評価用ボードおよび評価用キットの表示価格は1個構成としての価格です。
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    販売代理店リストを見る