ADG884

PRODUCTION

0.5 Ω CMOS Dual 2:1 MUX/SPDT Audio Switch

Viewing:

Overview

  • 1.8 V to 5.5 V Operation
  • Ultralow on Resistance:
    0.34 Ω Typical
    0.38 Ω Max at 5 V Supply
  • Excellent Audio Performance, Ultralow Distortion:
    0.1 Ω Typical
    0.15 Ω Max RON Flatness
  • High Current-carrying Capability:
    400 mA Continuous
    600 mA Peak Current at 5 V Supply
  • Rail-to-rail Switching Operation
  • Typical Power Consumption (<0.1 µW)
ADG884
0.5 Ω CMOS Dual 2:1 MUX/SPDT Audio Switch
ADG884 Functional Block Diagram ADG884 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADG884

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADG884

ADG884 Evaluation Board

Product Details

The ADG884 evaluation board allows designers to evaluate the high-performance Dual SPDT switches with a minimum of effort. There is a test point on each audio jack, as well as the two logic control inputs, to check voltage level is entering/exiting each pin.

EVAL-ADG884
ADG884 Evaluation Board

Reference Designs

Complete, Single-Supply, 16-Bit Volatile Organic Compound Detector
CN0395 Circuits from the lab

Volatile Organic Compound Detector for Indoor Air Quality Measurement

Features and Benefits

  • Complete Volatile Organic Compound (VOC) Detector
  • Constant Voltage, Current, Resistance, Temperature, Heater Control Options
  • Wide range sense resistor measurement
  • On board temperature and humidity sensor
EVAL-CN0411-ARDZ Evaluation Board
CN0411 Circuits from the lab

TDS Measurement System for Water Quality Monitoring 

Features and Benefits

  • Measures TDS using Electrical Conductivity
  • Measurement range from 1uS to 1S
  • Uses Standard BNC Probe Connection
  • Arduino Form Factor Compatible
CN0395
Volatile Organic Compound Detector for Indoor Air Quality Measurement
Complete, Single-Supply, 16-Bit Volatile Organic Compound Detector
EVAL-CN0395-ARDZ Evaluation Board
EVAL-CN0395-ARDZ Evaluation Board - Top View
EVAL-CN0395-ARDZ Evaluation Board - Bottom View
CN0411
TDS Measurement System for Water Quality Monitoring 
EVAL-CN0411-ARDZ Evaluation Board
EVAL-CN0411-ARDZ Evaluation Board - Top View
EVAL-CN0411-ARDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed