content here.
content here.

ADG1612:  1 Ω Typical On Resistance, ±5 V, +12 V, +5 V, and +3.3 V Quad SPST Switches

The ADG1611/ADG1612/ADG1613 contain four independent single-pole/single-throw (SPST) switches. The ADG1611 and ADG1612 differ only in that the digital control logic is inverted. The ADG1611 switches are turned on with Logic 0 on the appropriate control input, while Logic 1 is required for the ADG1612 switches. The ADG1613 has two switches with digital control logic similar to that of the ADG1611; ...More

ADG1612:  1 Ω Typical On Resistance, ±5 V, +12 V, +5 V, and +3.3 V Quad SPST Switches

Product Description

The ADG1611/ADG1612/ADG1613 contain four independent single-pole/single-throw (SPST) switches. The ADG1611 and ADG1612 differ only in that the digital control logic is inverted. The ADG1611 switches are turned on with Logic 0 on the appropriate control input, while Logic 1 is required for the ADG1612 switches. The ADG1613 has two switches with digital control logic similar to that of the ADG1611; the logic is inverted on the other two switches. Each switch conducts equally well in both directions when on and has an input signal range that extends to the supplies. In the off condition, signal levels up to the supplies are blocked.

The ADG1613 exhibits break-before-make switching action for use in multiplexer applications. Inherent in the design is the low charge injection for minimum transients when switching the digital inputs.

The ultralow on resistance of these switches make them ideal solutions for data acquisition and gain switching applications where low on resistance and distortion is critical. The on resistance profile is very flat over the full analog input range, ensuring excellent linearity and low distortion when switching audio signals.

The CMOS construction ensures ultralow power dissipation, making them ideally suited for portable and battery-powered instruments.

Product Highlights

  1. 1.6 Ω maximum on resistance over temperature
  2. Minimum distortion: THD + N = 0.007%
  3. 3 V logic-compatible digital inputs: VINH = 2.0 V, VINL = 0.8 V
  4. No VL logic power supply required.
  5. Ultralow power dissipation: <16 nW
  6. 16-lead TSSOP and 16-lead, 4 mm × 4 mm LFCSP

Applications

  • Communication systems
  • Medical systems
  • Audio signal routing
  • Video signal routing
  • Automatic test equipment
  • Data acquisition systems
  • Battery-powered systems
  • Sample-and-hold systems
  • Relay replacements

  • 1 Ω typical on resistance
  • 0.2 Ω on resistance flatness
  • ±3.3 V to ±8 V dual supply operation
  • 3.3 V to 16 V single supply operation
  • No VL supply required
  • 3 V logic-compatible inputs
  • Rail-to-rail operation
  • Please see data sheet for additional features.
  • Switch Type: SPST
  • # Channels: 4
  • Ron (Ohms): 1Ohms
  • Id, Is (ON): 200pA
  • Bandwidth: 38MHz
  • t ON : 125ns
  • t OFF: 75ns
  • Supply Voltage: Dual (±3.3V),Dual (±5V),Single (+12V),Single (+3.3V),Single (+5V)

Functional Block Diagram for ADG1612

Part# Switch Type # Channels Ron (Ohms) Id, Is (ON) Bandwidth t ON t OFF Supply Voltage Power Diss Product Description Neg Supply Pos Supply Available Packages Price* (1000-4999)
ADG1221 SPST 2 120 10pA 960MHz 130ns 85ns Dual (±12V), Dual (±15V), Single (+12V) 2.9mW Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS® Dual SPST Switch 0 to -16 +5 to +16.5 SOP $1.27
ADG1222 SPST 2 120 10pA 960MHz 130ns 85ns Dual (±12V), Dual (±15V), Single (+12V) 2.9mW Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS® Dual SPST Switch 0 to -16 +5 to +16.5 SOP $1.27
ADG1223 SPDT, SPST 2 120 10pA 960MHz 130ns 85ns Dual (±12V), Dual (±15V), Dual (±5V), Single (+12V), Single (+15V), Single (+5V) 2.9mW Low Capacitance, Low Charge Injection, ±15 V/+12 V iCMOS® Dual SPST/Single SPDT Switch 0 to -16 +5 to +16.5 SOP $1.27
ADG1411 SPST 4 1.8 150pA 170MHz 100ns 90ns Dual (±15V), Dual (±5V), Single (+12V) 4.97mW 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, iCMOS®, Quad SPST Analog Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $3.02
ADG1412 SPST 4 1.5 150pA 170MHz 100ns 90ns Dual (±15V), Dual (±5V), Single (+12V) 4.97mW 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, iCMOS®, Quad SPST Analog Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $3.02
ADG1413 SPDT, SPST 4 1.5 150pA 170MHz 100ns 90ns Dual (±15V), Dual (±5V), Single (+12V) 4.97mW 1.8 Ohm Max On Resistance, ±15 V/12 V/±5 V, iCMOS®, Quad SPST/Dual SPDT Analog Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $3.02
ADG1436 SPDT 2 1.5 100pA 110MHz 95ns 105ns Dual (±15V), Dual (±5V), Single (+12V) 30µW 1.5 Ohm On Resistance, ±15 V/12 V/±5 V, iCMOS®, Dual SPDT Switch 0 to -16.5 +4.5 to +16.5 CSP, SOP $2.83
ADG1611 SPST 4 1 200pA 38MHz 75ns 125ns Dual (±3V), Dual (±5V), Single (+12V), Single (+3.3V) 5.8mW 1 Ohm Typical On Resistance, ±5 V, +12 V, +5 V, and +3.3 V Quad SPST Switch 0 to -8 +3.3 to +16 CSP, SOP $1.75
ADG1612 SPST 4 1 200pA 38MHz 125ns 75ns Dual (±3.3V), Dual (±5V), Single (+12V), Single (+3.3V), Single (+5V) 5.8mW 1 Ohm On-Resistance, ±5 V/Single +12 V, +5 V, or +3.3 V Quad SPST Analog CMOS Switch 0 to -8 +3 to +16 CSP, SOP $1.75
ADG1613 SPDT, SPST 4 1 200pA 38MHz 125ns 75ns Dual (±3.3V), Dual (±5V), Single (+12V) 5.8mW 1 Ohm On-Resistance, ±5 V/Single +12 V, +5 V, or +3.3 V Quad SPST/Dual SPDT Analog CMOS Switch 0 to -8 +3.3 to +16 CSP, SOP $1.75
ADG1633 SPDT 2 4.5 20pA 109MHz 31ns 128ns Dual (±5V), Single (+12V), Single (+15V) 12nW 4.5 Ohm RON, Triple SPDT ±5 V, +12 V, +5 V, & +3.3 V Switches 0 to -8 +3.3 to +16 CSP, SOP $1.72
ADG1634 SPDT 2 4.5 20pA 103MHz 61ns 162ns Dual (±3.3V), Dual (±5V), Single (+12V), Single (+15V), Single (+3.3V), Single (+5V) 12nW 4.5 Ù Ron, Quad SPDT ±5 V, +12 V, +5 V, and +3.3 V Switches 0 to -8 +3.3 to +16 CSP, SOP $2.35
ADG1636 SPDT 2 1 300pA 27MHz 80ns 133ns Dual (±3.3V), Dual (±5V), Single (+12V), Single (+3.3V), Single (+5V) 4.5mW 1 Ohm On Resistance, ±5 /Single, +12 V, +5 V, or +3.3 V Dual SPDT Analog CMOS Switch 0 to -8 +3.3 to +16 CSP, SOP $1.83
ADG904 SP4T 4 n/a n/a 2.5GHz 8.5ns 13ns Single (+1.65V to +2.75V) 2.75µW +1.65V to +2.75V, Wideband Analog CMOS 4:1 Mux/SP4T Switch, Absorptive or Reflective 0 to 0 +1.65 to +2.75 CSP, SOP $1.42
ADP190 SPST 1 0.08 2µA n/a 1.5µs n/a Single (+2.5V), Single (+3.3V), Single (+3V) 7.6µW Logic Controlled, High-Side Power Switch 0 to 0 +1.1 to +3.6 CSP $0.50
ADG701L SPST 1 2 10pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOT $0.61
ADG702L SPST 1 2 38pA 200MHz 12ns 8ns Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.61
ADG841 SPST 1 0.28 200pA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
ADG842 SPST 1 0.28 200pA 21MHz 10.5ns 6.5ns Single (+1.65V to +3.6V) 14.4µW 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) 0 to 0 +1.65 to +3.6 SC70 $0.58
ADG901 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $0.98
ADG601 SPST 1 2 10pA 180MHz 80ns 45ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.90
ADG902 SPST 1 n/a n/a 4.5GHz 3.6ns 5.8ns Single (+1.65V to +2.75V) 2.5µW Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Reflective Analog CMOS Switch n/a to n/a +1.65 to +2.75 CSP, SOP $0.98
ADG417 SPST 1 25 100pA n/a 100ns 60ns Multiple (±15V, +5V), Single (+12V, +5V) 35µW ±15 V Precision Mini-DIP SPST Analog CMOS Switch 0 to -16.5 +5 to +16.5 DIP, SOIC $1.03
ADG602 SPST 1 2 10pA 180MHz 80ns 145ns Dual (±5V), Single (+5V) 10µW 2.2 Ohm ± 5 V/5 V, SPST Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP, SOT $0.90
ADG741 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW CMOS Low Voltage SPST (NO) Switch in SC-70 Package 0 to 0 +1.8 to +5.5 SC70 $0.65
ADG742 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW Low Voltage, 2 Ohm SPST Analog CMOS Switch in SC70 Package 0 to 0 +1.8 to +5.5 SC70 $0.65
ADG701 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW 4 Ohm, Low Voltage, Wide Bandwidth, Single SPST Analog CMOS Switch in 6-ld SOT-23, Logic 1=Closed 0 to 0 +1.8 to +5.5 SOP, SOT $0.60
ADG751 SPST 1 15 10pA 300MHz 9ns 3ns Single (+3V), Single (+5V) 0.5µW Low Voltage, RF/Video, SPST Analog CMOS Switch in T-Configuration for RF Performance 0 to 0 +1.8 to +5.5 SOP, SOT $0.90
ADG801 SPST 1 0.25 10pA 12MHz 35ns 9ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 0.25 Ohm, Low Voltage, SPST Analog CMOS Switch, Logic 1 = Closed n/a to n/a +2.7 to +5.5 SOP, SOT $0.90
ADG802 SPST 1 0.25 10pA 12MHz 35ns 9ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 0.25 Ohm, Low Voltage, SPST Analog CMOS Switch, Logic 1 = Open 0 to 0 +1.8 to +5.5 SOP, SOT $0.90
ADG702 SPST 1 2 10pA 200MHz 12ns 8ns Single (+3V), Single (+5V) 5µW Low Voltage 2 Ohm SPST Analog CMOS Switch 0 to 0 +1.8 to +5.5 SOP, SOT $0.60
ADG621 SPST 2 4 10pA 230MHz 75ns 45ns Dual (±5V), Single (+5V) 10µW ±5 V/5 V, 4 Ohm, Dual SPST Analog CMOS Switch, Logic 0=Open 0 to -5.5 +2.7 to +5.5 SOP $0.95
ADG622 SPST 2 4 10pA 230MHz 75ns 45ns Dual (±5V), Single (+5V) 10µW ±5 V/5 V, 4 Ohm, Dual SPST Analog CMOS Switch, Logic 0=Closed 0 to -5.5 +2.7 to +5.5 SOP $0.95
ADG623 SPST 2 4 10pA 230MHz 75ns 45ns Dual (±5V), Single (+5V) 10µW ±5 V/+5 V, 4 Ohm, Dual SPST/Single SPDT Analog CMOS Switch 0 to -5.5 +2.7 to +5.5 SOP $0.95
ADG721 SPST 2 4 10pA 200MHz 14ns 6ns Single (+3V), Single (+5V) 5µW Low Voltage, 4 Ohm, Dual SPST Analog CMOS Switch n/a to n/a +1.8 to +5.5 SOP $0.63
ADG722 SPST 2 4 10pA 200MHz 14ns 6ns Single (+3V), Single (+5V) 5µW Low Voltage, 4 Ohm, Dual SPST Analog CMOS Switch n/a to n/a +1.8 to +5.5 SOP $0.66
ADG723 SPST 2 4 10pA 200MHz 14ns 6ns Single (+3V), Single (+5V) 5µW 4 Ohm Low Voltage Dual SPST (1NO/1NC) Switch/8-ld µSOIC 0 to 0 +1.8 to +5.5 SOP $0.60
ADG821 SPST 2 0.5 10pA 24MHz 33ns 11ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 1 Ohm, Single +1.8V to 5.5V, Dual SPST Switch n/a to n/a +1.8 to +5.5 SOP $1.03
ADG822 SPST 2 0.5 10pA 24MHz 33ns 11ns Single (+3.3V), Single (+3V), Single (+5V) 5µW 1 Ohm, Single +1.8V to 5.5V, Dual SPST Switch n/a to n/a +1.8 to +5.5 SOP $1.03
ADG823 SPST 2 0.5 10pA 24MHz 33ns 11ns Single (+3.3V), Single (+3V), Single (+5V) 5µW <1 Ohm, Low Voltage (1.8 V - 5.5 V) Dual SPST (1 ON, 1 OFF) Switch 0 to 0 +1.8 to +5.5 SOP $1.03
ADG1311 SPST 4 130 10nA 600MHz 105ns 40ns Dual (±15V), Single (+12V) 4.8mW ±15 V/+12 V, Quad SPST Analog CMOS Switch, Logic 1 in=Open 0 to -16.5 +10.8 to +16.5 SOIC, SOP $1.05
ADG1312 SPST 4 130 10nA 600MHz 105ns 40ns Dual (±15V), Single (+12V) 4.8mW ±15 V/+12 V, Quad SPST Analog CMOS Switch, Logic 0 in=Open 0 to -16.5 +10.8 to +16.5 SOIC, SOP $1.05
ADG1211 SPST 4 120 40pA 700MHz 50ns 15ns Dual (±15V), Single (+12V) 150µW Low OFF Capacitance, Low Qinj, ±5/12 V, Quad SPST Switch, Normally Closed 0 to -16.2 +10.8 to +16.2 CSP, SOP $1.94
ADG1212 SPST 4 120 40pA 700MHz 105ns 40ns Dual (±15V), Single (+12V) 150µW Low OFF Capacitance, Low Qinj, ±5/12 V, Quad SPST Switch, Normally Open 0 to -16.2 +10.8 to +16.2 CSP, SOP $1.94
ADG611 SPST 4 85 10pA 680MHz 45ns 25ns Dual (±5V), Single (+3V), Single (+5V) 10µW CMOS, ±5 V/Single +3 V to +5 V, Quad SPST Switch 0 to -5.5 +2.7 to +5.5 SOP $1.47
ADG612 SPST 4 85 10pA 680MHz 45ns 25ns Dual (±5V), Single (+3V), Single (+5V) 10µW CMOS, ±5 V/Single +3 V to +5 V, Quad SPST Switch 0 to -5.5 +2.7 to +5.5 SOP $1.47
ADG811 SPST 4 0.5 200pA 90MHz 21ns 4ns Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) 14.4µW 0.5 Ohm, Single +1.65V to 3.6V, Quad SPST Analog CMOS Switch 0 to 0 +1.65 to +3.6 CSP, SOP $1.22
ADG812 SPST 4 0.5 200pA 90MHz 21ns 4ns Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) 14.4µW 0.5 Ohm, Single +1.65V to 3.6V, Quad SPST Analog CMOS Switch 0 to 0 +1.65 to +3.6 CSP, SOP $1.23
ADG211A SPST 4 115 500pA n/a 600ns 450ns Multiple (±15V, +5V) 22.5mW ±15 V Quad SPST Analog CMOS Switch, Logic 1 IN=Open 0 to -15 +15 to +15 DIP, SOIC $1.41
ADG212A SPST 4 115 500pA n/a 600ns 450ns Multiple (±15V, +5V) 22.5mW ±15 V Quad SPST Analog CMOS Switch, Logic 1 IN=Closed 0 to -15 +15 to +15 DIP, LCC, SOIC $1.41
AD7510 SPST 4 75 10nA n/a 180ns 350ns Dual (±15V) 24mW Dielectrically Isolated Protected Analog CMOS Switch, Logic 1 IN=Closed -15 to -15 +15 to +15 DIP, LCC $6.37
AD7511 SPST 4 75 10nA n/a 350ns 180ns Dual (±15V) 24mW Dielectrically Isolated Protected Analog CMOS Switch, Logic 1 IN=Open -15 to -15 +15 to +15 DIP, LCC $6.37
AD7590 SPST 4 60 500pA n/a 250ns 400ns Dual (±15V) 30mW Quad ±15V, SPST, Latch Free/Overvoltage-Protected Analog CMOS Switch w Input Latch -15 to -15 +15 to +15 DIP, LCC $8.44
ADG201A SPST 4 60 500pA n/a 300ns 250ns Dual (±15V) 33mW 60 Ohm, Quad SPST Switch, Logic 1 IN=Open 0 to -15 +15 to +15 DIP, LCC, SOIC $1.64
ADG202A SPST 4 60 500pA n/a 300ns 250ns Dual (±15V) 33mW 60 Ohm, Quad SPST Switch, Logic 1 IN=Closed 0 to -15 +15 to +15 DIP, LCC, SOIC $1.64
ADG511 SPST 4 30 50pA n/a 200ns 120ns Dual (±5V), Single (+3.3V), Single (+5V) 10µW ±5V, 30 Ohm, Quad SPST Analog CMOS Switch, Logic 1 IN=Open 0 to -5.5 +4.5 to +5.5 DIP, SOIC $2.27
ADG221 SPST 4 60 500pA n/a 300ns 250ns Dual (±15V) 25.5mW ±15 V Quad SPST Analog CMOS Switch w/ Input Latch and , Logic 1 IN = Open 0 to -15 +15 to +15 DIP, LCC, SOIC $1.66
ADG512 SPST 4 30 50pA n/a 200ns 120ns Dual (±5V), Single (+3.3V), Single (+5V) 10µW Precision 3V/5V Quad SPST/Dual SPDT Analog CMOS Switch (2 open, 2 closed) 0 to -5.5 +4.5 to +5.5 DIP, SOIC $2.27
ADG222 SPST 4 60 500pA n/a 300ns 250ns Dual (±15V) 25.5mW ±15 V, Quad SPST, Analog CMOS Switch w Input Latch, Logic 1 IN=Closed 0 to -15 +15 to +15 DIP, LCC, SOIC -
ADG513 SPST 4 30 50pA n/a 200ns 120ns Dual (±5V), Single (+3.3V), Single (+5V) 10µW Precision 5V/3V Quad SPST Analog CMOS Switch (2 Open, 2 Closed) 0 to -5.5 +4.5 to +5.5 DIP, SOIC $2.27
ADG441 SPST 4 40 80pA n/a 85ns 45ns Dual (±15V), Single (+12V) 1.2mW Quad SPST Analog CMOS Switch, Logic 1 IN= Open 0 to -16.5 +10.8 to +16.5 DIP, SOIC $0.76
ADG442 SPST 4 40 80pA n/a 85ns 45ns Dual (±15V), Single (+12V) 1.2mW Quad SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -16.5 +10.8 to +16.5 DIP, SOIC $0.76
ADG444 SPST 4 40 80pA n/a 85ns 45ns Multiple (±15V, +5V), Single (+12V, +5V) 1.2mW Quad SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -16.5 +10.8 to +16.5 DIP, SOIC $0.76
ADG201HS SPST 4 30 100pA n/a 50ns 50ns Dual (±15V), Single (+12V), Single (+15V) 240mW ±15V, High Speed, Quad SPST Analog CMOS Switch 0 to -16.5 +10.8 to +16.5 DIP, LCC, SOIC $2.75
ADG411 SPST 4 25 100pA n/a 110ns 100ns Multiple (±15V, +5V), Single (+12V, +5V) 35µW Precision Quad SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -16.5 +5 to +16.5 DIP, SOIC, SOP $1.97
ADG412 SPST 4 25 100pA n/a 110ns 100ns Multiple (±15V, +5V), Single (+12V, +5V) 35µW Precision Quad SPST Analog CMOS Switch, Logic 1 IN = Closed 0 to -16.5 +5 to +16.5 DIP, SOIC $1.97
ADG413 SPST 4 25 100pA n/a 110ns 100ns Multiple (±15V, +5V), Single (+12V, +5V) 35µW Precision, Quad SPST/Dual SPDT, Analog CMOS Switch 0 to -16.5 +5 to +16.5 DIP, SOIC $1.97
ADG451 SPST 4 4 40pA n/a 70ns 60ns Multiple (±15V, +5V), Multiple (±5V, +5V Logic), Single (+12V, +5V) 17.5µW 5 Ohm, SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -16.5 +4.5 to +16.5 DIP, SOIC $1.97
ADG431 SPST 4 17 100pA n/a 90ns 60ns Multiple (±15V, +5V), Single (+12V, +5V) 3.5µW Precision, Quad SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -16.5 +5 to +16.5 DIP, SOIC $2.18
ADG452 SPST 4 4 40pA n/a 70ns 60ns Multiple (±15V, +5V), Multiple (±5V, +5V Logic), Single (+12V, +5V) 17.5µW 5 Ohm, SPST Analog CMOS Switch, Logic 1 Input = Closed 0 to -16.5 +4.5 to +16.5 DIP, SOIC $1.97
ADG661 SPST 4 30 50pA n/a 150ns 55ns Dual (±5V), Single (+5V) 10µW Precision, 5V, Quad SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -5.5 +4.5 to +5.5 SOP $2.06
ADG432 SPST 4 17 100pA n/a 90ns 60ns Multiple (±15V, +5V), Single (+12V, +5V) 3.5µW Precision, Quad SPST Analog CMOS Switch, Logic 1 IN = Open 0 to -16.5 +5 to +16.5 DIP, SOIC $2.18
ADG662 SPST 4 30 50pA n/a 150ns 55ns Dual (±5V), Single (+5V) 10µW Precision 5 V Quad SPST Switch, Logic 1 IN = Closed 0 to -5.5 +4.5 to +5.5 SOP $2.06
ADG433 SPST 4 17 50pA n/a 90ns 60ns Multiple (±15V, +5V), Single (+12V, +5V) 3.5µW Precision Quad SPST/Dual SPDT Analog CMOS Switch, 2 Open-2 Closed 0 to -16.5 +5 to +16.5 DIP, SOIC $2.18
ADG781 SPST 4 2.5 10pA 200MHz 11ns 6ns Single (+3V), Single (+5V) 5µW Low Voltage, 2.5 Ohm, Quad SPST Analog CMOS Switch in Chip Scale Package n/a to n/a +2.7 to +5.5 CSP $0.91
ADG782 SPST 4 2.5 10pA 200MHz 11ns 6ns Single (+3V), Single (+5V) 5µW Low Voltage, 2.5 Ohm, Quad SPST Analog CMOS Switch in Chip Scale Package n/a to n/a +2.7 to +5.5 CSP $0.91
ADG711 SPST 4 2.5 10pA 200MHz 11ns 6ns Single (+3V), Single (+5V) 5µW Low Voltage, 2.5 Ohm, Quad SPST, Analog CMOS Switch n/a to n/a +1.8 to +5.5 SOIC, SOP $0.91
ADG712 SPST 4 2.5 10pA 200MHz 11ns 6ns Single (+3V), Single (+5V) 5µW Low Voltage, 2.5 Ohm, Quad SPST, Analog CMOS Switch n/a to n/a +1.8 to +5.5 SOIC, SOP $0.91
ADG714 SPST 8 2.5 10pA 155MHz 20ns 8ns Dual (±2.5V), Single (+3V), Single (+5V) 125µW Low Voltage, SPI/QSPI/Microwire 3-Wire Serial Control, Octal SPST Analog CMOS Switch 0 to -2.75 +2.7 to +5.5 SOP $1.77
ADG715 SPST 8 2.5 10pA 155MHz 95ns 85ns Dual (±2.5V), Single (+3V), Single (+5V) 125µW Low Voltage, I2C Compatible 2-Wire Serial Interface, Octal SPST Analog CMOS Switch 0 to -2.75 +2.7 to +5.5 SOP $1.77
ADG849 SPDT 1 0.7 40pA 38MHz 16ns 13ns Single (+2.7V to +5.5V) 5.5nW 3V/5V, 0.5 Ohm, SPDT Analog CMOS Switch in SC70 0 to 0 +2.7 to +5.5 SC70 $0.65
ADG839 SPDT 1 0.35 200pA 25MHz 12ns