Tools, Software & Simulation Models

TOOLS, SOFTWARE & SIMULATION MODELS — ADL5324 : 400 MHz TO 4000 MHz ½ Watt RF Driver Amplifier

 
To filter this listing by product category or application, or both, visit the Tools, Software & Simulation Models Page.
ADIsim Design/Simulation Tools (2)
  • ADIsimPLL™- Version 3.43
    ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
  • ADIsimRF
    ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
S-Parameters (1)
Send Feedback X
content here.
content here.

Send Feedback

Close