Add to Signal Chain Designer

AD8353:  1 MHz TO 2.7 GHz RF Gain Block

Product Details

The AD8353 is a broadband, fixed-gain, linear amplifier that operates at frequencies from 1 MHz up to 2.7 GHz. It is intended for use in a wide variety of wireless devices, including cellular, broadband, CATV, and LMDS/MMDS applications.

By taking advantage of ADI’s high performance, complementary Si bipolar process, these gain blocks provide excellent stability over process, temperature, and power supply. This amplifier is single-ended and internally matched to 50 Ω with a return loss of greater than 10 dB over the full operating frequency range.

The AD8353 provides linear output power of 9 dBm with 20 dB of gain at 900 MHz when biased at 3 V and an external RF choke is connected between the power supply and the output pin. The dc supply current is 42 mA. At 900 MHz, the output third-order intercept (OIP3) is greater than 23 dBm and is 19 dBm at 2.7 GHz.

The noise figure is 5.3 dB at 900 MHz. The reverse isolation (S12) is −36 dB at 900 MHz and −30 dB at 2.7 GHz.

The AD8353 can also operate with a 5 V power supply; in which case, no external inductor is required. Under these conditions, the AD8353 delivers 8 dBm with 20 dB of gain at 900 MHz. The dc supply current is 42 mA. At 900 MHz, the OIP3 is greater than 22 dBm and is 19 dBm at 2.7 GHz. The noise figure is 5.6 dB at 900 MHz. The reverse isolation (S12) is −35 dB.

The AD8353 is fabricated on ADI’s proprietary, high performance, 25 GHz, Si complementary, bipolar IC process. The AD8353 is available in a chip scale package that uses an exposed paddle for excellent thermal impedance and low impedance electrical connection to ground. It operates over a −40°C to +85°C temperature range, and an evaluation board is also available.

FEATURES and BENEFITS

  • Fixed gain of 20 dB
  • Operational frequency of 1 MHz to 2.7 GHz
  • Linear output power up to 9 dBm
  • Input/output internally matched to 50 Ω
  • Temperature and power supply stable
  • Noise figure: 5.3 dB
  • Power supply: 3 V or 5 V

AD8353 Functional Block Diagram

Documentation

Title Content Type File Type
AD8353: 1 MHz to 2.7 GHz RF Gain Block Data Sheet (Rev C, 03/2009) (pdf, 343 kB) Data Sheets PDF
AN-772: A Design and Manufacturing Guide for the Lead Frame Chip Scale Package (LFCSP)  (pdf, 439 kB) Application Notes PDF
Impedance Matching Tutorial
This tutorial examines the Smith Chart and its application to transmission line impedance matching.
Tutorials HTML
RF Source Booklet  (pdf, 815 kB)
RF IC Product Overview - Version O (11/2012)
Overview PDF
The Highest Performance RF Amplifiers. Across the Signal Chain, analog is everywhere. Overview HTML
RF ICs Solutions Bulletin, Volume 10, Issue 5 Solutions Bulletins HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADIsimRF
ADI’s ADIsimRF design tool provides calculations for the most important parameters within the RF signal chain, including cascaded gain, noise figure, IP3, P1dB, and total power consumption.
ADIsim Design/Simulation Tools HTML
ADIsimPLL™- Version 3.43
ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.
ADIsim Design/Simulation Tools HTML
AD8353 S-Parameters  (zip, 35 kB) S-Parameters ZIP

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

AD8353 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8353ACP-R2 Status: Obsolete 8 ld LFCSP (3x2x.75mm) 8 Ind Reel, 250 - - N  Material Info PCN/PDN Contact ADI
AD8353ACP-REEL7 Status: Obsolete 8 ld LFCSP (3x2x.75mm) 8 Ind Reel, 3000 - - N  Material Info PCN/PDN Contact ADI
AD8353ACPZ-REEL7 Status: Production 8 ld LFCSP (3x2x.75mm) 8 Ind Reel, 3000 - $0.49 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

AD8353 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8353-EVALZ Status: Production Evaluation Board $100.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close