AD8315 Evaluation Boards

Product Details

AD8315ACP-EVAL is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7V to 5V/15 mA power supply. The power supply should be connected to the vector pins leads labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The setpoint input signal is applied to the edge-mounted SMA type connector (VSET). The detector output signal is accessible via the edge-mounted SMA connector (VAPC ). The circuit board can accommodate configuration in controller mode and a quasi-measurement mode (via an op-amp feedback loop) depending on the status the jumpers (LK1, LK2).

AD8315-EVAL is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7V to 5V/15 mA power supply. The power supply should be connected to the vector pins leads labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The setpoint input signal is applied to the edge-mounted SMA type connector (VSET). The detector output signal is accessible via the edge-mounted SMA connector (VAPC ). The circuit board can accommodate configuration in controller mode and a quasi-measurement mode (via an op-amp feedback loop) depending on the status the jumpers (LK1, LK2).


SampleBuy

Price, packaging, availability

AD8315 Evaluation Boards
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8315-EVAL Status: Production Evaluation Board $101.20 No -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close