content here.
content here.

ADT75:  ±2°C Accurate, 12-Bit Digital Temperature Sensor

The ADT75 is a complete temperature monitoring system in 8-lead MSOP and SOIC packages. It contains a band gap temperature sensor and 12-bit ADC to monitor and digitize the temperature to a resolution of 0.0625°C. The ADT75 is pin and register compatible with the LM75 and AD7416.

The ADT75 is specified for operation at supply voltages from 3 V to 5.5 V. Operating at 3.3 V, the supply ...More

ADT75:  ±2°C Accurate, 12-Bit Digital Temperature Sensor

Product Description

The ADT75 is a complete temperature monitoring system in 8-lead MSOP and SOIC packages. It contains a band gap temperature sensor and 12-bit ADC to monitor and digitize the temperature to a resolution of 0.0625°C. The ADT75 is pin and register compatible with the LM75 and AD7416.

The ADT75 is specified for operation at supply voltages from 3 V to 5.5 V. Operating at 3.3 V, the supply current is typically 300 μA. The ADT75 offers a shutdown mode that powers down the device and gives a shutdown current of typically 3 μA. The ADT75 is rated for operation over the –55°C to +125°C temperature range.

Three pins (A0, A1 and A2) are available for address selection. There is also an open-drain OS/ALERT output that becomes active when temperature exceeds a programmable limit. This pin can operate in either comparator or interrupt mode.

Applications

  • Isolated Sensors
  • Environmental Control Systems
  • Computer Thermal Monitoring
  • Thermal Protection
  • Industrial Process Control
  • Power-system Monitors
  • Hand Held Applications
    • 12-bit Temperature-to-digital Converter
    • B-Grade Accuracy ±1.0°C from
      0°C to 70°C
    • A-Grade Accuracy ±2.0°C from
      –25°C to 100°C
    • SMBus-/I2C- Compatible Interface
    • Operation from −55°C to +125°C
    • Operation from 3 V to 5.5 V
    • Overtemperature Indicator
    • Shutdown Mode for Low Power Consumption
    • Power Consumption 69 μW Typically at 3.3 V
    • Small, Low Cost 8-pin MSOP in Pb-Sn and Pb-free Packages
    • Standard 8-pin SOIC Pb-free Package
    • Output Type: Digital
    • Sensor Output: I²C ®,SMBus
    • Temp Res(°C/LSB): 0.0625°C/LSB
    • Supply Voltage Range: +3V to +5.5V
    • Temp Range(s): -55 to +125

    Functional Block Diagram for ADT75

    Part# Temp Res(°C/LSB) 25°C Temp Error (Deg C) Resolution (Bits) # Chan DAC Outputs Interface Temp Range(s) Supply Voltage Range Product Description Price* (1000-4999) Sensor Output Supply Current
    TMP03 0.3 ±3 16 0 --- PWM -40 to +100 +4.5V to +7V Serial PWM-Output Temperature Sensor w/ Open-Collector Output $3.27 PWM 1.3mA
    TMP04 0.3 ±3 16 0 --- PWM -40 to +100 +4.5V to +7V Serial PWM-Output Temperature Sensor w/ CMOS/TTL Output $3.27 PWM 1.3mA
    AD7814 0.25 n/a 10 0 --- Serial, SPI -55 to +125 +2.7V to +5.5V 10-Bit Digital Temperature Sensor in 6-Lead SOT-23 $1.00 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM) 400µA
    AD7414 0.25 n/a 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V SMBus/I2C, 10-Bit Digital Temperature Sensor in 6-Pin SOT w/ SMBus Alert and Over-Temperature Pin $1.04 I²C ®, SMBus 900µA
    AD7415 0.25 ±2 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V SMBus/I2C, 10-Bit Digital Temperature Sensor in 5-Pin SOT $1.04 I²C ®, SMBus 900µA
    AD7416 0.25 n/a 10 0 --- I2C, Serial -40 to +125 +2.7V to +5.5V 10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy $1.00 I²C ® 1mA
    AD7314 0.25 ±1 10 0 --- Serial, SPI -35 to +85 +2.65V to +5.5V Low Voltage, 10-Bit Digital Temperature Sensor in 8-Lead µSOP $0.66 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM) 300µA
    AD7818 0.25 ±1 10 1 --- Serial, SPI -40 to +85 +2.7V to +5.5V 9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output $2.34 MICROWIRE (TM), QSPI (TM), SPI (TM) 2mA
    AD7418 0.25 ±1 10 2 --- I2C, Serial -40 to +125 +2.7V to +5.5V 10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC $2.34 I²C ® 600µA
    ADT7316 0.25 ±0.5 10 3 12-Bit x 4 I2C, I2C/SPI, Serial, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor With Quad Voltage-Output 12-Bit DAC $3.72 I²C ®, QSPI (TM), SMBus, SPI (TM) 3mA
    ADT7317 0.25 ±0.5 10 3 10-Bit x 4 I2C, I2C/SPI, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor w/ Quad 10-Bit Voltage Output DAC $3.65 DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM) 3mA
    ADT7318 0.25 +0.5 10 3 8-Bit x 4 I2C, I2C/SPI, Serial, SM Bus, SPI -40 to +120 +2.7V to +5.5V SPI/I2C® Compatible,10-Bit Digital Temperature Sensor & Quad Voltage Output 8-Bit DAC $3.56 DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SMBus, SPI (TM) 3mA
    AD7817 0.25 ±1 10 4 --- Serial, SPI -40 to +85 +2.7V to +5.5V 4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag $3.29 MICROWIRE (TM), QSPI (TM), SPI (TM) 2mA
    AD7417 0.25 ±1 10 5 --- I2C, Serial -40 to +125 +2.7V to +5.5V 4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out $2.99 I²C ® 600µA
    ADT7516 0.25 n/a 10 7 12-Bit x 4 I2C/SPI, Serial, SPI -40 to +120 +2.7V to +5.5V SPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 12-Bit Voltage DAC Control Outputs $3.72 I²C ®, SPI (TM) 3mA
    ADT7517 0.25 n/a 10 7 10-Bit x 4 I2C/SPI, Serial, SPI -40 to +120 +2.7V to +5.5V SPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 10-Bit Voltage DAC Control Outputs $3.65 DSP Serial, I²C ®, SPI (TM) 3mA
    ADT7519 0.25 n/a 10 7 8-Bit x 4 I2C/SPI, Serial -40 to +120 +2.7V to +5.5V SPI/I2C Compatible Temperature Sensor w/10-Bit-4-Ch ADC & Quad 8-Bit Voltage DAC Control Outputs $3.56 DSP Serial, I²C ®, SPI (TM) 3mA
    ADT7411 0.25 +0.5 10 10 --- I2C, I2C/SPI, Serial, SPI -40 to +120 +2.7V to +5.5V SPI®-/I2C®-Compatible, 10-Bit ADC w/ Local & Remote Temp Msmt, 8 GP Analog Inputs, and VDD monitor $2.22 DSP Serial, I²C ®, MICROWIRE (TM), QSPI (TM), SPI (TM) 3mA
    ADT7408 0.0625 ±1 12 0 --- I2C, SM Bus -20 to +125 +3V to +3.6V ± 2 Degree C Accurate, 12-Bit Digital Temperature Sensor $0.87 I²C ®, SMBus 550µA
    ADT75 0.0625 n/a 12 0 --- I2C, Serial, SM Bus -55 to +125 +3V to +5.5V ±1 Deg C Accuracy, 12-Bit Digital Temperature Sensor $0.66 I²C ®, SMBus 525µA
    ADT7301 0.03125 n/a 13 0 --- Serial, SPI -40 to +150 +2.7V to +5.5V 13-Bit, ±1ºC Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 and 8-Lead MSOP $1.21 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM) 2.2µA
    ADT7302 0.03125 n/a 13 0 --- Serial, SPI -40 to +125 +2.7V to +5.25V ±2°C Accurate, MicroPower Digital Temperature Sensor in 6-Lead SOT-23 $0.78 DSP Serial, MICROWIRE (TM), QSPI (TM), SPI (TM) 2.2mA
    TMP06 0.025 ±0.5 12 0 --- PWM -40 to +150 +2.7V to +5.5V 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ Open Drain Output $0.66 PWM 650µA
    TMP05 0.025 ±0.5 12 0 --- PWM -40 to +150 +2.7V to +5.5V 0.5°C Accurate PWM Temperature Sensor in 5-Lead SC-70 or SOT-23 w/ CMOS/TTL Output $0.70 PWM 650µA
    ADT7310 0.0078 ±0.5 16 0 n/a Serial, SPI -55 to +150 +2.7V to +5.5V ±0.5 Deg C Accurate, 16-Bit Digital SPI Temperature Sensor $1.95 SPI (TM) 230µA
    ADT7410 0.0078 ±0.5 16 0 --- I2C -55 to +150 +2.7V to +5.5V ±0.5°C Accurate, 16-Bit Digital I2C Temperature Sensor $1.95 I²C ® 230µA

    Sorted by Temperature Resolution (Ascending) and # of External ADC Input Channels (Ascending)


    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    View PCN
    This is the list of Product Change Notifications (PCN) published on the web for this model. Click on the link to access PCN Information.Only select pre-2009 PCN�s are available on-line. To obtain a pre-2009 PCN, contact your ADI Sales Rep. For more information on ADI's PCN process, please visit our PCN Policy Statement page

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.