AD8315ACP-EVAL is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7V to 5V/15 mA power supply. The power supply should be connected to the vector pins leads labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The setpoint input signal is applied to the edge-mounted SMA type connector (VSET). The detector output signal is accessible via the edge-mounted SMA connector (VAPC ). The circuit board can accommodate configuration in controller mode and a quasi-measurement mode (via an op-amp feedback loop) depending on the status the jumpers (LK1, LK2).
AD8315-EVAL is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.7V to 5V/15 mA power supply. The power supply should be connected to the vector pins leads labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The setpoint input signal is applied to the edge-mounted SMA type connector (VSET). The detector output signal is accessible via the edge-mounted SMA connector (VAPC ). The circuit board can accommodate configuration in controller mode and a quasi-measurement mode (via an op-amp feedback loop) depending on the status the jumpers (LK1, LK2).
Buy© 1995 - Analog Devices, Inc. All Rights Reserved