AD8313 Evaluation Board

Product Details

AD8313-EVALZ is a fully populated, 4-layer Rogers 4350 and FR4 based evaluation board. The top and bottom signal layers are Rogers 4350 and the internal layers are FR4. For normal operation, it requires a single power supply of 2.7 - 5.5 V, capable of delivering 50 mA. The power supply should be connected to the test loops labeled VPS1, VPS2 and GND. The test loop labeled VNEG, should be connected to ground. The RF input signal is applied to the SMA connector (INHA). VOUT is available from the SMA connector (VOUT). The SMA connectors ENBL and VSET allow the option of applying an external signal at these nodes.

SampleBuy

Price, packaging, availability

AD8313 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8313-EVALZ Status: Production Evaluation Board $100.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close