iSensor MEMS Inertial Measurement Units

Analog Devices iSensor® MEMS inertial measurement unit (IMU) sensors are based on multiaxis combinations of precision gyroscopes, accelerometers, magnetometers, and pressure sensors. Our technology reliably senses and processes multiple degrees of freedom, even in highly complex applications and under dynamic conditions. These plug and play solutions include full factory calibration, embedded compensation and sensor processing, and a simple programmable interface.

iSensor MEMS Inertial Measurement Units

iSensor MEMS Inertial Measurement Units

Click to see all in Parametric search

iSensor MEMS Inertial Measurement Units

Part#Gyro RangeBias TempcoIn-Run BiasARW-3dB BandwidthNoise Density (°/s/rtHz)Linear-gAccelerometer RangeBias TempcoNoise Density (µg/rtHz)Calibration Range (min)US Price 1000 to 4999
ADIS16488A +/- 450 °/s 0.0025 5.1 0.3 5.5 kHz 0.0066 0.009 +/-18 g 16 67 70 $1190.00
ADIS16445 +/- 250 °/s 40 12 0.56 - - 0.015 +/-5 g 0.005 - - $325.00
ADIS16448 +/- 1000 °/s 0.005 14.5 0.66 0.33 kHz - 0.015 +/-18 g 40 - - $405.00
ADIS16485 +/- 450 °/s 0.0025 6.25 0.3 0.33 kHz - 0.009 +/-5 g 0.035 - -40 $1095.00
ADIS16480 +/- 450 °/s 0.0025 6.25 0.3 0.33 kHz - 0.009 +/-18 g 0.035 - -40 -
ADIS16407 +/ - 300 °/s 0.01 25 1.9 0.33 kHz - 0.05 +/-18 g 0.3 - -40 $444.00
ADIS16334 +/ - 300 °/s 0.01 25 - 0.33 kHz 0.044 0.05 +/-5 g 0.05 - -40 $336.00
ADIS16375 +/ - 300 °/s 0.005 12 1 0.33 kHz 0.02 0.013 +/-18 g 0.035 - -40 $649.00
ADIS16305 +/ - 300 °/s 0.006 25 1.9 0.33 kHz 0.04 0.05 +/-3 g 0.3 - -40 $96.00
ADIS16367 +/ - 300 °/s 0.01 47 2 0.33 kHz 0.044 0.05 +/-18 g 0.3 - -40 $403.00
ADIS16362 +/ - 300 °/s 0.01 25 2 0.33 kHz 0.044 0.05 +/-1.7 g 0.05 - -20 $336.00
ADIS16405 +/ - 300 °/s 0.01 25 2 0.33 kHz 0.05 0.05 +/-18 g 0.3 - -40 $412.00
ADIS16365 +/ - 300 °/s 0.01 25 2 0.33 kHz 0.05 0.05 +/-18 g 0.3 - -40 $375.00
ADIS16364 +/ - 300 °/s 0.01 25 2 0.33 kHz 0.05 0.05 +/-5 g 0.05 - -20 $336.00
ADIS16300 +/ - 300 °/s 0.1 25 1.9 0.33 kHz 0.038 0.05 +/-3 g 0.45 - - $74.00