Inertial Measurement Units

Inertial Measurement Units Click to see all in Parametric search

Inertial Measurement Units

  Hold Shift Key for secondary sorting
SortOrderPart#Degrees of Freedom
(°)
Gyro Input Range +/- (min)
(°/s)
Gyro In-Run Bias Stability (typ)
(°/hr)
Gyro Angular Random Walk (typ)
(°/rthr)
Gyro Noise Density (typ)
((°/s)/rtHz)
Gyro Linear g Bias Effect (typ)
((°/s)/g)
Gyro Bias Repeatability (typ)
(°/s)
Gyro Sensitivity Tempco (typ)
(ppm/°C)
Gyro Non-Linearity (typ)
(% FSR)
Accel RangeAccel Bias Repeatability (typ)
(g)
Accel In-Run Bias Stability (typ)
(g)
US Price 1000 to 4999
($ US)
1ADIS16460 6 100 8 0.12 0.004 0.01 0.5 20 0.5 5 g 15m 0.2m $159.00
2ADIS16488A 10 450 5.1 0.26 0.0059 0.009 0.2 35 0.01 18 g 0.016 70µ $1,190.00
3ADIS16445 6 250 12 0.56 0.011 0.015 0.5 40 0.1 5 g 0.008 75µ $325.00
4ADIS16448 10 250 14.5 0.66 0.0135 0.015 0.5 40 0.1 18 g 20m 250µ $405.00
5ADIS16485 6 450 6.25 0.3 0.0066 0.009 0.2 35 0.01 5 g 0.003 32µ $1,095.00
6ADIS16480 10 450 6.25 0.3 0.0066 0.009 0.2 35 0.01 18 g 0.016 100µ $1,545.00
7ADIS16334 6 300 25 2 0.044 0.05 3 50 0.1 5 g 0.008 100µ $336.00
8ADIS16375 6 300 12 1 0.2 0.013 1 40 0.025 18 g 0.016 100µ $649.00
9ADIS16305- 300 25 1.85 0.04 0.02 3 20 0.1 3 g 0.06 37µ $96.00
10ADIS16367- 1200 47 2 0.044 0.05 3 40 0.1 18 g 0.05 200µ $403.00
11ADIS16362- 300 25 2 0.044 0.05 3 50 0.1 1.7 g 0.06 41µ $336.00
12ADIS16405 9 300 25 2 0.05 0.05 3 40 0.1 18 g 0.05 200µ $412.00
13ADIS16365 6 300 25 2 0.044 0.05 3 40 0.1 18 g 0.05 200µ $375.00
14ADIS16364- 300 25 2 0.044 0.05 3 50 0.1 5 g 0.008 100µ $336.00
15ADIS16300- 300 25 1.9 0.038 0.05 3 400 0.1 3 g 0.06 48µ $74.00