Inertial Measurement Units (IMU)

Analog Devices inertial measurement unit (IMU) sensors are based on multiaxis combinations of precision gyroscopes, accelerometers, magnetometers, and pressure sensors. Our technology reliably senses and processes multiple degrees of freedom, even in highly complex applications and under dynamic conditions. These plug and play solutions include full factory calibration, embedded compensation and sensor processing, and a simple programmable interface.
Product Selection Table

Inertial Measurement Units (IMU)

  Hold Shift Key for secondary sorting
SortOrderPart#Degrees of Freedom
(°)
Gyro Input Range +/-
(min)
(°/s)
Gyro In-Run Bias Stability
(typ)
(°/hr)
Gyro Angular Random Walk
(typ)
(°/rthr)
Gyro Noise Density
(typ)
((°/s)/rtHz)
Gyro Linear G
(typ)
((°/s)/g)
Gyro Axis to Axis Alignment
(typ)
(°)
Gyro Bias Repeatability
(typ)
(°/s)
Accel. RangeAccel. In-Run Bias Stability
(typ)
(g)
Calibrated Temp RangeOutput Sample Rate
(max)
(SPS)
1ADIS16497-3 6 2000 3.3 0.18 0.0042 0.006 0.05 0.07 40 g 13µ -40 to 85°C 4.25k
2ADIS16497-2 6 450 1.6 0.1 0.0022 0.006 0.05 0.07 40 g 13µ -40 to 85°C 4.25k
3ADIS16497-1 6 125 0.8 0.09 0.002 0.006 0.05 0.07 40 g 13µ -40 to 85°C 4.25k
4ADIS16495-3 6 2000 3.3 0.18 0.0042 0.006 0.05 0.07 8g 3.2µ -40 to 85°C 4.25k
5ADIS16495-2 6 450 1.6 0.1 0.0022 0.006 0.05 0.07 8g 3.2µ -40 to 85°C 4.25k
6ADIS16495-1 6 125 0.8 0.09 0.002 0.006 0.05 0.07 8g 3.2µ -40 to 85°C 4.25k
7ADIS16477-3 6 2000 7 0.3 0.008 0.01 0.1 0.7 40 g 13µ -40 to 85°C 2k
8ADIS16477-2 6 500 2.5 0.15 0.003 0.01 0.1 0.7 40 g 13µ -40 to 85°C 2k
9ADIS16477-1 6 125 2 0.15 0.003 0.01 0.1 0.7 40 g 13µ -40 to 85°C 2k
10ADIS16475-3 6 2000 7 0.3 0.008 0.01 0.1 0.7 8g 3.6µ -40 to 85°C 2k
11ADIS16475-2 6 500 2.5 0.15 0.003 0.01 0.1 0.7 8g 3.6µ -40 to 85°C 2k
12ADIS16475-1 6 125 2 0.15 0.003 0.01 0.1 0.7 8g 3.6µ -40 to 85°C 2k
13ADIS16470 6 2000 8 0.34 0.008 0.015 0.1- 40 g 13µ -10C to +70C 2k
14ADIS16467-3 6 2000 6 0.3 0.008 0.009 0.05 0.7 40 g 13µ -40 to 85°C 2k
15ADIS16467-2 6 500 2.5 0.15 0.003 0.009 0.05 0.7 40 g 13µ -40 to 85°C 2k
16ADIS16467-1 6 125 2 0.15 0.003 0.009 0.05 0.7 40 g 13µ -40 to 85°C 2k
17ADIS16465-3 6 2000 6 0.3 0.008 0.009 0.05 0.7 8g 3.6µ -40 to 85°C 2k
18ADIS16465-2 6 500 2.5 0.15 0.003 0.009 0.05 0.7 8g 3.6µ -40 to 85°C 2k
19ADIS16465-1 6 125 2 0.15 0.003 0.009 0.05 0.7 8g 3.6µ -40 to 85°C 2k
20ADXC1501 4 300--- 0.03 1.7 3 12 g- -40°C to 105°C 6k
21ADIS16489 7 450 5.3 0.25 0.0068 0.009 0.05 0.2 18 g 70µ -40 to 85°C 2.46k
22ADIS16490 6 100 1.8- 0.002 0.005 0.05 0.05 8g 3.6µ -40 to 85°C 4.25k
23ADXC1500 4 300--- 0.03 1.7 3 12 g- -40°C to 105°C 6k
24ADIS16460 6 100 8 0.12 0.004 0.01 0.05 0.5 5 g 0.2m 0 to 70°C 2.048k
25ADIS16488A 10 450 5.1 0.26 0.0059 0.009 0.05 0.2 18 g 70µ -40 to 85°C 2.46k
26ADIS16445 6 250 12 0.56 0.011 0.015 0.05 0.5 5 g 75µ -40°C to 70°C 819.2
27ADIS16448 10 250 14.5 0.66 0.0135 0.015 0.05 0.5 18 g 250µ -40 to 85°C 819.2
28ADIS16485 6 450 6.25 0.3 0.0066 0.009 0.05 0.2 5 g 32µ -40°C to 70°C 2.46k
29ADIS16480 10 450 6.25 0.3 0.0066 0.009 0.05 0.2 18 g 100µ -40°C to 70°C 2.46k
30ADIS16334 6 300 25 2 0.044 0.05 0.05 3 5 g 100µ -40 to 85°C 819.2
31ADIS16375 6 300 12 1 0.2 0.013 0.05 1 18 g 100µ -40 to 85°C 2.46k
32ADIS16362 6 300 25 2 0.044 0.05 0.05 3 1.7 g 41µ -20 to 70°C 819.2
33ADIS16405 9 300 25 2 0.05 0.05 0.05 3 18 g 200µ -40 to 85°C 819.2
34ADIS16365 6 300 25 2 0.044 0.05 0.05 3 18 g 200µ -40 to 85°C 819.2
35ADIS16364 6 300 25 2 0.044 0.05 0.05 3 5 g 100µ -20 to 70°C 819.2