Hot Swap

Hot swap products from Analog Devices perform all the housekeeping functions necessary to hot swap plug-in boards. These parts also integrate with industry-leading converter and amplifier cores for power monitoring and control with patented circuitry delivering unmatched ±0.3% monitoring accuracy. These devices safely and accurately monitor the power usage in a typical server rack system, which enables operators to remotely monitor each rack individually thus saving energy and minimizing system downtimes.
Product Selection Table

Hot Swap

  Hold Shift Key for secondary sorting
SortOrderPart#V-Hot Swap RangeVs span
(min)
(V)
Vs span
(max)
(V)
Switch SourceUV and OV DetectionInterfaceUS Price 1000 to 4999
($ US)
1ADM1272 +16V to 80V 16 80 Ext N-ch OV pin, UV pin PMBUS $8.97
2ADM1270- 4 60 Ext P-ch OV pin, UV pin- $0.99
3ADM1278 4.5 to 20 V 4.5 20 Ext N-ch OV pin, UV pin PMBUS $2.89
4ADM1075 -35 V to -80 V 11.5 13 Internal Switch OV pin, UV pin PMBUS $4.99
5ADM1276 2.0 to 20.0 V 2.95 20 Ext N-ch UV/OV pin PMBUS $5.29
6ADM1275 2.0 to 20.0 V 2.95 20 Ext N-ch OV pin, UV pin I²C Interface w/ 4 Addresses $4.49
7ADM1178Reference Circuit Available 3.15 to 16.8 3.15 16.5 Ext N-ch ON pin (UV) I²C Interface w/ 4 Addresses $2.81
8ADM1177 3.15 to 16.7 3.15 16.5 Ext N-ch ON pin (UV) I²C Interface w/ 4 Addresses $2.61
9ADM1176 3.15 to 16.6 3.15 16.5 Ext N-ch ON pin (UV) I²C Interface w/ 16 Addresses $2.61
10ADM1175 3.15 to 16.5 3.15 16.5 Ext N-ch ON pin (UV), ONB pin (OV) I²C Interface w/ 4 Addresses $2.61
11ADM4210 2.7 to 16.5 2.7 16.5 Ext N-ch ON pin (UV)- $2.05
12ADM1172 2.7 to 16.5 2.7 16.5 Ext N-ch ON pin (UV)- $2.08
13ADM1171 2.7 to 16.5 2.7 16.5 Ext N-ch ON pin (UV)- $2.30
14ADM1170Reference Circuit Available 1.6 to 16.5 2.7 16.5 Ext N-ch ON pin (UV)- $2.19
15ADM1073 -18 to -80 20 77 Ext N-ch OV pin, UV pin- $2.19
16ADM1070 -18 to -80 20 77 Ext N-ch UV/OV pin- $1.62