MAX16550B
PRODUCTIONIntegrated Protection IC on 12V Bus with an Integrated MOSFET, Lossless Current Sensing, and PMBus Interface
Industry's First 30A Protection IC with Integrated MOSFET
- Part Models
- 2
- 1ku List Price
- Starting From $7.53
Overview
- Three Options:
- MAX16550A: 30A Protection with 8A Startup
- MAX16550B: 30A Protection with 16A Startup
- High-Density (4mm x 4.5mm for 30A): Less than 25% of the Board Area of Conventional Solutions
- Monolithic Integration of Power, Control, and Monitoring
- Integrated Power MOSFET with 1.9mΩ Total Resistance in 12V Power Path (RDS(ON) Including Package)
- Integrated Lossless, Precise Current Sensing
- Integrated LDO Provides VDD Supply (1.8V Bias Suppy)
- Enables Advanced System Power Management—PMBus/SMBus Telemetry with Extensive Status Monitoring and Reporting
- Load Current Indicator (ILOAD) Pin Provides Analog Output Current Reporting with High Accuracy
- Programmable Soft-Start for Inrush Current Limiting
- Increases Power-Supply Reliability with IC Self-Protection Features
- Very Fast Fault Detection and Isolation
- VIN to VOUT Short Protection During Startup
- Overtemperature Protection
- Three Levels of Overcurrent Protection
- Programmable Moderate OCP
- Programmable Severe OCP Provides Isolation < 5µs
- Fail-Safe Safe OCP Provides Isolation < 250ns
The MAX16550A/MAX16550B are protection ICs with an integrated low-resistance MOSFET and lossless current-sense circuitry featuring SMBus/PMBus™ control and reporting. The ICs are designed to provide the optimum solution for distribution, control, monitoring and protection of the system’s 12V power supply. An internal LDO provides the supply voltage for the protection IC.
If no fault is detected, the ICs initiate the startup and have been designed to provide controlled, monotonic startup. Programmable soft-start ramp and delay is implemented to limit the in-rush current during startup.
The ICs monitor the current and voltage of the 12V system power rail and provide multiple levels of protection with fast turn-off if a fault is detected.
Maxim’s patented, lossless current sense provides high accuracy current sensing over load and temperature, improving overall system-energy efficiency, and reducing dissipation.
If, at any time, the output voltage falls below the programmable output undervoltage-lockout threshold, the PWRGD signal is asserted low. If at any time the input voltage falls below the programmable input undervoltage-lockout threshold, the PWRGD signal is asserted low.
See the Basic Application Circuit utilizing the MAX16550A/ MAX16550B ICs.
Applications
- Circuit Breaker/E-Fuse, Hot Swap
- Integrated Protection IC on 12V
- Servers, Networking, Storage, Communication Equipment and AC/DC Power Supplies
Documentation
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX16550BGPN+ | LFCSP | ||
| MAX16550BGPN+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX16550
- MAX16550A
- MAX16550B
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on MAX16550B yet. Have something to say?
Start a Discussion on EngineerZone®