Optical Sensors

Analog Devices optical sensors are optical sensing front ends that include integrated ultra-low noise amplification and high performance photodiodes. These solutions are used to achieve the highest performance for instrumentation, industrial, or clinical applications; or to optimize a solution to achieve the lowest power dissipation at a given performance level for battery powered and portable applications.
Product Selection Table

Optical Sensors

  Hold Shift Key for secondary sorting
SortOrderPart#Output TypePeak Sensitivity Wavelength
(meters)
Vsupply (min)
(V)
Bandwidth (typ)
(Hz)
Input Referred Noise Floor
(A rms)
Operating Temp RangeIos (typ)
(A)
Active Area
(mm²)
Iout (max)
(A)
US Price 1000 to 4999
($ US)
1ADPD2214 Current 550n 1.8 75k 90f -40 to 85°C 10n 4.5 240µ $5.09
2ADPD2212 Current 680n 1.8 400k 90f -40 to 85°C 10n 2.5 240µ $3.67
3ADPD2211 Current 850n 1.8 400k 90f -40 to 85°C 10n 1.8 240µ $2.67