RMS to DC Converters

RMS-to-DC Converters

  Hold Shift Key for secondary sorting
SortOrderPart#Bandwidth -3 dB (typ)
(Hz)
Vin rms (max)
(V rms)
Crest Factor Error @ CF-3 (typ)Total Error (typ)Vout (max)
(V)
dB OutputIsupply (typ)
(A)
Vsupply span (min)
(V)
Vsupply span (max)
(V)
1AD8436 1M 3 0.5- 3 No 40µ 4.8 36
2AD737 460k 1 0.7 ±0.2 ±0.2 (mV±% of rdg) 5 No 170µ 5 33
3AD736 460k 1 0.7 ±0.2 ±0.2 (mV±% of rdg) 12 No 160µ 6 33
4AD637 8M 7 0.1 ±0.5 ±0.2 (mV±% of rdg) 13.5 Yes 2.2m 6 36
5AD636 1.5M 0.2 -0.2 ±0.2 ±0.5 (mV±% of rdg) 1 Yes 800µ 5 24
6AD536A 450k 7 -0.1 ±2 ±0.2 (mV±% of rdg) 12.5 Yes 2m 5 36