All Analog Multipliers & Dividers

All Analog Multipliers & DividersClick to see all in Parametric search

Analog Multipliers and Dividers

  Hold Shift Key for secondary sorting
SortOrderPart#Transfer FunctionVin (min)
(V)
Vin (max)
(V)
Vin Range (max)Bandwidth -3 dB (typ)
(Hz)
Slew Rate (typ)
(V/us)
Settling Time to 0.1% (typ)
(s p-p)
Total Error (max)
(%)
Vout RangeIsupply (typ)
(A)
Vsupply span (min)
(V)
Vsupply span (max)
(V)
US Price 1000 to 4999
($ US)
1AD835 [(X1-X2)(Y1-Y2)/U] + Z -1 1 ±1 V 250M 1k 20 0.3 ±2.5 V 25m 9 11 $10.92
2AD633 [(X1-X2)(Y1-Y2)/10] + Z -10 10 ±10 V 1M 20 2 2 ±11 V 6m 16 36 $4.57
3AD734 [(X1-X2)(Y1-Y2)/(U1-U2)] + (Z1-Z2) -12.5 12.5 ±12.5 V 10M 450 200 0.4 12 V 12m 16 33 $16.45
4AD834 (4 mA)(XY) -1 1 ±1 V 500M-- 2 ±4.04 mA 35m 8 18 $19.87
5AD538 [y(z/x)]^m -10 10 ±10 V 400k 1.4- 1 ±11 V 7m 9 36 $24.71
6AD539 -(vx*vy)/vu -4.2 4.2 ±4.2 V 25M-- 2.5 ±2.8 mA 10.2m 9 30 $22.28
7AD632 [(X1-X2)(Y1-Y2)/10] + Z2 -12 12 ±12 V 1M 20 2 0.5 ±11 V 6m 16 44 $13.87
8AD534 [(X1-X2)(Y1-Y2)/10 V] + Z2 -10 10 ±10 V 1M 20 2 0.25 ±11 V 6m 16 36 $21.98
9AD532 (X1-X2)(Y1-Y2)/10 V -10 10 ±10 V 1M 45- 1 ±10 V 6m 20 36 $30.45