Analog Multipliers & Dividers

An analog multiplier/divider is a device that produces an output voltage or current that is proportional to the product of two or more independent input voltages or currents. In addition to multiplying and dividing, multipliers can perform squaring, square-rooting and modulation functions. Applications include radar, communications, and industrial controls where a real-time response is required. Analog Devices’ offers the widest selection of multipliers and dividers.
Product Selection Table

Analog Multipliers and Dividers

  Hold Shift Key for secondary sorting
SortOrderPart#Transfer FunctionVin (min)
(V)
Vin (max)
(V)
Vin Range (max)Bandwidth -3 dB (typ)
(Hz)
Slew Rate (typ)
(V/us)
Settling Time to 0.1% (typ)
(s p-p)
Total Error (max)
(%)
Vout RangeIsupply (typ)
(A)
Vsupply span (min)
(V)
Vsupply span (max)
(V)
US Price 1000 to 4999
($ US)
1AD835 [(X1-X2)(Y1-Y2)/U] + Z -1 1 ±1 V 250M 1k 20 0.3 ±2.5 V 25m 9 11 $10.92
2AD633 [(X1-X2)(Y1-Y2)/10] + Z -10 10 ±10 V 1M 20 2 2 ±11 V 6m 16 36 $4.57
3AD734 [(X1-X2)(Y1-Y2)/(U1-U2)] + (Z1-Z2) -12.5 12.5 ±12.5 V 10M 450 200 0.4 12 V 12m 16 33 $16.45
4AD834 (4 mA)(XY) -1 1 ±1 V 500M-- 2 ±4.04 mA 35m 8 18 $19.87
5AD538 [y(z/x)]^m -10 10 ±10 V 400k 1.4- 1 ±11 V 7m 9 36 $24.71
6AD539 -(vx*vy)/vu -4.2 4.2 ±4.2 V 25M-- 2.5 ±2.8 mA 10.2m 9 30 $22.28
7AD632 [(X1-X2)(Y1-Y2)/10] + Z2 -12 12 ±12 V 1M 20 2 0.5 ±11 V 6m 16 44 $13.87
8AD534 [(X1-X2)(Y1-Y2)/10 V] + Z2 -10 10 ±10 V 1M 20 2 0.25 ±11 V 6m 16 36 $21.98
9AD532 (X1-X2)(Y1-Y2)/10 V -10 10 ±10 V 1M 45- 1 ±10 V 6m 20 36 $30.45