Video Decoders

Video Decoders

  Hold Shift Key for secondary sorting
SortOrderPart#Video Primary FunctionADC Resolution
(bits)
Video Analog InputsVideo-Display FeaturesInput Color FormatsInput Signal TypesOutput Data FormatOperating Temp RangePower Dissipation (typ)
(W)
Package Size-mm (typ)Automotive RecommendedUS Price 1000 to 4999
($ US)
1ADV7283 Decoder 10 6 Differential CVBS Support NTSC, PAL, SECAM Composite, Y/C, YPrPb 8-bit YCrCb 4:2:2 -40 to 105°C, -40 to 85°C- 3.6mm pad, 5x5 Yes $4.95
2ADV7282 Decoder 10 4, 6 Differential CVBS Support NTSC, PAL, SECAM Composite, Y/C, YPrPb 8-bit YCrCb 4:2:2 -40 to 105°C- 3.6mm pad, 5x5 Yes $5.50
3ADV7281 Decoder 10 4, 6, 8 Differential CVBS Support NTSC, PAL, SECAM Composite, Y/C, YPrPb 8-bit YCrCb 4:2:2 -40 to 105°C- 3.6mm pad, 5x5 Yes $5.15
4ADV7280 Decoder 10 4, 8- NTSC, PAL, SECAM Composite, Y/C, YPrPb 8-bit YCrCb 4:2:2, MIPI CSI-2 -10 to 70°C, -40 to 105°C, -40 to 85°C- 3.6mm pad, 5x5 Yes $3.65
5ADV7182 Decoder 10 4 Differential CVBS Support NTSC, PAL, SECAM Composite, Y/C, YPrPb 8-bit YCrCb 4:2:2 -40 to 105°C, -40 to 85°C 220m 3.6mm pad, 5x5 Yes $4.50
6ADV7181C Decoder 10 6- NTSC, PAL, SECAM Composite, RGB, Y/C, YPrPb 12-bit DDR RGB 4:4:4, 8-/10-/16-/20-bit YCrCb 4:2:2 -40 to 85°C 550m 10x10 Yes $6.95
7ADV7802 Decoder 12 12- NTSC, PAL, SECAM Composite, RGB, Y/C, YPrPb 12-/24-/30-/36-bit DDR RGB 4:4:4, 16-/20-/24-bit YCrCb, 24-/30-/36-/48-bit YCrCb/RGB, 8-/10-/12-bit YCrCb 4:2:2 0 to 85°C 550m 24x24 No $16.07
8ADV7800 Decoder 10 12- NTSC, PAL, SECAM Composite, RGB, Y/C, YPrPb 16-/20-/24-bit YCrCb, 24-/30-bit DDR RGB 4:4:4, 24-/30-bit YCrCb/RGB, 8-/10-bit YCrCb 4:2:2 -10 to 70°C, -40 to 125°C, -40 to 85°C 550m 24x24 No $12.60
9ADV7180Reference Circuit Available Decoder 10 3, 6- NTSC, PAL, SECAM Composite, Y/C, YPrPb 16-bit YCbCr 4:2:2, 8-bit YCbCr 4:2:2 -40 to 85°C 250m 10x10, 3.6mm pad, 4.1mm pad, 5x5, 6x6, 7x7 Yes $3.45
10ADV7188 Decoder 12 12- NTSC, PAL, SECAM Composite, Y/C, YPrPb 8-/10-/16-/20-bit YCrCb 4:2:2 -40 to 85°C 550m 14x14 No $12.67
11ADV7184 Decoder 10 12- NTSC, PAL, SECAM Composite, Y/C, YPrPb 8-/16-bit YCrCb 4:2:2 -40 to 85°C, 0 to 70°C 550m 14x14 No $9.46
12ADV7403 Decoder 12 12- NTSC, PAL, SECAM Composite, RGB, Y/C, YPrPb 12-bit DDR YCbCr/RGB 4:4:4, 16-/20-/24/30-bit YCrCb, 24-/30-bit YCrCb/RGB, 8-/10-/16-/20-bit YCrCb 4:2:2, 8-/10-bit DDR YCrCb 4:2:2 -40 to 85°C, 0 to 70°C 550m 14x14 No $21.14
13ADV7401 Decoder 10 12- NTSC, PAL, SECAM Composite, RGB, Y/C, YPrPb 12-bit DDR YCbCr/RGB 4:4:4, 16-/24-bit YCrCb, 24-bit YCrCb/RGB, 8-/16-bit YCrCb 4:2:2, 8-bit DDR YCrCb 4:2:2 0 to 70°C 550m 14x14 No $14.93