MAX30011
RECOMMENDED FOR NEW DESIGNSUltra-Low Power, 4-Channel Biopotential and Bioimpedance AFE
- Part Models
- 2
- 1ku List Price
- Starting From $31.76
Overview
- Clinical Grade Biopotential Acquisition System
- 0.5μVRMS (0.05Hz to 40Hz) in Low-Power Mode,250SPS
- 0.31μVRMS (0.05Hz to 150Hz) in Low-NoiseMode, 2kSPS
- < 5 fARMS/√Hz Input Current Noise (25°C)
- CMRR 114dB Typical at 50Hz and 60Hz
- High Input Impedance (1GΩ Typical) for ExtremelyLow Common to Differential Mode Conversion
- High DC Offset Range (±1000mV) Allows a Wide Variety of Electrodes to be Used
- High AC Dynamic Range of 200mVPP Prevents Saturation Due to Motion
- Low Power Pacemaker Pulse Detection
Biopotential Channel
- High Performance BioZ Data Acquisition System
- Low-Noise BioZ Receive Channel (1.03μVRMS)
- 50mΩPP Noise in Respiration Mode, 2.5Hz Bandwidth
- Balanced, Chopped Source and Sink CurrentStimulus; 10kHz to 131kHz
- BIA/BIS with Absolute Resistance and Reactance Accuracy, 16Hz to 500kHz
- Electrode-TissueInterface Impedance Characterization
System
- Ultra-Low Power Systems for Wearable Devices
- DC and AC Leads Off Detect Capability
- Shutdown Current of 1μA (typ)
- 1024-Word FIFO for ECG and BioZ and Pace Data
- Flexible Interrupt and Synchronization Capabilities
BioZ
The MAX30011 is a highly integrated, four-channel biopotential analog front end (AFE) for wearable applications, offering both clinical-grade performance and ultra-low power for long battery life.
Each of the four biopotential channels has EMI filtering, internal lead biasing, and extensive calibration voltages for built-in self test. Each biopotential channel also has high input impedance, low noise, high CMRR, programmable gain, an anti-aliasing low-pass filter, and a high-resolution ADC. A set of high-pass and low-pass digital filter options are also available. Further, the MAX30011 provides an active right leg drive (RLD) circuit, pacemaker edge and pulse detection, and a single bioimpedance channel capable of measuring respiration and other BioZ measurements, including the characterization of electrode-tissue interface (ETI) impedances. The device is designed to meet IEC 60601-2-47 Ambulatory ECG System compliance requirements and IEC 60601-2-27 Monitoring ECG System compliance requirements for pace detection.
The BioZ receive channel has EMI filtering and extensive calibration features. It also has high input impedance, low noise, programmable gain, low-pass and high-pass filter options, and a high-resolution ADC. There are several modes for generating stimulus: balanced square-wave source/sink current, sine-wave current, and both sine-wave and square-wave voltage. A balanced square-wave source/sink current generator is provided for simultaneous operation with the electrocardiogram (ECG) channel. A wide range of stimulus frequencies is supported.
Please see the Data Sheet for the full description.
APPLICATIONS
- Wearable Patient Monitors
- Holter Monitors and Telemetry Systems
- Multichannel ECG and EEG Wearable Devices
- Ambulatory Cardiac Monitoring Patches
- Smart Clothing
Documentation
Data Sheet 1
User Guide 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX30011ENB+ | THIN QFN, 3.57x3.57x0.50mm | ||
| MAX30011ENB+T | THIN QFN, 3.57x3.57x0.50mm |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX30011 yet. Have something to say?
Start a Discussion on EngineerZone®