Overview
Features and Benefits
- Convenient Platform to Evaluate the MAX30011
- Many Easy-to-Reach Test Points
- Real-Time Monitoring and Plotting
- Data Logging Capabilities
- Bluetooth Low Energy (BLE)
- Windows® 10-Compatible GUI Software
- Facilitates IEC 60601-2-47 Compliance Testing
Product Details
The MAX30011 evaluation kit (EV kit) provides a platform to evaluate the functionality and features of the MAX30011 biopotential (ECG, EMG, EEG) and bioimpedance (BioZ) measurement capabilities. The EV kit contains flexible hardware and software configurations to help the user quickly learn how to configure and optimize the MAX30011 for their own applications.
The MAX30011 is a complete ECG and BioZ analog front-end solution that comprises four ECG channels and a BioZ channel that supports both tetrapolar and bipolar electrode configurations, all of which can operate simultaneously. The BioZ channel supports several modes of stimulation: sine-wave currents, square-wave sink/source currents, sine-wave voltages, and square-wave voltages with a range of frequencies to support multiple BioZ applications.
The MAX30011 EV kit comprises two boards. MAXSENSORBLE_CH_EVKIT_D is the microcontroller (MCU) board while MAX30011_EVKIT_C is the sensor board containing the MAX30011. The EV kit can be powered through USB connection to PC using a USB-C to USB-A cable or through a Lithium Polymer (Li-Po) battery. The EV kit relays data using Bluetooth® in the MCU board. The EV kit contains the latest firmware but comes with the programming circuit board MAXDAP-TYPE-C in case a firmware change or upgrade is needed in the future.
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA). To request an NDA, click here.
Applicable Parts
Documentation & Resources
-
MAX30011EVKIT User Guide: Evaluates: MAX30011 (Rev. 0)6/1/2026PDF224 KB