AD4632-20

RECOMMENDED FOR NEW DESIGNS

20-Bit, 2MSPS/500kSPS Dual-Channel SAR ADCs

Viewing:

Overview

  • High performance
    • Throughput: 2MSPS (AD4630-20) or 500kSPS (AD4632-20) per channel maximum
    • INL: ±0.8ppm typical from −40°C to +125°C
    • SNR: 105.7dB typical
    • THD: −127dB typical
    • NSD: −166dBFS/Hz typical
  • Low power
    • 15mW per channel at 2MSPS
    • 5mW per channel at 500kSPS
    • 1.5mW per channel at 10kSPS
  • Easy Drive features reduce system complexity
    • Low 0.6μA input current for DC inputs at 2MSPS
    • Wide input common-mode range: −(1/128) × VREF to +(129/128) × VREF
  • Flexible external reference voltage range: 4.096V to 5V
    • Accurate integrated reference buffer with 2μF bypass capacitor
  • Programmable block averaging filter with up to 216 decimation
    • Extended sample resolution to 30 bits
    • Overrange and synchronization bits
  • Flexi-SPI digital interface
    • 1, 2, or 4 SDO lanes per channel allows slower SCK
    • Echo clock mode simplifies use of digital isolator
    • Compatible with 1.2V to 1.8V logic
  • 7 mm × 7 mm 64-Ball CSP_BGA package with internal supply and reference capacitors to help reduce system footprint
AD4632-20
20-Bit, 2MSPS/500kSPS Dual-Channel SAR ADCs
AD4630-20-AD4632-20 Functional Block Diagram AD4630-20-AD4632-20 Pin Configuration AD4630-20 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 2
LT3042 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR RF Linear Regulator
LT3093 RECOMMENDED FOR NEW DESIGNS –20V, 200mA, Ultralow Noise, Ultrahigh PSRR Negative Linear Regulator
Switching Regulators & Controllers 1
LT8607 RECOMMENDED FOR NEW DESIGNS 42V, 750mA Synchronous Step-Down Regulator with 2.5μA Quiescent Current
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Latest Discussions

No discussions on AD4632-20 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed