Video Decoders

Video decoders continue to remain in demand in many automotive, professional, and consumer video applications. Analog Devices, an industry leader in the analog video product field, offers a range of video decoders that provide high quality conversion of analog video in standard (SD) and high definition (HD) resolutions to digital video data in MIPI or TTL formats. Typical applications include decoding rear-view camera analog video and audio-video receivers. Our video decoder portfolio’s diverse solutions offer competitive advantages such as automotive qualification, on-chip differential input and diagnostic support, superior 3D-comb performance, and small packages (32-lead, 5 mm × 5 mm LFCSP).
Product Selection Table

Video Decoders

  Hold Shift Key for secondary sorting
SortOrderPart#Video Primary FunctionInput Type# of Video InputsADC CoresDifferential CVBS SupportADC ResolutionOutput Type# of Video OutputsAutomotiveTemp RangeNDA RequiredUS Price 1000 to 4999
($ US)
1ADV7282A-M MIPI, Video Decoder Analog SD 6 Analog 1 Yes 10 MIPI-CSI 1 CSI (1-lane) Yes -40 to 105°C No $5.50
2ADV7282A Video Decoder Analog SD 4 Analog 1 Yes 10 Pixel Bus 8-bit Pixel Bus Yes -40 to 105°C No $5.50
3ADV7281A-M MIPI, Video Decoder Analog SD 4 Analog 1 Yes 10 MIPI-CSI 1 CSI (1-lane) Yes -40 to 105°C No $5.15
4ADV7280A-M MIPI, Video Decoder Analog SD 8 Analog 1 No 10 MIPI-CSI 1 CSI (1-lane) Yes -40 to 105°C No $4.50
5ADV7280A Video Decoder Analog SD 4 Analog 1 No 10 Pixel Bus 8-bit Pixel Bus Yes -40 to 105°C No $4.50
6ADV7182A Video Decoder Analog SD 4 Analog 1 Yes 10 Pixel Bus 8-bit Pixel Bus Yes -40 to 105°C No $4.50
7ADV7482 HDMI/DVI Rx, MIPI, Video Decoder Analog SD, HDMI, Pixel Bus 1 HDMI, 8 Analog, 8-bit Pixel Bus 1 Yes 10 MIPI-CSI, Pixel Bus 2 CSI (4-lane:1-lane), 8-bit Pixel Bus Yes -40 to 85°C No $7.37
8ADV7481 HDMI/DVI Rx, MIPI, Video Decoder Analog SD, HDMI, MHL, Pixel Bus 1 HDMI, 1 MHL, 8 Analog, 8-bit Pixel Bus 1 Yes 10 MIPI-CSI, Pixel Bus 2 CSI (4-lane:1-lane), 8-bit Pixel Bus Yes -40 to 85°C No $7.82
9ADV7283 Video Decoder Analog SD 6 Analog 1 Yes 10 Pixel Bus 8-bit Pixel Bus Yes -40 to 105°C No $4.95
10ADV7282-M MIPI, Video Decoder Analog SD 6 Analog 1 Yes 10 MIPI-CSI 1 CSI (1-lane) Yes -40 to 105°C No $5.50
11ADV7282 Video Decoder Analog SD 4 Analog 1 Yes 10 Pixel Bus 8-bit Pixel Bus Yes -40 to 105°C No $5.50
12ADV7281-MA MIPI, Video Decoder Analog SD 8 Analog 1 Yes 10 MIPI-CSI 1 CSI (1-lane) Yes -40 to 105°C No $5.92
13ADV7281-M MIPI, Video Decoder Analog SD 6 Analog 1 Yes 10 MIPI-CSI 1 CSI (1-lane) Yes -40 to 105°C No $5.15
14ADV7281 Video Decoder Analog SD 4 Analog 1 Yes 10 Pixel Bus 8-bit Pixel Bus Yes -40 to 105°C No $5.15
15ADV7280-M MIPI, Video Decoder Analog SD 8 Analog 1 No 10 MIPI-CSI 1 CSI (1-lane) Yes -40 to 105°C No $4.05
16ADV7280 Video Decoder Analog SD 4 Analog 1 No 10 Pixel Bus 8-bit Pixel Bus Yes -40 to 105°C No $4.05
17ADV7182 Video Decoder Analog SD 4 Analog 1 Yes 10 Pixel Bus 8-bit Pixel Bus Yes -40 to 105°C No $4.50
18ADV7186 LVDS, Video Decoder, Video Signal Processor Analog HD, Analog SD, Graphics, LVDS (OpenLDI), Pixel Bus 1 LVDS, 24-bit Pixel Bus, 6 Analog 1 No 10 LVDS (OpenLDI), Pixel Bus, TCON 1 LVDS, 1 TCON, 24-bit Pixel Bus Yes -40 to 85°C Yes $7.78
19ADV7850 HDMI/DVI Rx, HDMI/DVI Tx, Video Decoder Analog HD, Analog SD, Graphics, HDMI 13 Analog, 4 HDMI 4 No 12 HDMI 1 HDMI No -20 to 70°C No $18.00
20ADV7181D Video Decoder Analog HD, Analog SD, Graphics 10 Analog 4 No 10 Pixel Bus 20-bit Pixel Bus Yes -40 to 85°C No $5.94
21ADV7844 HDMI/DVI Rx, Video Decoder Analog HD, Analog SD, Graphics, HDMI 12 Analog, 4 HDMI 4 No 12 Pixel Bus 36-bit Pixel Bus No 0 to 70°C No $17.61
22ADV7842 Analog HDMI/DVI Interfaces, HDMI/DVI Rx, Video Decoder Analog HD, Analog SD, Graphics, HDMI 12 Analog, 2 HDMI 4 No 12 Pixel Bus 36-bit Pixel Bus No -10 to 70°C No $15.40
23ADV7604 Analog HDMI/DVI Interfaces, HDMI/DVI Rx, Video Decoder Analog HD, Graphics, HDMI 12 Analog, 4 HDMI 3 No 12 Pixel Bus 36-bit Pixel Bus No -40 to 70°C No $10.31
24ADV7802 Video Decoder Analog HD, Analog SD, Graphics 12 Analog 4 No 12 Pixel Bus 36-bit Pixel Bus No 0 to 85°C No $16.07
25ADV7800 Video Decoder Analog HD, Analog SD, Graphics 12 Analog 4 No 10 Pixel Bus 36-bit Pixel Bus No 0 to 85°C No $16.87
26AD9984A Video Decoder Analog HD, Graphics 6 Analog 3 No 10 Pixel Bus 16-bit Pixel Bus No 0 to 70°C No $6.12
27ADV7188 Video Decoder Analog SD 12 Analog 4 No 12 Pixel Bus 20-bit Pixel Bus No -40 to 85°C No $12.67
28ADV7184 Video Decoder Analog SD 12 Analog 4 No 10 Pixel Bus 16-bit Pixel Bus No -40 to 85°C No $9.46
29ADV7403 Video Decoder Analog HD, Analog SD, Graphics 12 Analog 4 No 12 Pixel Bus 30-bit Pixel Bus No -40 to 85°C No $21.77
30ADV7401 Video Decoder Analog HD, Analog SD, Graphics 12 Analog 4 No 10 Pixel Bus 30-bit Pixel Bus Yes -40 to 85°C No $15.38