Interface Receivers
Analog Devices delivers a comprehensive range of high performance interface receivers built to support key industry standards including RS-232, RS-485, RS-422, RS-562, CAN, and USB. Designed for use
Go to Product Selection Table
Viewing:
Products in Category
MAX14891E
PRODUCTION
Quad Fault-Protected RS-485/RS-422 Receiver with Fault Detection
ADV7610
RECOMMENDED FOR NEW DESIGNS
Low Power, 165 MHz HDMI Receiver
ADV7619
RECOMMENDED FOR NEW DESIGNS
Dual Port, Xpressview, 3 GHz HDMI Receiver
ADV7612
RECOMMENDED FOR NEW DESIGNS
Dual Port, Xpressview, 225 MHz HDMI Receiver
ADV7611
RECOMMENDED FOR NEW DESIGNS
Low Power 165 MHz HDMI Receiver
ADN4666
PRODUCTION
3 V, LVDS, Quad CMOS Differential Line Receiver
ADN4664
PRODUCTION
Dual, 3 V, CMOS, LVDS Differential Line Receiver
ADN4662
PRODUCTION
Single, 3 V, CMOS, LVDS Differential Line Receiver
ADN4668
PRODUCTION
3 V LVDS Quad CMOS Differential Line Receiver
AD8196
PRODUCTION
2:1 HDMI/DVI Switch with Equalization
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}