ADN4666
PRODUCTION3 V, LVDS, Quad CMOS Differential Line Receiver
- Part Models
- 4
- 1ku List Price
- Starting From $1.61
Overview
- ±8 kV ESD IEC 61000-4-2 contact discharge on receiver input pins
- 400 Mbps (200 MHz) switching rates
- 100 ps channel-to-channel skew (typical)
- 3.3 ns propagation delay (maximum)
- 3.3 V power supply
- High impedance outputs on power-down
- Please see data sheet for additional features.
The ADN4666 is a quad-channel, CMOS low voltage differential signaling (LVDS) line receiver offering data rates of over 400 Mbps (200 MHz) and ultralow power consumption.
The device accepts low voltage (350 mV typical) differential input signals and converts them to a single-ended, 3 V TTL/CMOS logic level.
The ADN4666 also offers active high and active low enable/disable inputs (EN and EN) that control all four receivers. These inputs disable the receivers and switch the outputs to a high impedance state. Consequently, the outputs of one or more ADN4666 devices can be multiplexed together to reduce the quiescent power consumption to 10 mW typical.
The ADN4666 and its companion driver, the ADN4665, offer a new solution to high speed, point-to-point data transmission and offer a low power alternative to emitter-coupled logic (ECL) or positive emitter-coupled logic (PECL).
APPLICATIONS
- Point-to-point data transmission
- Multidrop buses
- Clock distribution networks
- Backplane receivers
Documentation
Data Sheet 1
Application Note 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADN4666ARUZ | 16-Lead TSSOP | ||
| ADN4666ARUZ-REEL7 | 16-Lead TSSOP | ||
| ADN4666ARZ | 16-Lead SOIC | ||
| ADN4666ARZ-REEL7 | 16-Lead SOIC |
This is the most up-to-date revision of the Data Sheet.