ADN4668
PRODUCTION3 V LVDS Quad CMOS Differential Line Receiver
- Part Models
- 4
- 1ku List Price
- Starting From $1.61
Overview
|
|
The ADN4668 is a quad-channel CMOS, low voltage differential signaling (LVDS) line receiver offering data rates of over 400 Mbps (200 MHz) and ultralow power consumption. It features a flow-through pin configuration for easy PCB layout and separation of input and output signals. The device accepts low voltage (310 mV typical) differential input signals and converts them to a single-ended, 3 V TTL/CMOS logic level.
The ADN4668 also offers active-high and active-low enable/disable inputs (EN and overbar: EN) that control all four receivers. They disable the receivers and switch the outputs to a high impedance state. This high impedance state allows the outputs of one or more ADN4668s to be multiplexed together and reduces the quies-cent power consumption to 3 mW typical. The ADN4668 and its companion driver, the ADN4667, offer a new solution to high speed, point-to-point data transmission and a low power alternative to emitter-coupled logic (ECL) or positive emitter-coupled logic (PECL).
Documentation
Data Sheet 1
Application Note 3
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADN4668ARUZ | 16-Lead TSSOP | ||
| ADN4668ARUZ-REEL7 | 16-Lead TSSOP | ||
| ADN4668ARZ | 16-Lead SOIC | ||
| ADN4668ARZ-REEL7 | 16-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 1, 2025 - 25_0162 Gold to Copper Wire Conversion |
||
| ADN4668ARUZ | PRODUCTION | |
| ADN4668ARUZ-REEL7 | PRODUCTION | |
|
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
| ADN4668ARZ | PRODUCTION | |
| ADN4668ARZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.