HDMI Transceivers

Analog Devices pioneered HDMI® transceiver products by emphasizing high performance in professional and home audio/video applications, establishing a level of quality we still support today. We offer a wide range of transceivers compatible with the latest HDMI specifications, including full crosspoint transceivers with multiple HDMI inputs. All of our HDMI transceivers have full audio extraction and insertion on all HDMI input and output channels.
Product Selection Table

HDMI Transceivers

  Hold Shift Key for secondary sorting
SortOrderPart#Video-Display Primary FunctionHDMI/DVI InputsHDMI/DVI OutputsXpressview Fast SwitchingNon-HDCP AvailableTMDS Frequency (max)
(Hz)
8 Channel I2S Output Ports8 Channel I2S Input PortsVideo-Display FeaturesOperating Temp RangePackage Size-mm (typ)US Price 1000 to 4999
($ US)
1ADV7627 HDMI TxRx 5 1 No No 297 1 1 ARC Support, Audio Extraction, CEC, Deep Color Support, HDMI Audio, Internal OSD, TTL Pixel Input Port 0 to 70°C 15x15 $12.50
2ADV7626 HDMI TxRx 2 2 No No 297 2 2 ARC Support, Audio Extraction, CEC, Deep Color Support, HDMI Audio, Internal OSD, Video Splitter 0 to 70°C 15x15 $15.00
3ADV7625 HDMI TxRx 5 2 No No 297 2 2 ARC Support, Audio Extraction, CEC, Deep Color Support, HDMI Audio, Internal OSD, TTL Pixel Input Port, Video Splitter 0 to 70°C 15x15 $16.20
4ADV7630 HDMI TxRx 4 2 Yes No 225 0 0 CEC, Deep Color Support, HDMI Audio, Video Splitter 0 to 70°C 14x14 $8.19
5ADV7623 HDMI TxRx 4 1 Yes Yes 225 1 1 ARC Support, Audio Extraction, CEC, Deep Color Support, HDMI Audio, Internal OSD, Non-HDCP Available, Xpressview Fast Switching 0 to 70°C 20x20 $15.00
6ADV7622 HDMI TxRx 4 1 No No 225 1 1 ARC Support, Audio Extraction, CEC, Deep Color Support, HDMI Audio 0 to 70°C 20x20 $15.00