HDMI Receivers

HDMI Receivers

  Hold Shift Key for secondary sorting
SortOrderPart#Video-Display Primary FunctionHDMI/DVI InputsTMDS Frequency (max)
(Hz)
Data Output FormatsXpressview Fast SwitchingNon-HDCP Model AvailableVideo-Display FeaturesAutomotive RecommendedOperating Temp RangePackage Size-mm (typ)US Price 1000 to 4999
($ US)
1ADV7613 HDMI Rx 1 148.5 Open LDI LVDS No No 1:1 HDMI Receiver, Audio Extraction, CEC, HDMI Audio Yes -40 to 85°C 9x9 $11.03
2ADV7482 HDMI Rx 1 162 MIPI CSI-2 No No 1:1 HDMI Receiver, 8-bit digital IO port, Analog Front End, Analog Input Fast Switching, Audio Extraction, CEC, HDMI Audio, Video Decoder Yes -40 to 85°C 9x9 $7.37
3ADV7481 HDMI Rx 1 162 MIPI CSI-2 No No 1:1 HDMI Receiver, 2 MIPI Tx, 8-bit digital IO port, Analog Front End, Analog Input Fast Switching, Audio Extraction, CEC, HDMI Audio, MHL, Video Decoder Yes -40 to 85°C 9x9 $7.82
4ADV7480 HDMI Rx 1 162 MIPI CSI-2 No No 1:1 HDMI Receiver, 8-bit digital IO port, Audio Extraction, CEC, HDMI Audio, MHL Yes -40 to 85°C 9x9 $7.01
5ADV7682 HDMI Rx 2 107 APIX 2 No- 2:1 HDMI Receiver, 8-bit digital input port, Audio Extraction, Audio Insertion, CEC, HDMI Audio Yes -40 to 85°C 14x14 $12.51
6ADV7680 HDMI Rx 1 107 APIX 2 No No 1:1 HDMI Receiver, 8-bit digital input port, Audio Extraction, Audio Insertion, CEC, HDMI Audio Yes -40 to 85°C 9x9 $9.88
7ADV7610 HDMI Rx 1 148.5 24-bit TTL No Yes 1:1 HDMI Receiver, Audio Extraction, CEC, HDMI Audio No -40 to 85°C 6x6 $5.83
8ADV7619 HDMI Rx 2 297 48-bit TTL Yes Yes 2:1 HDMI Receiver, Audio Extraction, CEC, Deep Color Support, HDMI Audio No 0 to 70°C 14x14 $5.61
9ADV7612Reference Circuit Available HDMI Rx 2 225 36-bit TTL Yes Yes 2:1 HDMI Receiver, Audio Extraction, CEC, Deep Color Support, HDMI Audio Yes -40 to 85°C 14x14 $6.55
10ADV7611Reference Circuit Available HDMI Rx 1 148.5 24-bit TTL No Yes 1:1 HDMI Receiver, Audio Extraction, CEC, HDMI Audio Yes -40 to 85°C 10x10 $5.39
11ADV7614 HDMI Rx 4 225 36-bit TTL No No 4:1 HDMI Receiver, Audio Extraction, CEC, Deep Color Support, HDMI Audio No -40 to 70°C 15x15 $30.00