HDMI Receivers

HDMI® has become the dominant interface for the transport of video in consumer, professional, and many automotive applications. Analog Devices HDMI/DVI receivers combine support of the latest specifications with several value adding features such as superior quality equalization. Our HDMI/DVI receiver portfolio includes high performance devices for room box applications, small package, low power devices for portable applications, and qualified devices for automotive applications.
Product Selection Table

HDMI Receivers

  Hold Shift Key for secondary sorting
SortOrderPart#Video-Display Primary FunctionHDMI/DVI InputsTMDS Frequency (max)
(Hz)
Data Output FormatsXpressview Fast SwitchingNon-HDCP Model AvailableVideo-Display FeaturesAutomotive RecommendedOperating Temp RangePackage Size-mm (typ)US Price 1000 to 4999
($ US)
1ADV7613 HDMI Rx 1 148.5 Open LDI LVDS No No 1:1 HDMI Receiver, Audio Extraction, CEC, HDMI Audio Yes -40 to 85°C 9x9 $11.03
2ADV7482 HDMI Rx 1 162 MIPI CSI-2 No No 1:1 HDMI Receiver, 8-bit digital IO port, Analog Front End, Analog Input Fast Switching, Audio Extraction, CEC, HDMI Audio, Video Decoder Yes -40 to 85°C 9x9 $7.37
3ADV7481 HDMI Rx 1 162 MIPI CSI-2 No No 1:1 HDMI Receiver, 2 MIPI Tx, 8-bit digital IO port, Analog Front End, Analog Input Fast Switching, Audio Extraction, CEC, HDMI Audio, MHL, Video Decoder Yes -40 to 85°C 9x9 $7.82
4ADV7480 HDMI Rx 1 162 MIPI CSI-2 No No 1:1 HDMI Receiver, 8-bit digital IO port, Audio Extraction, CEC, HDMI Audio, MHL Yes -40 to 85°C 9x9 $7.01
5ADV7682 HDMI Rx 2 107 APIX 2 No- 2:1 HDMI Receiver, 8-bit digital input port, Audio Extraction, Audio Insertion, CEC, HDMI Audio Yes -40 to 85°C 14x14-
6ADV7680 HDMI Rx 1 107 APIX 2 No No 1:1 HDMI Receiver, 8-bit digital input port, Audio Extraction, Audio Insertion, CEC, HDMI Audio Yes -40 to 85°C 9x9-
7ADV7610 HDMI Rx 1 148.5 24-bit TTL No Yes 1:1 HDMI Receiver, Audio Extraction, CEC, HDMI Audio No -40 to 85°C 6x6 $5.83
8ADV7619 HDMI Rx 2 297 48-bit TTL Yes Yes 2:1 HDMI Receiver, Audio Extraction, CEC, Deep Color Support, HDMI Audio No 0 to 70°C 14x14 $5.61
9ADV7612Reference Circuit Available HDMI Rx 2 225 36-bit TTL Yes Yes 2:1 HDMI Receiver, Audio Extraction, CEC, Deep Color Support, HDMI Audio Yes -40 to 85°C 14x14 $6.55
10ADV7611Reference Circuit Available HDMI Rx 1 148.5 24-bit TTL No Yes 1:1 HDMI Receiver, Audio Extraction, CEC, HDMI Audio Yes -40 to 85°C 10x10 $5.39
11ADV7614 HDMI Rx 4 225 36-bit TTL No No 4:1 HDMI Receiver, Audio Extraction, CEC, Deep Color Support, HDMI Audio No -40 to 70°C 15x15 $30.90