Analog/HDMI/DVI Interfaces

Today's display systems demand higher performance interface solutions to provide the best image quality possible. Analog Devices’ display interface products support RGB, component analog video, DVI and HDMI display standards.

All HDMI and DVI Interface Devices

  Hold Shift Key for secondary sorting
SortOrderPart#Video-Display Primary FunctionVideo ResolutionsData Output FormatsData Input FormatHDMI/DVI InputsHDMI/DVI OutputsVideo Decoder IntegratedTemp RangeData Rate (max)
(bps)
Input Equalization (dB)
(dB)
Video Analog InputsXpressview Fast Switching
1ADV7613 HDMI Rx- Open LDI LVDS- 1-- -40 to 85°C--- No
2ADV7535 HDMI Tx-- MIPI DSI--- -10 to 85°C----
3ADV7482 HDMI Rx- MIPI CSI-2- 1-- -40 to 85°C--- No
4ADV7481 HDMI Rx- MIPI CSI-2- 1-- -40 to 85°C--- No
5ADV7480 HDMI Rx- MIPI CSI-2- 1-- -40 to 85°C--- No
6ADV7627 HDMI TxRx--- 5 1- 0 to 70°C--- No
7ADV7626 HDMI TxRx--- 2 2- 0 to 70°C--- No
8ADV7625 HDMI TxRx--- 5 2- 0 to 70°C--- No
9ADV7682 HDMI Rx- APIX 2- 2-- -40 to 85°C--- No
10ADV7680 HDMI Rx- APIX 2- 1-- -40 to 85°C--- No
11ADV7610 HDMI Rx- 24-bit TTL- 1-- -40 to 85°C--- No
12ADV7630 HDMI TxRx--- 4 2- 0 to 70°C--- Yes
13ADV7513 HDMI Tx-- 24 bit TTL--- -25 to 85°C----
14ADV7619 HDMI Rx- 48-bit TTL- 2-- 0 to 70°C--- Yes
15ADV7612Reference Circuit Available HDMI Rx- 36-bit TTL- 2-- -40 to 85°C--- Yes
16ADV7611Reference Circuit Available HDMI Rx- 24-bit TTL- 1-- -40 to 85°C--- No
17ADV7842 Analog HDMI/DVI Interfaces 1080p/UXGA-- 4- Yes 0 to 70°C-- 12 Yes
18ADV7524A HDMI Tx-- 16 bit TTL--- -25 to 85°C----
19ADV7511Reference Circuit Available HDMI Tx-- 36 bit TTL--- 0 to 70°C----
20ADV7623 HDMI TxRx--- 4 1- 0 to 70°C--- Yes
21ADV7622 HDMI TxRx--- 4 1- 0 to 70°C--- No
22ADV7614 HDMI Rx- 36-bit TTL- 4-- -40 to 70°C--- No
23ADV7604 Analog HDMI/DVI Interfaces 1080p/UXGA-- 4- No -40 to 70°C-- 12 No
24ADV3002 HDMI/DVI Switches 1080p/UXGA-- 4 1-- 2.25G 18--
25AD8195 HDMI/DVI Switches 1080p/UXGA-- 1 1-- 2.25G 12--
26ADV3003 HDMI/DVI Switches 1080p/UXGA-- 1 1-- 2.25G 12--
27AD8192 HDMI/DVI Switches 1080p/UXGA-- 2 1-- 2.25G 12--
28AD8197B HDMI/DVI Switches 1080p/UXGA-- 4 1- -40 to 85°C 2.25G 12--
29AD8194 HDMI/DVI Switches 1080p/UXGA-- 2 1-- 2.25G 12--