Integrated/Special Purpose Converters

To meet the varied demands of the worldwide market, Analog Devices provides an extensive portfolio of integrated and special purpose converters to support a broad range of industries. These special purpose converters provide a specific solution to applications for communications, energy, healthcare, instrumentation and measurement, motor and power control, industrial automation, and aerospace and defense.

Analog Design Tool: Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs and DACs. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, frequency response plots, and more. 

Virtual Eval - BETA

Integrated/Special Purpose Converters

  Hold Shift Key for secondary sorting
SortOrderPart#Sample Rate
(max)
(SPS)
# of ChannelsResolution
(bits)
InterfaceDevice Primary FunctionVs+
(min)
(V)
Vs+
(max)
(V)
Power
(typ)
(W)
US Price 1000 to 4999
($ US)
1ADE9153A--- CF Pulses, SPI, UART Single Phase 2.97-- $2.97 (ADE9153AACPZ)
2ADE9153B--- CF Pulses, SPI, UART Single Phase 2.97---
3LTC2944---- Internal 3.6 60- $2.85 (LTC2944CDD#PBF)
4AD6688 3G- 14---- 3.3 $895.90 (AD6688BBPZRL-3000)
5ADE9000--- CF Pulses, SPI Polyphase 2.97-- $6.39 (ADE9000ACPZ-RL)
6ADAU1777 768k- 24 I²C, SPI- 1.71 3.63 13.79m $6.04 (ADAU1777BCBZRL)
7LTC2986---- Diode, RTD, Thermistor, Thermocouple 2.85 5.25- $16.56 (LTC2986CLX#PBF)
8ADE9078--- CF Pulses, SPI Polyphase 2.7-- $5.85 (ADE9078ACPZ)
9AD6684 500M- 14---- 1.68 $488.75 (AD6684BCPZ-500)
10LTC2943-1---- Internal 3.6 20- $2.70 (LTC2943CDD-1#PBF)
11ADAS1135 22.6k 256 24------
12LTC2984---- Diode, RTD, Thermistor, Thermocouple 2.85 5.25- $21.43 (LTC2984CLX#PBF)
13ADAS1134 22.6k 128 24------
14AD7293-------- $9.49 (AD7293BCPZ)
15AD7402 10M 1- CMOS, Serial Isolated ADC 3 5.5 145m $3.05 (AD7402-8BRIZ-RL7)
16AD6679 500M 2 14 SPI- 3.2 3.4 2.2 $272.00 (AD6679BBPZ-500)
17ADAU1372 192- 24 I²C, Serial- 1.71 3.63 15.5m $3.50 (ADAU1372BCPZ)
18AD7405 20M 1 16 LVDS, Serial Isolated ADC 3.3 5.5 208m $3.35 (AD7405BRIZ)
19AD6676 3.2G- 16-- 1.0725 2.5625 1.2 $145.00 (AD6676BCBZRL)
20AD5593RReference Circuit Available- 8------ $3.25 (AD5593RBRUZ)
21AD5592RReference Circuit Available- 8------ $3.25 (AD5592RBCBZ-1-RL7)
22ADAS1131 19.7k 256 24-- 3.135 3.465--
23AD6674-750 750M- 14---- 2.8 $369.75 (AD6674BCPZRL7-750)
24AD6674-500 500M- 14---- 2.2 $272.00 (AD6674BCPZRL7-500)
25AD6674-1000 1G- 14---- 3.3 $584.38 (AD6674BCPZRL7-1000)
26AD9993--- LVCMOS, SPI Integrated Receivers 1.71 3.47- $148.70 (AD9993BBCZ)
27AD7403-8 20M 1 16 CMOS, Serial Isolated ADC 4.5 5.5 187m $3.15 (AD7403-8BRIZ)
28LTC2983---- Diode, RTD, Thermistor, Thermocouple 2.85 5.25- $19.49 (LTC2983CLX#PBF)
29ADE7978--- CF Pulses, I²C w/HSDC, SPI Metrology Engine 3-- $1.90 (ADE7978ACPZ)
30ADE7933--- Propietary interace with ADE7978 Polyphase 3-- $5.71 (ADE7933ARIZ-RL)
31ADE7932--- Propietary interace with ADE7978 Polyphase 3-- $5.42 (ADE7932ARIZ-RL)
32ADE7913 8k 2 24 Serial 3 channel iso-ADC 3 3.6 41.25m $5.71 (ADE7913ARIZ)
33ADE7912 8k 2 24 Serial Isolated ADC 3 3.6 41.25m $5.42 (ADE7912ARIZ)
34LTM9013 310M-- DDR LVDS, Parallel Signal Chain uModule Receivers-- 2.6 $65.00 (LTM9013CY-AA#PBF)
35ADE7878A--- CF Pulses, I²C w/HSDC, SPI Polyphase -2.8-- $6.18 (ADE7878AACPZ)
36ADE7868A--- CF Pulses, I²C w/HSDC, SPI Polyphase -2.8-- $4.65 (ADE7868AACPZ-RL)
37ADE7858A--- CF Pulses, I²C w/HSDC, SPI Polyphase -2.8-- $4.49 (ADE7858AACPZ)
38ADE7854A--- CF Pulses, I²C w/HSDC, SPI Polyphase -2.8-- $4.49 (ADE7854AACPZ-RL)
39AD7294-2- 4-------
40ADAS1256- 256 16------
41LTC2943---- Internal 3.6 20- $2.35 (LTC2943CDD#PBF)
42ADT7420- 1 16- Temperature Sensor 2.7 5.5- $3.10 (ADT7420UCPZ-R2)
43ADT7320Reference Circuit Available- 1 16- Temperature Sensor 2.7 5.5- $3.10 (ADT7320UCPZ-RL7)
44AD7292 625k 8 10----- $3.92 (AD7292BCPZ-RL)
45AD6673 250M 2 11- Integrated Receivers 1.7 1.9 837m $74.80 (AD6673BCPZ-250)
46LTM9012 125M-- Serial LVDS Signal Chain uModule Receivers-- 1.27 $149.00 (LTM9012CY-AB#PBF)
47ADAU1772 192k- 24 I²C, SPI---- $4.53 (ADAU1772BCPZ-RL)
48ADE7816--- HSDC, I²C, SPI Single Phase 3-- $4.65 (ADE7816ACPZ)
49ADT7312- 1 16- Temperature Sensor 2.7 5.5- $75.00 (ADT7312WCZ-PT7)
50LTM9011-14 125M-- Serial LVDS Signal Chain uModule Receivers-- 1.145 $191.45 (LTM9011CY-14#PBF)