Analog Devices' AD9671 Octal Ultrasound AFE with JESD204B Interface Wins 2013 UBM ACE Award, Analog IC Ultimate Product
FPGA Mezzanine Card Rapid Prototyping Kit Simplifies JESD204B-Compatible A/D Converter-to-FPGA Connectivity
AD9670 Octal Ultrasound AFE with Digital Demodulator Wins Design News Golden Mousetrap 2012 Award
Analog Devices Named Among World’s 100 Most Innovative Companies For Second Year In A Row
Dual 16-bit, 1.6-GSPS, TxDAC+ D/A Converter Synthesizes High-Quality Wideband Signals from Baseband to High Intermediate Frequencies
Analog Devices’ 24-bit Sigma-Delta A/D Converter Achieves Twice the Speed of Competing Converters and Industry’s Best Noise Performance
Analog Devices’ 256-Channel, 16-Bit Digital X-Ray Analog Front End Delivers Industry’s Best Combination of Noise, Power and Image Quality
Analog Devices’ Data Acquisition IC Simplifies Industrial and Instrumentation Equipment Design
FPGA Mezzanine Card Simplifies JESD204B-Compatible Data Converter-to-FPGA Connectivity
Analog Devices To Host ‘Name That Beer’ Demonstration Using Spectrometer Technology from Wasatch Photonics at electronica 2012
Industry’s First Octal Ultrasound Receiver with JESD204B Serial Interface Reduces Data I/O Routing and Simplifies Ultrasound System Design
Analog Devices Simplifies High-Speed Data Converter-to-FPGA Interconnect Design Environment
Analog Devices’ A/D Converter with Internal Reference Delivers Lowest Power, Highest Accuracy and Smallest Package in its Class
Analog Devices’ Dual 14-bit A/D Converter Reduces Power and Size in Communications, Instrumentation, Test and Measurement Applications
Analog Devices Extends Lead in Worldwide Data Converters.
Analog Devices To Demonstrate Analog Signal Chain, Reference Designs And Data Converter Compatibility With Xilinx FPGAs At Avnet’s X-fest 2012
Analog Devices Conducts Upcoming Webcasts on RF Design
Analog Devices’ D/A Converter Reduces Cable Head-end Signal Chain Footprint
Analog Devices' FMC Boards Support Xilinx's FPGA Targeted Design Platforms to Help Designers Reduce Development Time
High-speed A/D Converters Feature More Channels, Lower Power and Smaller Package Size
Analog Devices’ Signal Processing Technology Helps CERN’s Large Hadron Collider Achieve Highest Possible Superconducting Magnet Performance
Webcast: Converter Simulation – Beyond the Eval Board will explore ADI's ADC behavioral modeling tool ADIsimADC. (1/19)
Analog Devices Advances Ultrasound System Design With Low-Power Receiver ICs
Analog Devices Announces Industry's Fastest 16-Bit ADC at 250 MSPS
Analog Devices’ 16-bit Dual ADC Uses Half the Power of Competing Data Converters, While Achieving Lowest Noise Performance in Its Class.
Analog Devices’ JESD204A Data Converters Reduce Power and Board Space In High-Speed Data And Communications Applications.
Analog Devices Leads Worldwide Data Conversion Market.
Analog Devices Announces Industry’s First Data Converter with Dynamic Power Control.
Physicists Build Analog Devices’ Components Into Antarctic ‘Ice’ Telescope Designed To Decode Mysteries Of Space.
Upcoming Webinar Broadcast Event: System-level Analog Architectures for Process Control I/O Modules
Broadcast Date: June 24th, 12:00 PM ET.
5 GHz Differential Amplifier Drives Gigasample ADCs on Just 60 mA of Quiescent Current.
Analog Devices’ Data Converter For CT Scanners Is Named Innovation of the Year.
New Webcast! Activity Monitoring Technology for 21st Century Consumer Healthcare Applications.
Analog Devices Converters Enable Wind-to-Power Conversion
in Clean Energy Turbines.
New Webcast! Quadrature and DC Correction for Direct Conversion Receivers
This webcast discusses the various wireless communication architectures.
Data Converters Achieve New Levels of Noise Performance and Low-Power Operation
in Portable Industrial and Medical Equipment.
Analog Devices Expands Low-Power Data Converter Portfolio
with 26 High-Speed ADCs.