Industrial 4-20mA Driver

Analog Devices portfolio of leading industrial d/a converters and drivers addresses the challenges of enhancing system accuracy, reliability, and overall functionality while reducing form factor and power dissipation. The products provide a range of programmable output ranges from standard 4–20 mA for current loop communication to ±10 V for actuator control. They simplify industrial system design by offering considerable control functionality and advanced on-chip diagnostics to maximize system up time. ADI industrial converters also eliminate the need for costly calibration routines needed by some traditional discrete architectures.
Product Selection Table

Industrial 4-20mA Driver

  Hold Shift Key for secondary sorting
SortOrderPart#Converter Primary FunctionVin RangeDAC TypeCurrent Output RangesTUE Iout
(typ)
(%)
Vout RangeTUE Vout
(typ)
(%)
Temp RangeVs TypeFeaturesPrice (1000+)
($ US)
1AD5749 4-20 Driver 0 to 4.096 V Current Out 0 to 24 mA, 4 to 20 mA 0.15-- -40 to 105°C Single 4-20ma $1.80 (AD5749ACPZ)
2AD5748 4-20 Driver 0 to 4.096 V Current Out, Voltage Out 0 to 21 mA, 4 to 21 mA 0.15 ±10.5 V, 0 to 10.5 V, 0 to 5 V 0.05 -40 to 105°C Dual 4-20ma $2.15 (AD5748ACPZ)
3AD5751Reference Circuit Available 4-20 Driver 0 to 4.096 V Current Out, Voltage Out 0 to 20 mA, 0 to 24 mA, 3.92 to 20 mA 0.03 0 to 10 V, 0 to 12 V, 0 to 40 V, 0 to 44 V, 0 to 5 V, 0 to 6.0 V 0.02 -40 to 105°C Single 4-20ma $3.10 (AD5751ACPZ)
4AD5750-1Reference Circuit Available 4-20 Driver 0 to 2.5 V Current Out, Voltage Out 0 to 20 mA, 0 to 24 mA, -20 to 20 mA, -24 to 24 mA, 4 to 20 mA 0.03 ±10 V, ±12 V, ±2.5 V, ±5 V, ±6.0 V, 0 to 10 V, 0 to 12 V, 0 to 5 V 0.02 -40 to 105°C Dual 4-20ma $2.52 (AD5750-1ACPZ)
5AD5750Reference Circuit Available 4-20 Driver 0 to 4.096 V Current Out, Voltage Out 0 to 20 mA, 0 to 24 mA, -20 to 20 mA, -24 to 24 mA, 4 to 20 mA 0.03 ±10 V, ±12 V, ±2.5 V, ±5 V, ±6.0 V, 0 to 10 V, 0 to 12 V, 0 to 5 V 0.02 -40 to 105°C Dual 4-20ma $2.52 (AD5750ACPZ)
6AD421 4-20 Loop Interface- Current Out 4 to 20 mA--- -40 to 85°C Single 4-20ma, Loop Powered $7.51 (AD421BRZ)
7AD693 4-20 Loop Interface 0 to 0.06 V Current Out 0 to 20 mA, 4 to 20 mA 0.25-- -40 to 85°C Single 4-20ma, Loop Powered $10.39 (AD693AQ)