AD7798: 3-Channel, Low Noise, Low Power, 16-Bit, Sigma Delta ADC with On-Chip In-Amp
The AD7798/AD7799 are low power, low noise, complete analog front ends for high precision measurement applications. The AD7798/AD7799 contains a low noise, 16-/24-bit Σ-Δ ADC with three ...More
AD7798: 3-Channel, Low Noise, Low Power, 16-Bit, Sigma Delta ADC with On-Chip In-Amp
Product Description
The AD7798/AD7799 are low power, low noise, complete analog front ends for high precision measurement applications. The AD7798/AD7799 contains a low noise, 16-/24-bit Σ-Δ ADC with three differential analog inputs. The on-chip, low noise instrumentation amplifier means that signals of small amplitude can be interfaced directly to the ADC. With a gain setting of 64, the rms noise is 27 nV for the AD7799 and 40 nV for the AD7798 when the update rate equals 4.17 Hz.
On-chip features include a low-side power switch, reference detect, programmable digital output pins, burnout currents, and an internal clock oscillator. The output data rate from the part is software-programmable and can be varied from 4.17 Hz to 470 Hz.
The part operates with a power supply from 2.7 V to 5.25 V. The AD7798 consumes a current of 300 μA typical, whereas the AD7799 consumes 380 μA typical. Both devices are housed in a 16-lead TSSOP package.
Applications
Data Sheet, Rev. A, 3/07
Features
- RMS noise:
27 nV at 4.17 Hz (AD7799)
65 nV at 16.7 Hz (AD7799)
40 nV at 4.17 Hz (AD7798)
85 nV at 16.7 Hz (AD7798) - Current: 380 μA typical
- Power-down: 1 μA maximum
- Update rate: 4.17 Hz to 470 Hz 3 differential inputs
- Low noise, programmable gain, instrumentation amp
- Internal clock oscillator
- Simultaneous 50 Hz/60 Hz rejection
- Reference detect
- Low-side power switch
- Programmable digital outputs
- Burnout currents
- Power supply: 2.7 V to 5.25 V
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7798
3-Channel, Low Noise, Low Power, 16-Bit, Sigma Delta ADC with On-Chip In-Amp
Other Diagrams for AD7798
3-Channel, Low Noise, Low Power, 16-Bit, Sigma Delta ADC with On-Chip In-Amp
AD7798 Pin Configuration
Functional Block Diagram for AD7798
AD7262 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
AD7401A - Isolated Sigma-Delta Modulator
EVAL-CED - Converter Evaluation and Development (CED) Board
AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7798 | 16 | 470SPS | 3 | 2mW |
| AD7792 | 16 | 470SPS | 3 | 2.5mW |
| AD7707 | 16 | 500SPS | 3 | 3.75mW |
| AD7706 | 16 | 500SPS | 3 | 6.5mW |
| AD7450 | 12 | 1MSPS | 1 | 1.3mW |
| AD7466 | 12 | 200KSPS | 1 | 900µW |
| AD7467 | 10 | 200KSPS | 1 | 630µW |
| AD7468 | 8 | 200KSPS | 1 | 570µW |
| AD7705 | 16 | 500SPS | 2 | 6.5mW |
| AD974 | 16 | 200KSPS | 4 | 120mW |
| AD7654 | 16 | 500KSPS | 4 | 135mW |
AD7798 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7798BRUZ | Prodn | 16 ld TSSOP | 16 | Ind | $3.80 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7798BRUZ-REEL | Prodn | 16 ld TSSOP | 16 | Ind | $3.80 | 09/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD7798EB | Prodn | EVALUATION BOARDS | - | TBD | $129.00 | 09/05/2008 | E | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close