AD7718: 24-Bit, 8/10-Channel, Low Voltage, Low Power, Sigma Delta ADC
The AD7708/18 are complete analog front-ends for low frequency measurement applications. The AD7718 contains a 24-bit sigma delta ADC with PGA and can be configured as 4/5 fully-differential input ...More
AD7718: 24-Bit, 8/10-Channel, Low Voltage, Low Power, Sigma Delta ADC
Product Description
The AD7708/18 are complete analog front-ends for low frequency measurement applications. The AD7718 contains a 24-bit sigma delta ADC with PGA and can be configured as 4/5 fully-differential input channels or 8/10 pseudo-differential input channels. Two pins on the device are configurable as analog inputs or reference inputs. The AD7708 is a 16-bit version of the AD7718. Inputs signal ranges from 20mV to 2.56V can be directly converted using these ADCs. Signals can be converted directly from a transducer without the need for signal conditioning.
Design Tools
ΣΔ ADC Register Configuration Assistant
Easily program the configuration registers for the sigma delta ADCs. Use pu...
Features
- 8-/10-Channel, High Resolution Σ-Δ ADCs
- 24-Bit Resolution
- Factory-Calibrated
- Single Conversion Cycle Setting
- Programmable Gain Front End
- Simultaneous 50 Hz and 60 Hz Rejection
- VREF Select ™ Allows Absolute and Ratiometric Measurement Capability
- Operation Can Be Optimized for
- Analog Performance (CHOP = 0) or - Channel Throughput (CHOP = 1)
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD7718
24-Bit, 8/10-Channel, Low Voltage, Low Power, Sigma Delta ADC
Functional Block Diagram for AD7718
AD7262 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
AD7401A - Isolated Sigma-Delta Modulator
AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7718 | 24 | 1.365KSPS | 10 | 8.75mW |
| AD7708 | 16 | 1.365KSPS | 10 | 8.75mW |
| AD7739 | 24 | 15.1KSPS | 8 | 100mW |
| AD7738 | 24 | 15.4KSPS | 8 | 100mW |
| AD7927 | 12 | 200KSPS | 8 | 7.5mW |
| AD7888 | 12 | 125KSPS | 8 | 3.5mW |
| AD7982 | 18 | 1MSPS | 1 | 8.6mW |
| AD7997 | 10 | 79KSPS | 8 | 7mW |
| AD7734 | 24 | 15.4KSPS | 4 | 100mW |
| AD7684 | 16 | 100KSPS | 1 | 6mW |
| AD7683 | 16 | 100KSPS | 1 | 6mW |
AD7718 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close