Add to Signal Chain Designer

ADSP-21261:  3rd Generation, Low-Cost, 150 MHz SHARC Processor

Product Details

The ADSP-21261 is the lowest cost member of the third-generation of SHARC® programmable digital signal processors. A range of cost-sensitive applications such as voice recognition, medical appliances, measurement devices, high-quality audio, and automotive entertainment systems will benefit from the ADSP-21261’s integration of large on-chip memory and diverse set of peripherals.

The ADSP-21261 is well suited for use in cost sensitive, signal processing applications.

The ADSP-21261 is based on the SHARC (SIMD) core that supports execution of 32-bit fixed-point and 32/40-bit floating-point arithmetic formats. With its core running at 150MHz (6.67 ns instruction cycle time), the ADSP-21261 is capable of executing complex Fast Fourier Transform (FFT) operations—1024-point complex FFT in 61us. The processor’s single-instruction, multiple data (SIMD) mode effectively doubles the processor performance.

The ADSP-21261 offers a high level of integration, including 1 Mbit of on-chip dual-ported SRAM and 3Mbits of mask programmable ROM memory. This large on-chip dual-ported memory enables sustained processor and I/O performance without the need for external memory. System I/O is achieved through four full-duplex serial ports, four timers, a 16-bit parallel port, a serial peripheral interface (SPI), 18 zero-overhead Direct Memory Access (DMA) channels delivering fast data transfers without processor intervention and an innovative Digital Audio Interface (DAI) which provides the user complete software control through its Signal Routing Unit (SRU).

Digital Audio Interface (DAI) for Simplified I/O System Development
The ADSP-21261 utilizes the Digital Audio Interface (DAI), an architecture that enables complete software programmability of various on-chip peripherals. The flexibility and ease-of-use of the SHARC programming model, combined with the DAI, allow manufacturers to deploy one hardware configuration into multiple product offerings with different I/O requirements.

Connections are made using the flexible Signal Routing Unit (SRU), a matrix routing group of pins that provides configurable and flexible connectivity between all DAI components and the SRU. The peripherals connected through the DAI are: a precision clock generator (PCG), an input data port (IDP), four SPORTS (serial ports), six flag inputs, six flag outputs, three timers and the SRU. The IDP provides an additional input path to the DSP core, configurable as 8 channels of receive serial data or as 7 channels of receive serial data and a single channel of up to a 20-bit wide parallel data. This level of integration enables the designer to take full advantage of a wide variety of peripherals without sacrificing the overall system performance.

CROSSCORE Development Tools
All 3rd Generation SHARC Processors are supported by ADI’s CROSSCORE brand of award winning development tools. The CROSSCORE components include the VisualDSP++™ software development environment, EZ-KIT Lite™ evaluation systems, and emulators.

VisualDSP++ is an integrated software development environment, allowing for fast and easy development, debug, and deployment. The EZ-KIT Lite evaluation system provides an easy way to investigate the power of the ADI family of processors and begin to develop applications. Emulators are available for PCI and USB host platforms for rapid on-chip debugging. Additional development tools and algorithms are available from an extensive third-party development community.

Note: The functional block diagram is available in the data sheet.

FEATURES and BENEFITS

  • 150MHz (6.67 ns) SIMD SHARC Core, capable of 900MFLOPS peak performance
  • Code compatible with all SHARC Processors
  • Supports IEEE-compatible 32-bit floating-point, 40-bit floating-point and 32-bit fixed-point data types
  • 1Mbit on-chip dual-ported SRAM; 3Mbits mask-programmable ROM
  • 4 independent Serial Ports - Supports: Standard DSP Serial mode, I2S mode, Left Justified Sample pair mode and TDM mode
  • 18 Zero-overhead DMA channels
  • SPI compatible interface and a 16-bit Parallel Port
  • Digital Audio Interface (DAI)
  • Software configurable PLL providing many multiplier ratios
  • Four timers: 1 core and 3 general purpose timers
  • 136-ball BGA (12mm x 12mm) and 144-lead LQFP (20mm x 20mm) packages available in Commercial and Industrial temp ranges

Functional Block Diagram

Documentation

Title Content Type File Type
ADSP-21261/ADSP-21262/ADSP-21266 SHARC Embedded Processor  (Rev G, 02/2013) (pdf, 1516 kB) Data Sheets PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Application Notes PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Application Notes PDF
EE-352: Soldering Considerations for Exposed-Pad Packages (Rev 1, 05/2012)  (pdf, 680 kB) Application Notes PDF
EE-243: Using the Expert DAI for SHARC Processors (Rev 7, 06/2010)  (pdf, 337 kB) Application Notes PDF
EE-345: Boot Kernel Customization and Firmware Upgradeability on SHARC Processors (Rev 1, 10/2009)  (pdf, 331 kB) Application Notes PDF
EE-322: Expert Code Generator for SHARC Processors (Rev 5, 01/2012)  (pdf, 742 kB) Application Notes PDF
EE-340: Connecting SHARC® and Blackfin® Processors over SPI  (pdf, 209 kB) Application Notes PDF
EE-231: In-Circuit Programming of an SPI Flash with SHARC Processors (Rev 2, 08/2007)  (pdf, 74 kB) Application Notes PDF
EE-328: Migrating from ADSP-2106x/2116x to ADSP-2126x/2136x/2137x SHARC Processors (Rev 1, 07/2007)  (pdf, 101 kB) Application Notes PDF
EE-313: Land Pattern Compatibility Between 28x28 MQFP and LQFP Packages (Rev 1, 03/2007)  (pdf, 41 kB) Application Notes PDF
EE-56: Tips and Tricks on SHARC EPROM and Host Boot Loader (Rev 3, 03/2007)  (pdf, 108 kB) Application Notes PDF
EE-84: External Port DMA Modes of Operation for SHARC Processors (Rev 2, 02/2007)  (pdf, 99 kB) Application Notes PDF
EE-223: In-Circuit Flash Programming on SHARC Processors (Rev 2, 02/2007)  (pdf, 258 kB) Application Notes PDF
EE-253: Power Bypass Decoupling of SHARC Processors (Rev 1, 12/2006)  (pdf, 354 kB) Application Notes PDF
EE-295: Implementing Delay Lines on SHARC Processors (Rev 1, 10/2006)  (pdf, 0 kB) Application Notes PDF
EE-305: Designing and Debugging Systems with SHARC Processors (Rev 1, 11/2006)  (pdf, 151 kB) Application Notes PDF
EE-303: Using VisualDSP++ Thread-Safe Libraries with a Third-Party RTOS (Rev 1, 11/2006)  (pdf, 56 kB) Application Notes PDF
EE-290: Managing the Core PLL on SHARC Processors (Rev 5, 03/2012)  (pdf, 409 kB) Application Notes PDF
EE-279: Interfacing NAND Flash Memory with ADSP-2126x SHARC Processors (Rev 1, 11/2005)  (pdf, 1088 kB) Application Notes PDF
EE-220: Using External Memory with ADSP-2126x SHARC DSPs (Rev 2, 03/2005)  (pdf, 80 kB) Application Notes PDF
EE-270: Extended-Precision Fixed-Point Arithmetic on SIMD SHARC Processors (Rev 1, 07/2005)  (pdf, 86 kB) Application Notes PDF
EE-250: Estimating Power Dissipation for Industrial Grade ADSP-21262 SHARC Processors (Rev 1, 05/2005)  (pdf, 91 kB) Application Notes PDF
EE-264: Interfacing MultiMediaCard with ADSP-2126x SHARC Processors (Rev 1, 03/2005)  (pdf, 975 kB) Application Notes PDF
EE-230: Code Overlays on the Third Generation SHARC Family of Processors (Rev 2, 04/2005)  (pdf, 77 kB) Application Notes PDF
EE-260: Interfacing AD7865 Parallel ADCs to ADSP-2136x SHARC Processors  (pdf, 500 kB) Application Notes PDF
EE-68: Analog Devices JTAG Emulation Technical Reference (Rev 10, 04/2008)  (pdf, 293 kB) Application Notes PDF
EE-069: Understanding and Using Linker Description Files on SHARC Processors (Rev 2, 01/2007)  (pdf, 88 kB) Application Notes PDF
Online Training: SHARC Processors Overview (EES-004) Tutorials HTML
Online Training Modules Tutorials HTML
SHARC Processor Workshops and Webcasts Tutorials HTML
ADSP-2126x SHARC Processor Hardware Reference, (Revision 5.1, April 2013)  (pdf, 11121 kB) Processor Manuals PDF
Getting Started With SHARC Processors, Rev. 3.0, April 2010 | Request a CD Processor Manuals HTML
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.4, May 2010)  (pdf, 3197 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 C/C++ Compiler Manual for SHARC Processors (Revision 1.5, January 2011)  (pdf, 2277 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) Software Manuals PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.3, January 2011)  (pdf, 785 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.5, January 2011)  (pdf, 2401 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.5, January 2011)  (pdf, 2290 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Run-Time Library Manual for SHARC Processors (Revision 1.5, January 2011)  (pdf, 2298 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Users Guide (Revision 3.0, August 2007)  (pdf, 2738 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Quick Installation Reference Card (Revision 3.1, November 2007)  (pdf, 91 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Getting Started Guide (Revision 3.0, August 2007) | Request a CD Software Manuals HTML
VisualDSP++ 5.0 Product Release Bulletin (Revision 3.0, August 2007)  (pdf, 774 kB) | Request a CD Software Manuals PDF
SHARC USB EZ-Extender Manual, Revision 2.1, August 2012  (pdf, 222 kB) Evaluation Kit Manuals PDF
SHARC EZ-Extender Manual, Revision 3.1, August 2012  (pdf, 235 kB) Evaluation Kit Manuals PDF
HPUSB, USB, and HPPCI Emulator User’s Guide, Revision 3.2, July 2012  (pdf, 746 kB) Emulator Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 C/C++ Compiler Manual for SHARC Processors (Revision 1.2, March 2009)  (pdf, 3480 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.0, August 2007)  (pdf, 562 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.2, March 2009)  (pdf, 1845 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.2, March 2009)  (pdf, 5290 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.2, March 2009)  (pdf, 2137 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Run-Time Library Manual for SHARC Processors (Revision 1.2, March 2009)  (pdf, 2661 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.1, August 2008)  (pdf, 2775 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.1, October 2008)  (pdf, 2924 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.1, August 2008)  (pdf, 3643 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.1, August 2008)  (pdf, 959 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Run-Time Library Manual for SHARC Processors (Revision 1.1, August 2008)  (pdf, 2661 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 C/C++ Compiler Manual for SHARC Processors (Revision 1.1, August 2008)  (pdf, 1740 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Kernel [VDK] User's Guide (Revision 2.0, April 2006)  (pdf, 2354 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Assembler and Preprocessor Manual (Revision 2.0, April 2006)  (pdf, 1363 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 C/C++ Compiler and Library Manual for SHARC Processors (Revision 6.0, April 2006)  (pdf) Legacy Software Manuals PDF
VisualDSP++ 4.0 C/C++ Compiler and Library Manual for SHARC Processors (Revision 5.0, January 2005)  (pdf, 4105 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Assembler and Preprocessor Manual (Revision 1.0, January 2005)  (pdf, 1101 kB) Legacy Software Manuals PDF
VisualDSP++ for the SHARC Processor Family Release 3.5 (March 2004)  (zip, 0) Legacy Software Manuals ZIP
VisualDSP++ 4.5 User's Guide (Revision 2.0, April 2006)  (pdf, 2795 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 User’s Guide (Revision 1.0, January 2005)  (pdf, 2546 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Product Release Bulletin (Revision 1.0, January 2005)  (pdf, 788 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Loader Manual (Revision 1.0, January 2005)  (pdf, 1598 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Linker and Utilities Manual (Revision 1.0, January 2005)  (pdf, 4712 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Kernel -VDK- User’s Guide (Revision 1.0, January 2005)  (pdf, 1670 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Getting Started Guide (Revision 1.0, January 2005)  (pdf, 1413 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Loader and Utilities Manual (Revision 1.0, April 2006)  (pdf, 1945 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Linker and Utilities Manual (Revision 2.0, April 2006)  (pdf, 5776 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Getting Started Guide (Revision 2.0, April 2006)  (pdf, 1452 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Product Release Bulletin (Revision 2.0, April 2006)  (pdf, 707 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Quick Installation Reference Card (Revision 2.0, June 2006)  (pdf, 85 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Legacy Software Manuals PDF
EZ-Kit Lite Quick Start Guide (Rev 1.0)  (pdf, 120 kB) Legacy Evaluation Kit Manuals PDF
SHARC EZ-Extender Manual (Rev 2.0, January 2005)  (pdf, 652 kB) Legacy Evaluation Kit Manuals PDF
Summit-ICE PCI Emulator Hardware Installation Guide (Rev. 4, December 2002)  (pdf, 508 kB) Legacy Emulator Manuals PDF
SHARC Melody Platform with Auto Room Tuner (ART) Technology - Optimized Surround Sound for the Mass Market  (pdf, 1698 kB) Technical Articles PDF
An Efficient Asynchronous Sampling-rate Conversion Algorithm for Multi-channel Audio Applications  (pdf, 411 kB)
By Paul Beckmann and Timothy Stilson, Analog Devices
Technical Articles PDF
SHARC Processor Benchmarks Benchmarks HTML
Knowledge Base DSP Knowledge Base HTML
ADSP-21261 SHARC Anomaly List for Revisions 0.1(Rev J,09-16-2009)  (pdf, 190 kB) IC Anomalies PDF
SHARC Processor Family  (pdf, 1836 kB) Product Highlights PDF
SHARC Processor Roadmap Roadmap HTML
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
Solutions Bulletins HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
VisualDSP++ 5.0
Easy-to-use integrated software development and debugging environment (DDE). Efficiently manage projects from start to finish from within a single interface.
VisualDSP++ HTML
CrossCore® Embedded Studio for Analog Devices Processors
CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies.
CrossCore Embedded Studio HTML
ADSP-2126x: 144 Pin LQFP Package  (txt)
[BSDL Revision] 1.1, [Date] 10/29/04
BSDL Files TXT
ADSP-2126x: 136 Ball MBGA Package  (txt)
[BSDL Revision] 1.1, [Date] 10/29/04
BSDL Files TXT
ADSP-21161: 225 ball PBGA Package Silicon Revision 1.2  (txt)
[BSDL Revision] 1.10, [Date] 06/29/04
BSDL Files TXT
ADSP-2126x Application Code Examples Code Examples HTML
SHARC Software Modules Software Modules HTML
VisualDSP++ Downloads and Updates Software Tools Upgrades HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

SampleSample & Buy

Price, packaging, availability

ADSP-21261 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADSP-21261SKBCZ150 Status: Production 136 ball CSPBGA 136 Comm. Tray, 189 $7.97 $6.64 Y  Material Info PCN Purchase
ADSP-21261SKSTZ150 Status: Production LQFP 1.4 MM 144 Comm. Tray, 60 $8.14 $6.77 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

USB-Based Emulator and High Performance USB-Based Emulator
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-HPUSB-ICE Status: Production Emulator $4,000.00 Yes -
ADZS-USB-ICE Status: Production Emulator $1,200.00 Yes -
VDSP-BLKFN-PCFLOAT Status: Production Development Software $4,250.00 Yes -
VDSP-BLKFN-PCFLT-5 Status: Production Development Software $14,000.00 Yes -
VDSP-BLKFN-PC-FULL Status: Production Development Software $3,500.00 Yes -
VDSP-BLKFN-PC-TEST Status: Production Development Software - Yes -
VDSP-SHARC-PCFLOAT Status: Production Development Software $4,300.00 Yes -
VDSP-SHARC-PCFLT-5 Status: Production Development Software $14,200.00 Yes -
VDSP-SHARC-PC-FULL Status: Production Development Software $3,550.00 Yes -
VDSP-SHARC-PC-TEST Status: Production Development Software - Yes -
VDSP-TS-PCFLOAT Status: Production Evaluation Board $4,300.00 No -
VDSP-TS-PCFLT-5 Status: Production Evaluation Board $14,200.00 No -
VDSP-TS-PC-FULL Status: Production Evaluation Board $3,550.00 No -
VDSP-TS-PC-TEST Status: Production Evaluation Board - No -
SHARC USB EZ-Extender
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-SHRCUSB-EZEXT Status: Production Evaluation Board $225.00 Yes -
ADZS-21262-EZLITE Status: Production Evaluation Board $500.00 Yes -
ADZS-21364-EZLITE Status: Production Evaluation Board $500.00 Yes -
ADZS-21369-EZLITE Status: Production Evaluation Board $500.00 Yes -
SHARC 21262 EZ-KIT Lite Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-21262-EZLITE Status: Production Evaluation Board $500.00 Yes -
ADZS-21262-1-EZEXT Status: Production Evaluation Board $200.00 Yes -
ADZS-SHRCUSB-EZEXT Status: Production Evaluation Board $225.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Production Evaluation Board $1,200.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close