Add to Signal Chain Designer

ADSP-BF542:  High Performance Convergent Multimedia Blackfin Processor

Product Details

The ADSP-BF542 processors were specifically designed to meet the needs of convergent multimedia applications where system performance and cost are essential ingredients. The integration of multimedia, human interface, and connectivity peripherals combined with increased system bandwidth and on-chip memory provides customers a platform to design the most demanding applications. For applications that require additional external memory, the ADSP-BF542 family provides product variants specifically designed to interface to either Standard DDR1 or 1.8V Low-Power DDR memory devices.

IP protection has become a necessary part of today’s embedded applications. The ADSP-BF54x provides a security scheme that balances flexibility and upgradeability with performance through the inclusion of a firmware based solution including OTP memory to enable users to implement private keys for secure access to program code.

The ADSP-BF542 provides peripheral flexibility to complement its high performance processing. These rich system level peripherals are well suited for Industrial multimedia applications where multiple standards are prevalent and system performance is required.

For human interface capability, the ADSP-BF542 provides a 32-bit up/down counter that can sense 2-bit quadrature or binary codes as typically emitted by industrial drives or manual thumb wheels. An 8x8 Keypad interface is also included.

To enhance connectivity a USB 2.0 High-Speed On-the-Go (HS USB OTG) with Integrated PHY has been integrated along with standard serial connections provided by multiple on-chip SPORT, SPI, UART, TWI, and CAN interfaces to provide glue-less interfaces to multiple off chip devices including consumer and communication products, Bluetooth, and other application specific interfaces. This level of integration is perfect for the emerging and constantly changing products and standards in convergent multimedia applications.

For interfacing off chip to storage media including hard drives, CD/DVD-drives, and NAND Flash products, the ADSP-BF542 has implemented a SD/SDIO controller, ATAPI-6 controller, and an 8/16-bit NAND flash controller.

Many multimedia enhancements have also been included on the ADSP-BF542 to offload processor MIPS through hardware integration, expand LCD capabilities, and shorten customer development time. A Hardware acceleration block, the Pixel Compositor, has been developed to execute overlay, color conversion and alpha blending. This block significantly reduces processor core overhead associated with software RGB-YUV color conversion and alpha blending.

FEATURES and BENEFITS

  • Blackfin® Processor Core with up to 600Mhz (1200 MMACS) performance
  • Lockbox™ Secure Technology: Hardware-enabled security for code and content protection.
  • Connectivity: High Speed USB OTG, UARTs, SPORTs, SPI, TWI, and CAN
  • Human Interface: 32-bit Up/Down counter / Thumbwheel interface, 8x8 Keypad interface
  • Two independent DMA controllers
  • Expansion: SD/SDIO and ATAPI-6 Controllers
  • Multimedia: 8/16-bit Parallel Peripheral Controller with Pixel Compositor hardware accelerator
  • Synchronous interface for DDR or Mobile DDR connectivity (See data sheet ordering guide for specific product information)
  • Asynchronous Memory interface for SRAM, EEPROM, NAND/NOR, Flash connectivity

Functional Block Diagram for ADSP-BF542

Documentation

Title Content Type File Type
ADSP-BF542/ADSP-BF544/ADSP-BF547/ADSP-BF548/ADSP-BF549 Blackfin Embedded Processor Data Sheet (Rev D, 06/2011) (pdf, 3095 kB) Data Sheets PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Application Notes PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Application Notes PDF
EE-352: Soldering Considerations for Exposed-Pad Packages (Rev 1, 05/2012)  (pdf, 680 kB) Application Notes PDF
EE-335: Interfacing SD Cards with Blackfin Processors (Rev 1, 02/2010)  (pdf, 2666 kB) Application Notes PDF
EE-347: Formatted Print to a UART Terminal with Blackfin Processors (Rev 3, 06/2012)  (pdf, 112 kB) Application Notes PDF
EE-339: Using External Switching Regulators with Blackfin® Processors (Rev 1, 05/2008)  (pdf, 163 kB) Application Notes PDF
EE-331: UART Enhancements on ADSP-BF54x Blackfin Processors (Rev 1, 11/2007)   (pdf, 81 kB) Application Notes PDF
EE-271: EE-271: Using Cache Memory on Blackfin Processors (Rev 2, 05/2009)  (pdf, 1634 kB) Application Notes PDF
EE-340: Connecting SHARC® and Blackfin® Processors over SPI  (pdf, 209 kB) Application Notes PDF
EE-336: Putting ADSP-BF54x Blackfin Processor Booting into Practice (Rev 1, 06/2008)  (pdf, 151 kB) Application Notes PDF
EE-312: Building Complex VDK/LwIP Applications Using Blackfin Processors (Rev 2, 09/2008)  (pdf, 162 kB) Application Notes PDF
EE-344: Using the NAND Flash Controller on Blackfin Processors (Rev 1, 09/2008)  (pdf, 2531 kB) Application Notes PDF
EE-281: Hardware Design Checklist for the Blackfin Processors (Rev 2, 07/2008)  (pdf, 77 kB) Application Notes PDF
EE-341: Expert Pin Multiplexing Plug-in for Blackfin Processors (Rev 3, 07/2011)  (pdf, 253 kB) Application Notes PDF
EE-334: Using Blackfin® Processor Hibernate State for Low Standby Power  (pdf, 904 kB) Application Notes PDF
EE-321: Connecting Blackfin® Processors to the AD7656 SAR ADC (Rev 1, 03/27/2008)  (pdf, 176 kB) Application Notes PDF
EE-204: Blackfin Processor SCCB Software Interface for Configuring I2C Slave Devices (Rev 2, 03/2007)  (pdf, 355 kB) Application Notes PDF
EE-323: Implementing Dynamically Loaded Software Modules (Rev 1, 05/2007)  (pdf, 0) Application Notes PDF
EE-185: Fast Floating-Point Arithmetic Emulation on Blackfin Processors (Rev 4, 08/2007)  (pdf, 119 kB) Application Notes PDF
EE-324: System Optimization Techniques for Blackfin Processors (Rev 1, 07/2007)  (pdf, 146 kB) Application Notes PDF
EE-294: Energy-Aware Programming on Blackfin Processors (Rev 1, 06/2007)  (pdf, 102 kB) Application Notes PDF
EE-315: Changing the PHY in the Ethernet Driver for Blackfin Processors (Rev 1, 06/2007)  (pdf, 0 kB) Application Notes PDF
EE-175: Emulator and Evaluation Hardware Troubleshooting Guide for VisualDSP++ Users (Rev 13, 09/2012)  (pdf, 183 kB) Application Notes PDF
EE-311: VisualDSP++® Flash Programmer API for Blackfin Processors (Rev 1, 12/2006)  (pdf, 0 kB) Application Notes PDF
EE-307: Blackfin Processor Troubleshooting Tips Using VisualDSP++ Tools (Rev 1, 12/2006)  (pdf, 223 kB) Application Notes PDF
EE-308: Estimating and Optimizing Booting Time for Blackfin Processors (Rev 1, 12/2006)  (pdf, 403 kB) Application Notes PDF
EE-309: Power Mode Transition Times of Blackfin Processors (Rev 1, 12/2006)  (pdf, 458 kB) Application Notes PDF
EE-306: PGO Linker - A Code Layout Tool for Blackfin Processors (Rev 1, 12/2006)  (pdf, 65 kB) Application Notes PDF
EE-304: Using the Blackfin Processor SPORT to Emulate a SPI Interface (Rev 1, 11/2006)  (pdf, 194 kB) Application Notes PDF
EE-303: Using VisualDSP++ Thread-Safe Libraries with a Third-Party RTOS (Rev 1, 11/2006)  (pdf, 56 kB) Application Notes PDF
EE-68: Analog Devices JTAG Emulation Technical Reference (Rev 10, 04/2008)  (pdf, 293 kB) Application Notes PDF
LabVIEW 1000m Below the Waves: Synchronized Sampling of Autonomous Units Through Sound  (pdf, 2405 kB) White Papers PDF
Device-Based Social Networking  (pdf, 231 kB) White Papers PDF
Online Training: Introducing the $150.00 JTAG Emulator for Blackfin Processors (ADZS-ICE-100B) Tutorials HTML
Online Training Modules Tutorials HTML
Blackfin Processor Workshops and Webcasts Tutorials HTML
ADSP-BF54x Blackfin ® Processor Hardware Reference, Revision 1.2, February 2013  (pdf, 32400 kB) Processor Manuals PDF
Blackfin ® Processor Programming Reference, Revision 2.2, February 2013  (pdf, 20321 kB) Processor Manuals PDF
Getting Started With Blackfin Processors, Revision 6.0, September 2010 Processor Manuals HTML
CrossCore Embedded Studio Loader and Utilities Manual, (Revision 1.2, April 2013)  (pdf, 1323 kB) Software Manuals PDF
CrossCore Embedded Studio Linker and Utilities Manual, (Revision 1.2, April 2013)  (pdf, 3386 kB) Software Manuals PDF
CrossCore Software Licensing Guide, (Revision 1.2, April 2013)  (pdf, 360 kB) Software Manuals PDF
CrossCore Embedded Studio C/C++ Compiler and Library Manual for Blackfin Processors, (Revision 1.2, April 2013)  (pdf, 16385 kB) Software Manuals PDF
CrossCore Embedded Studio Assembler and Preprocessor Manual, (Revision 1.2, April 2013)  (pdf, 1009 kB) Software Manuals PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.4, May 2010)  (pdf, 3197 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 5.4, January 2011)  (pdf, 3852 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) Software Manuals PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.3, January 2011)  (pdf, 2484 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.3, January 2011)  (pdf, 785 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.5, January 2011)  (pdf, 2401 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.5, January 2011)  (pdf, 2290 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Users Guide (Revision 3.0, August 2007)  (pdf, 2738 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Quick Installation Reference Card (Revision 3.1, November 2007)  (pdf, 91 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Getting Started Guide (Revision 3.0, August 2007) | Request a CD Software Manuals HTML
VisualDSP++ 5.0 Product Release Bulletin (Revision 3.0, August 2007)  (pdf, 774 kB) | Request a CD Software Manuals PDF
ADSP-BF548 EZ-KIT Lite Evaluation System Manual, Revision 1.4, July 2012  (pdf, 1058 kB) Evaluation Kit Manuals PDF
Blackfin Landscape LCD EZ-Extender Manual, Revision 1.1, July 2012  (pdf, 265 kB) Evaluation Kit Manuals PDF
HPUSB, USB, and HPPCI Emulator User’s Guide, Revision 3.2, July 2012  (pdf, 746 kB) Emulator Manuals PDF
ICE-100B Emulator User’s Guide, Revision 1.1, July 2012  (pdf, 348 kB) Emulator Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.0, August 2007)  (pdf, 562 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.2, March 2009)  (pdf, 1845 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.2, March 2009)  (pdf, 5290 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.0, March 2009)  (pdf, 3256 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.2, March 2009)  (pdf, 2137 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 3.2, August 2008)  (pdf, 3107 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.1, August 2008)  (pdf, 2775 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.1, October 2008)  (pdf, 2924 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.1, August 2008)  (pdf, 3643 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.1, August 2008)  (pdf, 959 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 3.0, January 2005)  (pdf) Legacy Software Manuals PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 3.0, August 2007)  (pdf) Legacy Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Legacy Software Manuals PDF
ADSP-BF535 EZ-KIT Lite Manual (Rev. 3.1, April 2006)  (pdf, 2471 kB) Legacy Evaluation Kit Manuals PDF
ADSP-BF548 EZ-KIT Lite Manual (Rev. 1.1, September 2007)  (pdf, 2448 kB) Legacy Evaluation Kit Manuals PDF
Blackfin Processor Benchmarks Benchmarks HTML
Knowledge Base DSP Knowledge Base HTML
ADSP-BF542_BF544_BF547_BF548_BF549 Blackfin Anomaly List for Revision(s) 0.1, 0.2, 0.3M (Rev K, 05-24-2011)  (pdf, 390 kB) IC Anomalies PDF
Blackfin Processor Family Product Highlight  (pdf, 2027 kB) Product Highlights PDF
ADSP-BF542 High Performance Convergent Multimedia Blackfin Processor  (pdf, 624 kB) Product Highlights PDF
Blackfin Processor Roadmap Roadmap HTML
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
Solutions Bulletins HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
VisualDSP++ 5.0
Easy-to-use integrated software development and debugging environment (DDE). Efficiently manage projects from start to finish from within a single interface.
VisualDSP++ HTML
CrossCore® Embedded Studio for Analog Devices Processors
CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies.
CrossCore Embedded Studio HTML
ADSP-BF542M/BF544M/BF547M/BF548M/BF549M Blackfin Processor IBIS Datafile 400-Ball CSP BGA Package (3/2010)  (txt, 240 kB) IBIS Models TXT
ADSP-BF542/BF544/BF547/BF548/BF549 Blackfin Processor IBIS Datafile 400-Ball CSP BGA Package (3/2010)  (txt, 242 kB) IBIS Models TXT
Blackfin Code Examples Code Examples HTML
Blackfin Software Modules Software Modules HTML
VisualDSP++ Downloads and Updates Software Tools Upgrades HTML

SampleSample & Buy

Price, packaging, availability

ADSP-BF542 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADSP-BF542BBCZ-4A Status: Production 400 Ball CSPBGA (17x17x1.7) 400 Ind Tray, 90 $16.61 $15.66 Y  Material Info PCN Purchase
ADSP-BF542BBCZ-5A Status: Production 400 Ball CSPBGA (17x17x1.7) 400 Ind Tray, 90 $18.45 $17.40 Y  Material Info PCN Purchase
ADSP-BF542KBCZ-6A Status: Production 400 Ball CSPBGA (17x17x1.7) 400 Ind Tray, 90 $20.30 $19.14 Y  Material Info PCN Purchase
ADSP-BF542MBBCZ-5M Status: Production 400 Ball CSPBGA (17x17x1.7) 400 Ind Tray, 90 $18.45 $17.40 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

CrossCore® Embedded Studio for Analog Devices Processors
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD-CCES-NODE-1 Status: Production Single user node locked license for CCES $995.00 Yes -
AD-CCES-NODE-5 Status: Production Five user node locked license for CCES $4,477.50 Yes -
AD-CCES-CORP-10 Status: Production Ten user corporate license for CCES - Yes - Contact ADI
AD-CCES-CORP-20 Status: Production Twenty user corporate license for CCES - Yes - Contact ADI
AD-CCES-CORP-UNL Status: Production Unltd use corporate license for CCES - Yes - Contact ADI
AD-CCES-MNT-N1 Status: Production CCES maintenance 1 user node locked lic - Yes - Contact ADI
USB-Based Emulator and High Performance USB-Based Emulator
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-HPUSB-ICE Status: Production Emulator $4,000.00 Yes -
ADZS-USB-ICE Status: Production Emulator $1,200.00 Yes -
VDSP-BLKFN-PCFLOAT Status: Production Development Software $4,250.00 Yes -
VDSP-BLKFN-PCFLT-5 Status: Production Development Software $14,000.00 Yes -
VDSP-BLKFN-PC-FULL Status: Production Development Software $3,500.00 Yes -
VDSP-BLKFN-PC-TEST Status: Production Development Software - Yes -
VDSP-SHARC-PCFLOAT Status: Production Development Software $4,300.00 Yes -
VDSP-SHARC-PCFLT-5 Status: Production Development Software $14,200.00 Yes -
VDSP-SHARC-PC-FULL Status: Production Development Software $3,550.00 Yes -
VDSP-SHARC-PC-TEST Status: Production Development Software - Yes -
VDSP-TS-PCFLOAT Status: Production Evaluation Board $4,300.00 No -
VDSP-TS-PCFLT-5 Status: Production Evaluation Board $14,200.00 No -
VDSP-TS-PC-FULL Status: Production Evaluation Board $3,550.00 No -
VDSP-TS-PC-TEST Status: Production Evaluation Board - No -
ADSP-BF548 EZ-KIT Lite® Evaluation Kit for the ADSP-BF54x Blackfin Family
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF548-EZLITE Status: Production Evaluation Board $1,000.00 Yes -
ADZS-BFAV-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BFBLUET-EZEXT Status: Production Evaluation Board $195.00 Yes -
ADZS-BFFPGA-EZEXT Status: Production Evaluation Board $325.00 Yes -
ADZS-BFLLCD-EZEXT Status: Production Evaluation Board $135.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Production Evaluation Board $1,200.00 Yes -
ADZS-ICE-100B Status: Production Evaluation Board $150.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close