The Blackfin processor family is extended further into the portable market with the availability of an on chip removable storage interface including SDIO, CE-ATA and eMMC. The high performance 16/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the dynamic power management (DPM) functionality allow system designers a flexible platform to address a wide range of connected applications, including PMP and WiFi devices.
IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF514 provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.
Close